Tool Changer Modules

High-Current Modules: PG3

High-Current Modules: PG3

High Current Module with Ring Terminal Bases, Single Contact, 200 Amp

View all features
Model Number: PG3

Tool Changer Modules
Air tool changer utility modules

Air Modules: AA2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AB2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AC2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AD2

Product Features Specifications Documents & Downloads Components

Product Features

Features

  • Provides a ground connection for customer tooling. Not to be used for power.
  • A single (1) plated copper contact, capable of carrying 200 Amps.
  • Volts must not exceed 600 Volts. Current must not exceed 200 Amps.
  • Uses advanced, patented, cone-mating technology to transfer current from Master to Tool.
  • Mating conical surfaces provide a large contact area, excellent misalignment capability, and allow efficient coupling/uncoupling without high spring forces or excessive wear.
  • Power to be disconnected and discharged prior to tool changes. Module is not a switch.
  • Contact tip easily replaced, if required.
  • Recessed and shrouded Master-side contacts prevent accidental human contact.
  • Uses crimp-type ring terminals to attach customer cables. (2 AWG/35mm^2 standard, other sizes available or customer-supplied.)
  • Use of high-flex, fine-stranded wire required.
  • Maximum cable size 1/0 AWG. (Must have 6mm of free space below Tool module to allow for cable flex.)

Materials

  • Plated copper contacts.
  • Aluminum housing
  • FR4/G10 Insulators
  • Rubber boot
  • Steel fasteners
Specification Value
Electrical Rating 200 Amp/600V max. @ 100% Duty Cycle
Master Side Weight  0.18 kg
Tool Side Weight 0.20 kg
Number of Total Pins 1
Pins Description
Operational Temperature Range -28.9 °C to 65.6 °C
Type High-Current Modules
Download Download Type Language
PG3 Module Drawing Drawings English
PG3 High Current Module Manual Manuals English
Part Number Description
Tool stand 9120-PG3-M High Current Module with Ring Terminal Bases, Single Contact, 200 Amp
Tool stand 9120-PG3-T High Current Module with Ring Terminal Bases, Single Contact, 200 Amp

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..