Tool Changer Modules

Primary Current Modules: PB2

Primary Current Modules: PB2

(2) Contacts, #2 wire, 200 Amp, 600V Rating Primary Current Module

View all features
Model Number:  PB2

Product Features Specifications Documents & Downloads 3D CAD Models Accessories Components

Product Features

Features

  • Designed to carry high current from a power supply to customer tooling.
  • (2) rhodium-plated copper contacts, each capable of carrying 200 Amps when coupled.
  • Voltage should not exceed 600 Volts.
  • Uses advanced, patented, cone-mating technology to transfer current from Master to Tool.
  • Mating conical surfaces provide a large contact area, excellent misalignment capability, and allow efficient coupling/uncoupling without high spring forces or excessive wear.
  • Power to be disconnected and discharged prior to tool changes. Module is not a switch.
  • Contact tips easily replaced, if required.
  • Recessed and shrouded Master side contacts prevent accidental human contact.
  • Center pin extended for first mate/last break protection.
  • 1 1/4 NPT fitting plates currently available.

Materials

  • Precious metal-plated contacts.
Specification Value
Electrical Rating 200 Amp/600V max. @ 100% Duty Cycle
Master Side Weight 1.04 kg
Tool Side Weight 1.04 kg
Number of Total Pins 2
Pins Description
Operational Temperature Range -28.9 °C to 65.6 °C
Type Primary Current Modules
Download Download Type Language
9630-20-PB2 Drawings English
9620-20-F-PBx Manuals English
Download Description
9121-PB2-M (A End Open) Primary Current Master, (2) contacts, #2 wire, 200A rating
9121-PB2-T (B End Open) Primary Current Tool, (2) contacts, #2 wire, 200A rating
9121-PB2-T (A End Open) Primary Current Tool, (2) contacts, #2 wire, 200A rating
9121-PB2-M (B End Open) Primary Current Master, (2) contacts, #2 wire, 200A rating
Part Number Description
An image representing that an image is missing 9005-20-1250 1-1/4 NPT Fitting Plate Kit
An image representing that an image is missing 9005-20-1904 M16 X 1.5 Fitting Plate Kit
Part Number Description
An image representing that an image is missing 9121-PB2-M (2) Contacts, #2 wire, 200 Amp, 600V Rating – Master side
An image representing that an image is missing 9121-PB2-T (2) Contacts, #2 wire, 200 Amp, 600V Rating – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..