Tool Changer Modules

High-Current Modules: PY4X

High-Current Modules: PY4X

9128 Series high current module is a compact light weight design with ATI’s new contact design. The new contact design provides large contact area for high current applications, while also allowing customers to transfer current from the Master to the Tool with reduced wear characteristics.

View all features
Model Number: PY4X

Tool Changer Modules
Cover plates

Cover Plates: JPC

Tool Changer Modules
Cover plates

Cover Plates: JPC1

Tool Changer Modules
Alignment tool changer utility modules

Alignment Modules: JL3

Tool Changer Modules
Alignment tool changer utility modules

Alignment Modules: GA2

Product Features Specifications

Product Features

Features

  • Compact high current module: 40% reduction in size and 70% reduction in weight over current modules
  • New contact design minimizes contact separation force that allows the module easy to couple with no deflection.
  • Center contact extened to provide first-to-mate and last-to-break.
  • Incorporated crimped ring terminal connections for fast wire prep and installation.
  • Main body with contacts and cord grips deisigned with composite material, V0 rated material to provide best isolation between high current contacts.
  • Fiber-reinforced composite back cover to protect the contacts and terminals and made with V0 rated material to sustain welding heat environments.
  • Contacts designed for easy replacement with minimal parts.

Materials

  • Composite, V0 rated
Specification Value
Electrical Rating 210 Amp/1000V max 
Master Side Weight 0.39 kg
Tool Side Weight 0.34 kg
Number of Total Pins 3
Pins Description
Operational Temperature Range -28.9 °C to 65.6 °C
Type High-Current Modules

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..