Tool Changer Modules

Servo Modules: EF16

Servo Modules: EF16

Servo Module with (3) Amphenol Connectors and (2) M12 Eurofast Connectors on the Master side and (3) Amphenol Connectors and (2) M12 Eurofast Connectors and (1) 1/2-20 UNF Microfast Connector on the Tool side

View all features
Model Number:  EF16

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Passes electrical power and signal connections to a transgun servomotor.
  • Power and signal cables can be routed separately.
  • Power and signal circuits are electrically isolated both from each other and the Tool Changer.
  • The wiring has EMI/RF shielding to protect it from noise.
  • No-Touch contacts on Master.
  • Moisture and dust seals.
  • Extended center pin for first contact.
  • FANUC/MILCO wiring.
  • 4-wire M12 connector for temperature sensing and for secondary voltage.
  • 3-wire M12 connector for battery back-up on Tool side.

Materials

  • Aluminum housings
  • Delrin® fitting plates
  • Nitrile seals
  • Precious-metal-plated contacts
  • Ultem® and Delrin® blocks.
Specification Value
Electrical Rating Motor Current – 13 Amp, 500VAC/700VDC max.
Encoder Current – 3 Amp, 250VAC/30VDC max.
Master Side Weight 1.27 kg
Tool Side Weight 1.18 kg
Number of Total Pins 26
Pins Description Power – 7
Signal – 19
Operational Temperature Range -28.9 °C to 65.6 °C
Download Download Type Language
Servo module 3-pin battery backup drawing Drawings English
EF16 Module Drawing Drawings English
Download Description
9121-EF16-T Tool Servo Module with 3 Amphenol and (3) M12 Connectors
9121-EF16-M Master Servo Module with 3 Amphenol and (2) M12 Connectors
Part Number Description
An image representing that an image is missing 9121-EF16-M Servo Module with (3) Amphenol Connectors and (2) M12 Eurofast Connectors – Master side
An image representing that an image is missing 9121-EF16-T Servo Module with (3) Amphenol Connectors and (2) M12 Eurofast Connectors and (1) 1/2-20 UNF Microfast Connector – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..