Tool Changer Modules

Servo Modules: EF17

Servo Modules: EF17

Fanuc Servo Module with 7-pin Motor Power/Brk Connector and Battery Backup

View all features
Model Number:  EF17

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Passes electrical power and signal connections to a transgun servomotor.
  • Power and signal cables can be routed separately.
  • Power and signal circuits are electrically isolated both from each other and the Tool Changer.
  • The wiring has EMI/RF shielding to protect it from noise.
  • No-Touch contacts on Master.
  • Moisture and dust seals.
  • Extended center pin for first contact.
  • Battery Backup connection on Tool module.

Materials

  • Aluminum housings
  • Delrin® fitting plates
  • Nitrile seals
  • Precious-metal-plated contacts
  • Ultem® and Delrin® blocks.
Specification Value
Electrical Rating Motor Current – 13 Amp, 500VAC/700VDC max.
Encoder Current – 3 Amp, 250VAC/30VDC max.
Master Side Weight 1.20 kg
Tool Side Weight 1.16 kg
Number of Total Pins 26
Pins Description Power – 7
Signal – 19
Operational Temperature Range -28.9 °C to 65.6 °C
Download Download Type Language
Remote Battery Backup Module with MicroFast Cable Drawings English
Servo module 3-pin battery backup drawing Drawings English
EF17 Module Assembly and Wiring Drawing Drawings English
Download Description
9121-EF17-M Fanuc Servo master module with 7-pin Motor Power/Brk Connector and battery backup
9121-EF17-T Fanuc Servo tool module with 7-pin Motor Power/Brk Connector and battery backup 3
Part Number Description
An image representing that an image is missing 9121-EF17-M Fanuc Servo Module with 7-pin Motor Power/Brk Connector and Battery Backup – Master side
An image representing that an image is missing 9121-EF17-T Fanuc Servo Module with 7-pin Motor Power/Brk Connector and Battery Backup – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..