Product Features
Features
- Passes electrical power and signal connections to a transgun servomotor.
- Power and signal cables can be routed separately.
- Power and signal circuits are electrically isolated both from each other and the Tool Changer.
- The wiring has EMI/RF shielding to protect it from noise.
- No-Touch contacts on Master.
- Moisture and dust seals.
- Extended center pin for first contact.
Materials
- Aluminum housings
- Delrin® fitting plates
- Nitrile seals
- Precious-metal-plated contacts
| Specification | Value |
|---|---|
| Electrical Rating |
Motor Current – 13 Amp, 500VAC/700VDC max. Encoder Current – 3 Amp, 250VAC/30VDC max. |
| Master Side Weight | 1.18 kg |
| Tool Side Weight | 1.02 kg |
| Number of Total Pins | 26 |
| Pins Description |
Power – 7 Signal – 19 |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
- Filter by Type
- Drawings
| Download | Download Type | Language |
|---|---|---|
| EF19 Module Drawing | Drawings | English |
| Download | Description |
|---|---|
| 9121-EF19-M | Fanuc Servo Master module with 4 pin power, 17 pin encoder, no brake, no battery |
| 9121-EF19-T | Fanuc Servo Tool module with 4 pin power, 17 pin encoder, no brake, no battery 1 |
- Filter by Part Number
- 9121-EF19-M
- 9121-EF19-T
| Part Number | Description | ||
|---|---|---|---|
|
9121-EF19-M | Fanuc Servo Module with 4-Pin Power Connector – Master side |
|
|
9121-EF19-T | Fanuc Servo Module with 4-Pin Power Connector – Tool side |
|