Tool Changer Modules

Servo Modules: EF50

Servo Modules: EF50

Fanuc Servo Module with 4-Pin Power, 17-Pin Encoder, Adaptive Weld Connects, 4-position Terminal Strip, No Brake.

View all features
Model Number: EF50

Tool Changer Modules
Air tool changer utility modules

Air Modules: AA2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AB2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AC2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AD2

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Passes electrical power and signal connections to a transgun servomotor.
  • Power and signal cables can be routed separately.
  • Power and signal circuits are electrically isolated both from each other and the Tool Changer.
  • The wiring has EMI/RF shielding to protect it from noise.
  • No-Touch contacts on Master.
  • Moisture and dust seals.
  • Extended center pin for first contact.
  • 5-Pin M12 female connector on Tool module for specially-designed battery back-up (9005-20-2374).
  • Internal 4-Position terminal strip for auxiliary wiring on Master and Tool.
  • Strain relief for cord for auxiliary wiring.

Materials

  • Aluminum housings
  • Delrin® fitting plates
  • Nitrile seals
  • Precious-metal-plated contacts
  • Ultem® and Delrin® blocks.
Specification Value
Electrical Rating Power – 13 Amp/500VAC/700VDC
Signal – 3 Amp/250VAC/30VDC
Master Side Weight 1.28 kg
Tool Side Weight 1.27 kg
Number of Total Pins 21
Pins Description Power – 4
Signal – 17
Operational Temperature Range -28.9 °C to 65.6 °C
Download Download Type Language
Servo module 5-pin battery backup drawing Drawings English
EF50 Module Drawing Drawings English
General Servo Module Manual Manuals English
Download Description
9121-EF50-T Fanuc Servo Module with 4-Pin Female Power, 17-Pin Female Encoder, Adaptive Weld Connects, 5-Pin Female Battery Backup, 4-position Terminal Strip, no Brake – Tool. Compatible with EF50 Master and EF9 Master
9121-EF50-M Fanuc Servo Module with 4-Pin Male Power, 17-Pin Male Encoder, Adaptive Weld Connects, 4-position Terminal Strip, no Brake – Master. Compatible with EF50 Tool and EF24 Tool
Part Number Description
Tool stand 9121-EF50-M Fanuc Servo Module with 4-Pin Male Power, 17-Pin Male Encoder, Adaptive Weld Connects, 4-position Terminal Strip, No Brake. Compatible with EF50 and EF24 Tools – Master side
Tool stand 9121-EF50-T Fanuc Servo Module with 4-Pin Female Power, 17-Pin Female Encoder, Adaptive Weld Connects, 5-Pin Female Battery Backup, 4-position Terminal Strip, No Brake, Compatible with EF50 and EF9 Masters- Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..