Product Features
Features
- Passes electrical power and signal conncetions to ARO weld gun servomotor.
- Power and signal cables can be routed separately on tool.
- Power and signal circuits are electrically isolated both from each other and the Tool Changer.
- The signal wiring has EMI/RF shielding to protect it from noise.
- No-Touch contacts on Master.
- Moisture and dust seals.
- Extended center pin for first contact.
Materials
- Aluminum housings
- Acetal fitting plates
- Precious-metal-plated contacts
- Acetal pin blocks.
Specification | Value |
---|---|
Electrical Rating |
Power (P1) – 10 Amp/400 V Signal (S1 – Encoder Pins, FG) – 2.1 Amp/50 V Signal (S1 – Other Pins) – 3 Amp/50 V Signal (S2) – 4 Amp/250 V |
Master Side Weight | 1.24 kg |
Tool Side Weight | |
Number of Total Pins | 15 |
Pins Description |
Power (P1) – 4 Signal (S1) – 8 (Master) / 9 (Tool) Signal (S2) – 3 |
Operational Temperature Range | -28.9 °C to 65.6 °C |
Download | Description |
---|---|
9121-EF64-M | Servo Module, (1) 4-Pin JAE Power Connector, (1) 10-Pin JAE Signal Connector, (1) 4-Pin M12 A-Coded Signal Connector, Master |
9121-EF64-T | Servo Module, (1) 12-Pin Harting Power Connector, (1) 21-Pin Harting Signal Connector, (1) 4-Pin M12 A-Coded Signal Connector, Tool |
- Filter by Part Number
- 9121-EF64-M
- 9121-EF64-T
Part Number | Description | ||
---|---|---|---|
![]() |
9121-EF64-M | (1) 4-Pin JAE Power Connector, (1) 10-Pin JAE Signal Connector, (1) 4-Pin M12 A-Coded Signal Connector |
|
![]() |
9121-EF64-T | (1) 12-Pin Harting Power Connector, (1) 21-Pin Harting Signal Connector, (1) 4-Pin M12 A-Coded Signal Connector |
|