Tool Changer Modules

Servo Modules: EN56

Servo Modules: EN56

Radial Electrical Module with 4-Pin Female D-Coded M12 Ethernet Connector and 4-Pin Minifast Power Connector Pass-through

View all features
Model Number:  EN56

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Radial Electrical module to pass CAT5e, 10/100-Mbit Ethernet signals and Auxiliary Power connections.
  • Industry-standard female M12, 4-pin D-coded Ethernet connector.
  • 4-Pin Minifast Power connector pass-through.
  • Usable for Ethernet, EtherNet/IP, EtherCAT, and PROFINET pass-through.

Materials

  • Anodized aluminum housing
  • Rhodium-plated spring and contact pins
  • Nitrile seals.
Specification Value
Electrical Rating Ethernet Circuit – 2 Amp
Aux Power Circuit – 6 Amp
Master Side Weight 0.68 kg
Tool Side Weight 0.67 kg
Number of Total Pins 10
Pins Description
Operational Temperature Range -28.9 °C to 65.6 °C
Download Download Type Language
EN56 Module Drawing Drawings English
Download Description
9121-EN56-M Radial EN56 Master Module with 4-Pin Female D-Coded M12 Ethernet Connector and 4-Pin Male Minifast Power Connector Pass Thru
9121-EN56-T Radial EN56 Tool Module with 4-Pin Female D-Coded M12 Ethernet Connector and 4-Pin Female Minifast Power Connector Pass Thru
Part Number Description
An image representing that an image is missing 9121-EN56-M Radial Electrical Module with 4-Pin Female D-Coded M12 Ethernet Connector and 4-Pin Male Minifast Power Connector Pass-through – Master side
An image representing that an image is missing 9121-EN56-T Radial Electrical Module with 4-Pin Female D-Coded M12 Ethernet Connector and 4-Pin Female Minifast Power Connector Pass-through – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..