Tool Changer Modules

Servo Modules: REP10

Servo Modules: REP10

Servo Power Module with 9-pin M23 connector

View all features
Model Number: REP10

Tool Changer Modules
Cover plates

Cover Plates: JPC

Tool Changer Modules
Cover plates

Cover Plates: JPC1

Tool Changer Modules
Alignment tool changer utility modules

Alignment Modules: JL3

Tool Changer Modules
Alignment tool changer utility modules

Alignment Modules: GA2

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Power circuits are electrically isolated both from each other and the Tool Changer.
  • Power circuits are designed to be water-resistant, but they are not waterproof.
  • Compliant spring probes are provided on the Master and fixed contact pins on the Tool.
  • Master spring pins are recessed below an insulated surface on both the power circuits.
  • DANGER! – For electrical modules using > 60 VDC or 42 VAC, NO contact should be attempted before removing power. This especially includes separation or insertion of the mating connectors or any contact with the Tool Changer or its components.

Materials

  • Precious-metal-plated pins
  • Amphenol connectors.
Specification Value
Electrical Rating 15 Amp/150V max. (Pins 1, 4, 7, 10)
5 Amp/150V max. (Pins 2, 3, 5, 6, 8, and 9)
Master Side Weight 0.20 kg
Tool Side Weight 0.18 kg
Number of Total Pins
Pins Description Power – 9 and 9
Operational Temperature Range -28.9 °C to 65.6 °C
Download Download Type Language
REP10 Module Drawing Drawings English
REP10-M,REP10ZC2-T Module Drawing Drawings English
Download Description
9120-REP10-M Servo Power Module, Master with 9-pin M23 connector. 15 Amp max 500VAC/700VDC max. on Pins 1,4,7,10. 5 Amp max/250VAC max. on Pins 2,3,5,6,8,9
9120-REP10-T Servo Power Module, Tool with 9-pin M23 connector, 15 Amp max 500VAC/700VDC max. on Pins 1,4,7,10 5 Amp max/250VAC max. on Pins 2,3,5,6,8,9
9120-REP10ZC2-T REP10ZC2 Servo Module Tool
Part Number Description
Tool stand 9120-REP10-M Servo Power Module with 9-pin M23 connector
Tool stand 9120-REP10-T Servo Power Module with 9-pin M23 connector

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..