Tool Changer Modules

Servo Modules: REP6

Servo Modules: REP6

Servo Module with Intercontec 6-Pin M23 Connector

View all features
Model Number: REP6

Tool Changer Modules
Cover plates

Cover Plates: JPC

Tool Changer Modules
Cover plates

Cover Plates: JPC1

Tool Changer Modules
Alignment tool changer utility modules

Alignment Modules: JL3

Tool Changer Modules
Alignment tool changer utility modules

Alignment Modules: GA2

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • 6-Pin, M23 connector.
  • 10 Amp/630VDC.
  • No-Touch contacts on Master.
  • Moisture and dust sealed when mated.

Materials

  • Precious-metal-plated pins
  • Amphenol connectors
Specification Value
Electrical Rating 10 Amp/630VDC
Master Side Weight
Tool Side Weight
Number of Total Pins 10
Pins Description
Operational Temperature Range -28.9 °C to 65.6 °C
Download Download Type Language
REP6 Module Drawing Drawings English
Download Description
9120-REP6-T Intercontec 6-Pin M23 Servo Module – Tool Side
9120-REP6-M Intercontec 6-Pin M23 Servo Module – Master Side
Part Number Description
Tool stand 9120-REP6-M Servo Module with Intercontec 6-Pin M23 Connector
Tool stand 9120-REP6-T Servo Module with Intercontec 6-Pin M23 Connector

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..