Tool Changer Modules

Servo Modules: REP7

Servo Modules: REP7

Servo Module with 4-pin MS Power Connector, 3-pin MS Brake

View all features
Model Number:  REP7

Product Features Specifications Documents & Downloads Components

Product Features

Features

  • Power circuits are electrically isolated both from each other and the Tool Changer.
  • Power circuits are designed to be water-resistant, but they are not waterproof.
  • Compliant spring probes are provided on the Master and fixed contact pins on the Tool.
  • Master spring pins are recessed below an insulated surface on both the power circuits.
  • DANGER! – For electrical modules using > 60 VDC or 42 VAC, NO contact should be attempted before removing power. This especially includes separation or insertion of the mating connectors or any contact with the Tool Changer or its components.

Materials

  • Precious-metal-plated pins
  • Amphenol connectors.
Specification Value
Electrical Rating 13 Amp, 500VAC/700VDC (Pins 1, 4, 7, 10)
5 Amp/250VAC max (Pins 2, 3, 5, 6, 8, 9)
Master Side Weight 0.29 kg
Tool Side Weight 0.25 kg
Number of Total Pins 7
Pins Description Servo Power – 4
Servo Brake – 3
Operational Temperature Range -28.9 °C to 65.6 °C
Download Download Type Language
9630-20-REP7 Drawings English
9620-20-E-A Servo Manuals English
Part Number Description
An image representing that an image is missing 9120-REP7-M Servo Module with 4-pin MS Power, 3-pin MS Brake – Master side
An image representing that an image is missing 9120-REP7-T Servo Module with 4-pin MS Power, 3-pin MS Brake – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..