Product Features
Features
- Power and signal circuits are electrically isolated both from each other and the Tool Changer.
- Both the power and signal circuits are designed to be water-resistant, but they are not waterproof.
- Compliant spring probes are provided on the Master and fixed contact pins on the Tool.
- Master spring pins are recessed below an insulated surface on both the power and signal circuits.
- DANGER! – For electrical modules using > 60 VDC or 42 VAC, NO contact should be attempted before removing power. This especially includes separation or insertion of the mating connectors or any contact with the tool changer or its components.
Materials
- Precious-metal-plated pins
- Amphenol connectors.
| Specification | Value |
|---|---|
| Electrical Rating | 3 Amp/150V max |
| Master Side Weight | 0.23 kg |
| Tool Side Weight | 0.16 kg |
| Number of Total Pins | 13 |
| Pins Description |
Power/Signal – 10 Battery Backup – 3 |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
- Filter by Type
- Drawings
| Download | Download Type | Language |
|---|---|---|
| Servo module 3-pin battery backup drawing | Drawings | English |
| Download | Description |
|---|---|
| 9120-RES10-T | Servo Signal Module, Tool with 10-pin JAE, and 3-pin M8 Picofast connectors |
| 9120-RES10-M | Servo Signal Module, Master with 10-pin JAE connector |
- Filter by Part Number
- 9120-RES10C-T
- 9120-RES10-M
- 9120-RES10-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-RES10C-T | Servo Signal Module with 10-pin JAE connector |
|
|
9120-RES10-M | Servo Signal Module with 10-pin JAE connector |
|
|
9120-RES10-T | Servo Signal Module with 10-pin JAE connector |
|