Tool Changer Modules

Servo Modules: RES10B

Servo Modules: RES10B

Servo Signal Module with 12-pole, M23 Connector, STP Wiring

View all features
Model Number:  RES10B

Product Features Specifications Documents & Downloads Components

Product Features

Features

  • 12 Pole, M23 Connector interface.
  • 3.5 Amp/160 VAC capacity.
  • Connector shield passed through.
  • No-Touch contacts on Master Module.
  • 4 twisted wire pairs for resolver signals.
  • Moisture and dust sealed when mated.

Materials

  • Precious-metal-plated pins.
  • Amphenol connectors.
Specification Value
Electrical Rating 3.5A / 160V
Master Side Weight 0.23 kg
Tool Side Weight 1.8 kg
Number of Total Pins 12
Pins Description Signal – 12
Operational Temperature Range -28.9 °C to 65.6 °C
Download Download Type Language
9630-20-RES10B Drawings English
Part Number Description
An image representing that an image is missing 9120-RES10B-M Servo Signal Module with 12-pole, M23 Connector, STP Wiring
An image representing that an image is missing 9120-RES10B-T Servo Signal Module with 12-pole, M23 Connector, STP Wiring

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..