Tool Changer Modules

Alignment Modules: GA2

Alignment Modules: GA2

  • Gross Alignment Module
  • Provides for up to 11mm misalignment capability.
  • Only recommended for QC-100.

View all features
Model Number:  GA2

Product Features Specifications 3D CAD Models Components

Product Features

Features

  • Gross Alignment Module
  • Provides for up to 11mm misalignment capability.
  • Only recommended for QC-100.

Materials

  • Aluminum Master housing
  • Tool steel Tool housing
  • Hardened stainless steel pin components.
Specification Value
Master Side Weight
Tool Side Weight
Operational Temperature Range -28.9 °C to 65.6 °C
Type Alignment Modules
Download Description
9120-GA2-M Gross Alignment Module Master
9120-GA2-T Gross Alignment Module Tool
Part Number Description
An image representing that an image is missing 9120-GA2-M Gross Alignment Module – Master side
An image representing that an image is missing 9120-GA2-T Gross Alignment Module – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..