Tool Changer Modules

Alignment Modules: JL3

Alignment Modules: JL3

  • Gross alignment module, adapts single or dual J16 pattern modules to QC.
  • Provides for up to 1/2″ x-y misalignment capability.
  • Adapter used to mount single or dual J16 pattern modules to QC.
  • (1) 1.25″ alignment pin on Master side.
  • (1) 1.25″ bushing on Tool side (round on JL3 Tool and elongated on JL4 Tool).
  • When using on Tool Changer, (2) JL3 Masters, (1) JL3 Tool and (1) JL4 Tool are required.

View all features
Model Number:  JL3

Product Features Specifications Documents & Downloads

Product Features

Features

  • Gross alignment module, adapts single or dual J16 pattern modules to QC.
  • Provides for up to 1/2″ x-y misalignment capability.
  • Adapter used to mount single or dual J16 pattern modules to QC.
  • (1) 1.25″ alignment pin on Master side.
  • (1) 1.25″ bushing on Tool side (round on JL3 Tool and elongated on JL4 Tool).
  • When using on Tool Changer, (2) JL3 Masters, (1) JL3 Tool and (1) JL4 Tool are required.

Materials

  • Anodized aluminum housing
  • Heat-treated stainless steel alignment pin
  • Hardened A2 tool steel bushing.
Specification Value
Master Side Weight 1.43 kg
Tool Side Weight 0.86 kg
Operational Temperature Range -28.9 °C to 65.6 °C
Type Alignment Modules
Download Download Type Language
9630-20-JL3 JL4 Drawings English

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..