Product Features
Features
- Protective cover mounted to ATI tool sides when a module is present only on the master side.
- For G, M, R, S, and T Series modules.
Materials
- Black Delrin®
Specification | Value |
---|---|
Master Side Weight | |
Tool Side Weight | |
Operational Temperature Range | -28.9 °C to 65.6 °C |
Type | Cover Plates |
- Filter by Type
- Drawings
Download | Download Type | Language |
---|---|---|
Tool Side Protective Cover for G, M, R, S, and T Series Modules Drawing | Drawings | English |
Download | Description |
---|---|
9120-JPC-T | Tool Side Protective Cover for R, S, T G, & M series Electrical Modules |
- Filter by Part Number
- 9120-JPC-T
Part Number | Description | ||
---|---|---|---|
![]() |
9120-JPC-T | Tool Side Protective Cover for G, M, R, S, and T Series Modules – Tool side only. |
|