Product Features
Features
- Protects exposed fastener holes when a module is not attached.
- Stainless Steel design for washdown environments in food-processing applications.
- Coverplate can be attached to any Tool Changer with the (4) M4, J16 compatible bolt pattern. Can be attached to the Master or Tool side.
- Increased sealing against fluids can be achieved with a gasket sold separately.
Materials
- Stainless Steel
Specification | Value |
---|---|
Master Side Weight | |
Tool Side Weight | |
Operational Temperature Range | -28.9 °C to 65.6 °C |
Type | Cover Plates |
- Filter by Type
- Drawings
Download | Download Type | Language |
---|---|---|
Module Flat Coverplate for J16 pattern Drawing | Drawings | English |
Download | Description |
---|---|
9120-JPC1 | Module Flat Coverplate for J16 Pattern, Master and Tool Side, Kit |
- Filter by Part Number
- 9120-JPC1
Part Number | Description | ||
---|---|---|---|
![]() |
9120-JPC1 | Module Flat Coverplate for J16 Pattern, Master and Tool Side, Kit |
|