Uncategorized

Integrated Hook Module: NAx

Integrated Hook Module: NAx

  • Tool Stand Integrated Hook Module, Right Hand (NA2), Left Hand (NA3), Right Hand, 2″ Longer (NA4), and Left Hand, 2″ Longer (NA5) – Tool side only
  • Reduced stack height for tool drop off.
  • High durability.
  • Compact size.
  • Easy robot programming.
  • Highly customizable.

View all features
Model Number:  NAx

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Tool Stand Integrated Hook Module, Right Hand (NA2), Left Hand (NA3), Right Hand, 2″ Longer (NA4), and Left Hand, 2″ Longer (NA5) – Tool side only
  • Reduced stack height for tool drop off.
  • High durability.
  • Compact size.
  • Easy robot programming.
  • Highly customizable.

Materials

  • Hooks: Hardened steel, black oxide
  • Arms: T6 aluminum, black anodize
Specification Value
Master Side Weight
Tool Side Weight
Operational Temperature Range -28.9 °C to 65.6 °C
Type Integrated Hook Module
Download Download Type Language
Large Tool Stand Assemblies, Hook-style, QC-310 Drawings English
QC-210 Tool with NA4NA5 Hook Arms Drawings English
NA23 Hook Arm Safe Zone Customer Reference Manuals English
TSL Tool Stand Product Manual Manuals English
Download Description
9121-NA2-T QC-210 Tool Hook Module, Right Side
9121-NA3-T QC-210 Tool Hook Module, Left Side
Part Number Description
9121-NA2-T

QC-210 Tool Hook Module, right side

9121-NA3-T

QC-210 Tool Hook Module, left side

An image representing that an image is missing 9121-NA4-T Tool Stand Integrated Hook Module, Right Hand, 2″ Longer
An image representing that an image is missing 9121-NA5-T Tool Stand Integrated Hook Module, Left Hand, 2″ Longer

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..