Utility Couplers

Utility Couplers: UC-GA2

Utility Couplers: UC-GA2

  • (2) mounting flats attach Standard ATI Utility Modules.
  • (10) integrated pass-through air ports with G1/4 or 3/8 NPT connections.
  • Drive cylinders and linear actuators available.
  • Hardened stainless steel alignment pins.
  • NOTE: An adapter plate is needed to mount to ATI Drive Cylinders.

Model Number: UC-GA2

Product Features Specifications Documents & Downloads 3D CAD Models

Product Features

  • (2) mounting flats attach Standard ATI Utility Modules.
  • (10) integrated pass-through air ports with G1/4 or 3/8 NPT connections.
  • Drive cylinders and linear actuators available.
  • Hardened stainless steel alignment pins.
  • NOTE: An adapter plate is needed to mount to ATI Drive Cylinders.
Specification Value
Compliance Type None
Locking Type None
Minimum Coupling Force 1400 N
Minimum Operating Temperature -28.9 °C
Maximum Operating Temperature 65.6 °C
Module Flats 2
Module Type Medium
Number of Ports 10
Port Type Pass Thru
Weight 4.1 kg
X/Y Compliance Range
Z Compliance
Download Download Type Language
GA2 Euro Utility Coupler Drawing Drawings English
GA2 Utility Coupler, NPT, Drawing Drawings English
GA2 Utility Coupler Manual Manuals English
Download Description
UC-GA2 Tool – Euro Utility Coupler with (10) G 1/4 (BSPP) Pass-Through Ports and (2) J16 Flats
UC-GA2 Master – Euro Utility Coupler with (10) G 1/4 (BSPP) Pass-Through Ports and (2) J16 Flats

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..