Product Features
- Manual coupler connects multiple utilities at one time.
- (3) Mounting flats attach standard ATI utility modules.
- Compact body size
- Sensors available to detect tool side presence and locked state.
- Hardened stainless steel alignment pins.
- Patented latch draws in utilities.
- (4) 3/8″ axial checked ports integrated in body.
- Rated Life: 30,000 cycles.
Specification | Value |
---|---|
Compliance Type | None |
Locking Type | Manual |
Minimum Coupling Force | |
Minimum Operating Temperature | -28.9 °C |
Maximum Operating Temperature | 65.6 °C |
Module Flats | 3 |
Module Type | Medium |
Number of Ports | 4 |
Port Type | Checked |
Weight | 3.1 kg |
X/Y Compliance Range | |
Z Compliance |
Download | Description |
---|---|
UC-GH1 Master | Manual Utility Coupler with (4) 3/8u201d NPT Checked Ports, Axial |
UC-GH1 Tool | Manual Utility Coupler Base Assembly, NPT |