Utility Couplers

Utility Couplers: UC-GH3

Utility Couplers: UC-GH3

  • Manual coupler connects many lines at once.
  • Compact body size.
  • Patened latch draws in utilities.
  • (8) M6 pass-through ports.
  • Rated Life: 30,000 cycles.

Model Number:  UC-GH3

Product Features Specifications Documents & Downloads 3D CAD Models

Product Features

  • Manual coupler connects many lines at once.
  • Compact body size.
  • Patened latch draws in utilities.
  • (8) M6 pass-through ports.
  • Rated Life: 30,000 cycles.
Specification Value
Compliance Type None
Locking Type Manual
Minimum Coupling Force
Minimum Operating Temperature -28.9 °C
Maximum Operating Temperature 65.6 °C
Module Flats
Module Type
Number of Ports 8
Port Type Pass Thru
Weight 2 kg
X/Y Compliance Range
Z Compliance
Download Download Type Language
9630-20-GH3-M Drawings English
9620-20-B-GHx Manuals English
Download Description
UC-GH3 Master Manual Utility Coupler, 8 Pass-Through Ports, M6
UC-GH3 Tool Manual Utility Coupler, 8 Pass-Through Ports, M6

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..