Utility Couplers

Utility Couplers: UC-GK1

Utility Couplers: UC-GK1

  • (4) Mounting flats attach standard ATI utility modules.
  • Compact body size.
  • Engineered compliance built-in to ensure reliable coupling.
  • Sensors available to detect tool side presence.
  • Drive cylinders and linear actuators available.
  • Hardened stainless steel alignment pins.

Model Number:  UC-GK1

Product Features Specifications Documents & Downloads 3D CAD Models

Product Features

  • (4) Mounting flats attach standard ATI utility modules.
  • Compact body size.
  • Engineered compliance built-in to ensure reliable coupling.
  • Sensors available to detect tool side presence.
  • Drive cylinders and linear actuators available.
  • Hardened stainless steel alignment pins.
Specification Value
Compliance Type Integrated
Locking Type None
Minimum Coupling Force 180 N
Minimum Operating Temperature -28.9 °C
Maximum Operating Temperature 65.6 °C
Module Flats 4
Module Type Medium
Number of Ports 0
Port Type None
Weight
X/Y Compliance Range ±3 mm
Z Compliance 2 mm
Download Download Type Language
9630-20-GK1 Drawings English
9620-20-B-GKx Utility Coupler Manuals English
Download Description
UC-GK1 Tool Utility Coupler Base Assembly
UC-GK1 Master Compliant Utility Coupler

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..