Utility Couplers

Utility Couplers: UC-GL2P

Utility Couplers: UC-GL2P

  • (4) Mounting flats attach standard ATI ledge-mount utility modules
  • Engineered compliance built-in to ensure reliable coupling.
  • Drive cylinders and linear actuators available.
  • Hardened stainless steel alignment pins.
  • Allows DL4 module direct-mount on flats A and C.
  • (2) 3/4″ Pass Through Ports

Model Number:  UC-GL2P

Product Features Specifications Documents & Downloads 3D CAD Models

Product Features

  • (4) Mounting flats attach standard ATI ledge-mount utility modules
  • Engineered compliance built-in to ensure reliable coupling.
  • Drive cylinders and linear actuators available.
  • Hardened stainless steel alignment pins.
  • Allows DL4 module direct-mount on flats A and C.
  • (2) 3/4″ Pass Through Ports
Specification Value
Compliance Type Integrated
Locking Type None
Minimum Coupling Force 2200 N
Minimum Operating Temperature -28.9 °C
Maximum Operating Temperature 65.6 °C
Module Flats
Module Type Heavy
Number of Ports 2
Port Type Pass Thru
Weight 8.5 kg
X/Y Compliance Range ±4.1 mm
Z Compliance 2 mm
Download Download Type Language
9630-20-GL2P-E Drawings English
9630-20-GL2P-N Drawings English
9620-20-B-GLx Manuals English
Download Description
9123-GL2PCM-0-0-0-0-N GL2 Compliant Utility Coupler Master with (2) 3/4 NPT Pass-Through Ports
9123-GL2PT-0-0-0-0-N GL2 Utility Coupler Tool with (2) 3/4 NPT Pass-Through Ports

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..