Utility Couplers

Utility Couplers: UC-GL3

Utility Couplers: UC-GL3

  • (4) Mounting flats attach standard ATI ledge-mount utility modules
  • Engineered compliance built-in to ensure reliable coupling.
  • Sensors available to detect tool side presence.
  • Drive cylinders and linear actuators available.
  • Hardened stainless steel alignment pins.

Model Number:  UC-GL3

Product Features Specifications Documents & Downloads 3D CAD Models

Product Features

  • (4) Mounting flats attach standard ATI ledge-mount utility modules
  • Engineered compliance built-in to ensure reliable coupling.
  • Sensors available to detect tool side presence.
  • Drive cylinders and linear actuators available.
  • Hardened stainless steel alignment pins.
Specification Value
Compliance Type Integrated
Locking Type None
Minimum Coupling Force 4400 N
Minimum Operating Temperature -28.9 °C
Maximum Operating Temperature 65.6 °C
Module Flats 4
Module Type Heavy
Number of Ports 4
Port Type Checked
Weight
X/Y Compliance Range ±4.1 mm
Z Compliance 2 mm
Download Download Type Language
9630-20-GL3-N Drawings English
9620-20-B-GLx Manuals English
Download Description
UC-GL3 Master-Euro Compliant Utility Coupler with (4) G 3/4 Checked Ports
UC-GL3 Tool-Euro Utility Coupler with (4) G 3/4 Checked Ports

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..