Manual Tool Changers

MC-16R Manual Tool Changer

MC-16R Manual Tool Changer

ATI Manual Tool Changers provide a simple, reliable solution for quickly switching end-effectors without the need for tools or power. Designed for ease of use and repeatable alignment, they reduce downtime and improve flexibility in collaborative, lab, or low volume applications.

  • (4) 1/8 NPT Integrated air pass thrus ports in a compact 794 gram package
  • Screw-style locking mechanism (patented) results in high locking force.
  • Ratchet Knob adds security to locked position.
  • One (1) flat available to mount electrical modules for increased functionality
  • Rated to 16 kg (35 lb) payload.
Model Number: MC-16R

Product Features Specifications Documents & Downloads 3D CAD Models

Product Features

  • (4) 1/8 NPT Integrated air pass thrus ports in a compact 794 gram package
  • Screw-style locking mechanism (patented) results in high locking force.
  • Ratchet Knob adds security to locked position.
  • One (1) flat available to mount electrical modules for increased functionality
  • Rated to 16 kg (35 lb) payload.
  • High strength-to-weight ratio.
    Specification Value
    Passthrough Port Sizes (4) 1/8 NPT
    Pneumatic Passthrough Port Quantity 4
    Positional Repeatability 0.0254 mm
    Suggested Payload Limit 16 kg
    X/Y Static Moment Capacity 24.9 Nm
    Z Static Moment Capacity 45.2 Nm
    Master Side Weight 0.522 kg
    Tool Side Weight 0.272 kg
    Weight When Coupled 0.794 kg
    Actuation Type Manual
    Robot Wrist Type Standard
    Color Black
    Port Threads NPT Threads
    Download Download Type Language
    MC-16R Manual Tool Changer Drawing Drawings English
    MC-16R All Steel Master, Fully Threaded, Ratchet Knob, Ports Removed, Drawing Drawings English
    MC-16R Manual Tool Changer Manual Manuals English
    Download Description
    9122-016RM-000 MC-16R Base Master NPT, Steel Fully Threaded, Ratchet Knob

    Compatible Modules

    11 Results

    Product Category

    Tool Changer Modules
    Electrical tool changer utility modules

    Electrical Modules: KM14

    Tool Changer Modules
    Electrical tool changer utility modules

    Electrical Modules: KJ212

    Tool Changer Modules

    Electrical Modules: KF19

    Talk to an Expert

    Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..