Manual Tool Changers

MC-36R Manual Tool Changer

MC-36R Manual Tool Changer

ATI Manual Tool Changers provide a simple, reliable solution for quickly switching end-effectors without the need for tools or power. Designed for ease of use and repeatable alignment, they reduce downtime and improve flexibility in collaborative, lab, or low volume applications.

  • (6) 1/8 NPT Integrated air pass thrus ports in a compact 1.75 kg package
  • Screw-style locking mechanism (patented) results in high locking force.
  • Ratchet Knob adds security to locked position.
  • Two (2) flats available to mount electrical modules for increased functionality
  • Rated to 16 kg (35 lb) payload.
Model Number:  MC-36R

Product Features Specifications Documents & Downloads 3D CAD Models Accessories

Product Features

  • (6) 1/8 NPT Integrated air pass thrus ports in a compact 1.75 kg package
  • Screw-style locking mechanism (patented) results in high locking force.
  • Ratchet Knob adds security to locked position.
  • Two (2) flats available to mount electrical modules for increased functionality
  • Rated to 16 kg (35 lb) payload.
  • High strength-to-weight ratio.
Specification Value
Passthrough Port Sizes (6) 1/8 NPT
Pneumatic Passthrough Port Quantity 6
Positional Repeatability
Suggested Payload Limit 36 kg
X/Y Static Moment Capacity 113 Nm
Z Static Moment Capacity 169 Nm
Master Side Weight 0.998 kg
Tool Side Weight 0.748 kg
Weight When Coupled 1.75 kg
Actuation Type Manual
Robot Wrist Type Standard
Color Black
Port Threads NPT Threads
Download Download Type Language
9630-20-MC36R Drawings English
9630-20-MC36R-NP Drawings English
9620-20-B-MC-36R Tool Changer Manual Manuals English
Download Description
9122-036T-000-000 MC-36 Manual Tool Changer Tool Side
9122-036RM-000-000 MC-36R Manual Tool Changer Master Side
Part Number Description
Adapter plate kit JL2 Adapter Plate Assembly with J16 Mounting Pattern to Mount ER Servo Modules

Compatible Modules

81 Results

Product Category

Tool Changer Modules
Cover plates

Cover Plates: JPC

Tool Changer Modules

Servo Modules: RES10

Tool Changer Modules
Servo tool changer utility modules

Servo Modules: REP7

Tool Changer Modules
Servo tool changer utility modules

Servo Modules: REP6

Tool Changer Modules

Servo Modules: REP10

Tool Changer Modules

High-Current Modules: PG3

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..