Tool Changer Stands

TSL Modular Tool Stand for Large Tool Changers

TSL Modular Tool Stand for Large Tool Changers

The ATI Large Tool Stand System, or TSL, is compatible with ATI Tool Changer models QC-150 and larger. The system is designed for durability, longevity, and maximum flexibility to fit most customer applications. The configurable system allows you to specify tool height, offset, shielding, and sensing. To save space, the TSL can even store two tools on the same post. ATI TSLs are currently in use in major automotive plants around the world.

Model Number:  TSL

Product Features Documents & Downloads Accessories

Product Features

  • Compact Tool Hooks and Hangers to minimize stack height and provide a simple and effective drop-off method.
  • Robust powder-coated Steel Weldment to ensure long-term durability in the most severe plant conditions.
  • Optional Sensors and Switches are offered for tool presence, shield status, and Tool Stand Interlock.
  • Optional Debris Shields for protecting your equipment from dust, weld slag, and other harmful debris.
  • Job-Specific Tool Integration: ATI Engineers will work with you to design custom interfaces to your tooling that are job-specific. Contact ATI for more information.
    Download Download Type Language
    TSL Tool Stand Product Manual Manuals English
    TSL Tool Stands – 48” tall with Dual Pin and Bushing Rigid Modules, Tooling Interface Plates, Single Sensors, TSI Switches, and Vertical Debris Shields Drawings English
    TSL Tool Stands – 48” tall with Dual Pin and Bushing Rigid Modules, Custom Tooling Interface Plates, Single Sensors, TSI Switches, and Horizontal Debris Shield Drawings English
    TSL Tool Stands – 48” tall with Dual Hook and Hanger Style Rigid Modules, NA2NA3 Tool Hook Modules, TSI Switches, and Horizontal Debris Shield Drawings English
    TSL Tool Stands – 48” tall with Single Hook and Hanger Style Compliant Module, Vertical Tooling Hook Plate, and Proximity sensor Drawings English
    TSL Tooling Interface Plate for QC-150 – Blank Drawings English
    TSL Tooling Interface Plate – Blank Drawings English
    TSL Hook Module, Rigid Drawings English
    TSL Tooling Hook Plate Assembly, Blank Drawings English
    TSL Pin & Bushing Module, Rigid Drawings English
    TSL Vertical Tooling Interface Plate – Blank Drawings English
    TSL Vertical Tooling Interface Plate with (4)M8, (4) M6 Dowels Drawings English
    TSL Post Module, (1) Rigid Pin & Bushing Module, 48″ Tall Drawings English
    TSL Post Module, (1) Rigid Hook Module, 48″ Tall Drawings English
    TSL Post Module, (2) Rigid Hook Modules, 48″ Tall Drawings English
    TSL Post Module, (2) Rigid Pin & Bushing Modules, 48″ Tall Drawings English
    Part Number Description
    9120-TSL-RMH-R000

    TSL Hook Module, Rigid

    9121-TSL-TH-5641

    TSL Tooling Hook Plate Assembly, Blank

    9120-TSL-RMB-R000

    TSL Pin & Bushing Module, Rigid

    9120-TSL-PM-148B-R000

    TSL Post Module, (1) Rigid Pin & Bushing Module, 48″ Tall

    9120-TSL-PM-148H-R000

    TSL Post Module, (1) Rigid Hook Module, 48″ Tall

    9120-TSL-PM-248B-R000

    TSL Post Module, (2) Rigid Pin & Bushing Modules, 48″ Tall

    9120-TSL-PM-248H-R000

    TSL Post Module, Dual Stand with(2) Rigid Hook Modules, 48″ Tall

    9120-TSL-HBB-4115

    TSL Tooling Interface Plate – Blank

    9120-TSL-HBC-9039

    TSL Tooling Interface Plate for QC-210, 125mm B.C., (2) Dowel 10, (6) M10, 100mm Thru

    9120-TSL-HBC-9040

    TSL Tooling Interface Plate for QC-310, 200mm B.C., (2) Dowel 12, (10) M12, 125mm Thru

    9120-TSL-HBQ-8389

    TSL Tooling Interface Plate for QC-150 and QC-160 – Blank

    9120-TSL-VBB-3328

    TSL Vertical Tooling Interface Plate – Blank

    9120-TSL-VBC-11618

    TSL Vertical Tooling Interface Plate with (4)M8, (4) M6 Dowels

    Compatible Modules

    Talk to an Expert

    Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..