Product Features
- Reduce scrap, downtime, machine damage.
- Eliminates jamming, wedging, galling.
- Increases automatic assembly productivity (faster throughput).
- Lowers machine and part cost due to relaxed tolerances.
- Replaces centering sleeves, springs, two-stage RCCs.
- Makes impossible assemblies possible.
Specification | Value |
---|---|
Allowable Cocking Misalignment | 1.1° |
Allowable Lateral Misalignment | 2.2 mm |
Allowable Torsion Misalignment | 4° |
Center of Compliance | 150 mm |
Cocking Stiffness | 554 Nm/rad |
Compliance Motion | Remote |
Diameter | 99 mm |
Force Factor | 25.8 N/bar |
Height | 45 mm |
Lateral Stiffness | 11400 N/m |
Maximum Cocking Capacity | 7.3 Nm |
Maximum Cocking Capacity | 1400 N |
Maximum Compression Capacity | 8.9 N |
Maximum Lateral Capacity | |
Maximum Number of Pads | 3 |
Maximum Tension Capacity | 53 N |
Weight with 3 Shear Pads | 0.363 kg |
Weight with 3 Shear Pads, Lock-Up and Sensor | 0.499 kg |
- Filter by Type
- Drawings
- Manuals
- Filter by Part Number
- HCL-11A
Part Number | Description | ||
---|---|---|---|
![]() |
HCL-11A | Neoprene, -29 to 82, Good, Good, 20 (Low), 24889 |
|