Tool Changers

QC-40Q

QC-40Q-E Tool Changer

ATI Robotic Tool Changers enable fully automated end-effector exchange with secure locking, utility pass-through, and high repeatability. Engineered for harsh environments and high-cycle use, they boost uptime, flexibility, and productivity in robotic automation.

  • (8) 1/8 G (BSPP) Integrated air pass thrus ports in a compact 1.84 kg package
  • No-Touch locking technology allows up to 1.5 mm plate separation when locking.
  • Patented Fail-Safe locking mechanism design results in low force acting on the piston.
  • Supports multiple mounting patterns with interface plates
  • All locking parts are made of Rc58 stainless steel.
Model Number:  tool-changers-qc-40q

Product Features Specifications Documents & Downloads 3D CAD Models Accessories Payload Chart

Product Features

  • (8) 1/8 G (BSPP) Integrated air pass thrus ports in a compact 1.84 kg package
  • No-Touch locking technology allows up to 1.5 mm plate separation when locking.
  • Patented Fail-Safe locking mechanism design results in low force acting on the piston.
  • Supports multiple mounting patterns with interface plates
  • All locking parts are made of Rc58 stainless steel.
  • Two (2) flats available to mount utility modules for increased functionality
  • Alignment features in Tool Changer body for greater torsional strength and better serviceability.
Specification Value
Locking Force @ 80 psi (5.5 bar) 5600 N
Maximum Locking Distance 3.05 mm
Passthrough Port Sizes (8) 1/8 NPT
Pneumatic Passthrough Port Quantity 8
Positional Repeatability 0.0152 mm
Suggested Payload Limit 60 kg
X/Y Static Moment Capacity 226 Nm
Z Static Moment Capacity 226 Nm
Master Side Weight 1.25 kg
Tool Side Weight 0.59 kg
Weight When Coupled 1.84 kg
Actuation Type Pneumatic
Robot Wrist Type Standard
Color Black
Port Threads BSPP/G Threads
Download Download Type Language
9630-20-040QM-E 040T-E Drawings English
9620-20-B-40Q Series Base Tool Changer Manuals English
Download Description
QC-40Q Master-Euro QC-40Q Master – Euro
QC-40 Tool-Euro QC-40 Tool – Euro
Part Number Description
9120-TSS-HBQ-9400

TSS Tooling Interface Plate for QC-40 – Blank

9120-TSS-VBQ-8206

TSS Pin & Bushing Vertical Tooling Interface plate w/J16 Pattern – notched

9120-TSS-MMB-7130

TSS and Manual Coupler Mounting Module

Compatible Modules

68 Results

Product Category

Tool Changer Modules

Servo Modules: RES10B

Tool Changer Modules
Servo tool changer utility modules

Servo Modules: RES17

Tool Changer Modules

Servo Modules: RES10

Tool Changer Modules
Servo tool changer utility modules

Servo Modules: REP6

Tool Changer Modules

Servo Modules: REP10

Tool Changer Modules

High-Current Modules: PG3

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..