Product Features
- (5) 3/8 G (BSPP) and (4) 1/2 G (BSPP) Integrated air pass thrus ports in a 9.3 kg package
- No-Touch locking technology allows up to 3.0 mm plate separation when locking.
- Patented Fail-Safe locking mechanism design results in low force acting on the piston.
- Direct mounting to 125 mm ISO mounting pattern robot wrists to minimize stack height. Also supports additional mounting patterns
- All locking parts are made of Rc58 stainless steel.
- Two (2) flats available to mount up to four (4) utility modules without adapters for increased functionality
- Alignment features in Tool Changer body for greater torsional strength and better serviceability.
- Integrated Lock/Unlock sensing to communicate status. No SIP required.
Specification | Value |
---|---|
Locking Force @ 80 psi (5.5 bar) | 31000 N |
Maximum Locking Distance | 2 mm |
Passthrough Port Sizes | (5) 3/8 NPT; (4) 1/2 NPT |
Pneumatic Passthrough Port Quantity | 5 |
Positional Repeatability | 0.0152 mm |
Suggested Payload Limit | 300 kg |
X/Y Static Moment Capacity | 2710 Nm |
Z Static Moment Capacity | 2260 Nm |
Master Side Weight | 6.44 kg |
Tool Side Weight | 2.86 kg |
Weight When Coupled | 9.3 kg |
Actuation Type | Pneumatic |
Robot Wrist Type | Standard |
Color | Black |
Port Threads | BSPP/G Threads |
Download | Description |
---|---|
QC-160 Tool-Euro | QC-160 Tool – Euro |
QC-160 Master-Euro | QC-160 Master – Euro |
- Filter by Part Number
- 9121-TSL-TH-5641
- 9120-TSL-HBB-4115
- 9120-TSL-HBQ-8389
- 9120-TSL-VBB-3328
- 9120-TSL-VBC-11618
- 9120-TSL-RMH-R000
- 9120-TSL-RMB-R000
- 9120-TSL-PM-148B-R000
- 9120-TSL-PM-148H-R000
- 9120-TSL-PM-248B-R000
- 9120-TSL-PM-248H-R000
Part Number | Description | ||
---|---|---|---|
![]() |
9121-TSL-TH-5641 |
TSL Tooling Hook Plate Assembly, Blank |
|
![]() |
9120-TSL-HBB-4115 |
TSL Tooling Interface Plate – Blank |
|
![]() |
9120-TSL-HBQ-8389 |
TSL Tooling Interface Plate for QC-150 and QC-160 – Blank |
|
![]() |
9120-TSL-VBB-3328 |
TSL Vertical Tooling Interface Plate – Blank |
|
![]() |
9120-TSL-VBC-11618 |
TSL Vertical Tooling Interface Plate with (4)M8, (4) M6 Dowels |
|
![]() |
9120-TSL-RMH-R000 |
TSL Hook Module, Rigid |
|
![]() |
9120-TSL-RMB-R000 |
TSL Pin & Bushing Module, Rigid |
|
![]() |
9120-TSL-PM-148B-R000 |
TSL Post Module, (1) Rigid Pin & Bushing Module, 48″ Tall |
|
![]() |
9120-TSL-PM-148H-R000 |
TSL Post Module, (1) Rigid Hook Module, 48″ Tall |
|
![]() |
9120-TSL-PM-248B-R000 |
TSL Post Module, (2) Rigid Pin & Bushing Modules, 48″ Tall |
|
![]() |
9120-TSL-PM-248H-R000 |
TSL Post Module, Dual Stand with(2) Rigid Hook Modules, 48″ Tall |
|