|
- Choose an option
- 17 mm
- 25 mm
- 40 mm
- 43 mm
- 45 mm
- 58 mm
|
|
- Choose an option
- 1200-120
- 250/3
- 250/6
- 50/0.5
- 580/20
- 80/4
|
|
- Choose an option
- Analog (+/-10V) (Box)
- Analog (mV/V)
- EtherCAT & RS485 (Board)
- EtherCAT & RS485 (Box)
- Ethernet & RS422 (Board)
- Ethernet & RS422 (Box)
|
|
- Choose an option
- 1.8 Tangential
- 1.8m Axial
- 1.8m Radial
- 1.8m Radial-EC8
- 1.8m Tangential
- 5 Tangential
- 5m Axial
- 5m Radial
- 5m Tangential
- 5mm Radial
|
|
- Choose an option
- 12-pin M12
- 20-pin Hirose
- 20-pin Lemo
- 6-Pin M8
- 8-Pin M12
- 8-Pin M8
- 8-pin Molex PicoBlade
|
|
Clear |