Reciprocating File: CRT-12-5

Reciprocating File: CRT-12-5

    • Ideally suited for removal of parting lines and flash on parts in tight spaces where chatter is an issue
    • Robust reciprocating drive with oiled air.
    • Unit also deburrs edges, significantly reduces cycle time.
    • Built-in compliance reduces robot programming.
    • Cutting force adjustable on-the-fly.
    • Mounts to robot arm on side of deburring unit.
    • Can utilize many industrial finishing media including files of various shapes and sizes.
    • Minimal chattering and vibration.
    • Great replacement for hand deburring operations.
View all features
Model Number:  CRT-12-5

Product Features Specifications Documents & Downloads 3D CAD Models Accessories

Product Features

  • Ideally suited for removal of parting lines and flash on parts in tight spaces where chatter is an issue
  • Robust reciprocating drive with oiled air.
  • Unit also deburrs edges, significantly reduces cycle time.
  • Built-in compliance reduces robot programming.
  • Cutting force adjustable on-the-fly.
  • Mounts to robot arm on side of deburring unit.
  • Can utilize many industrial finishing media including files of various shapes and sizes.
  • Minimal chattering and vibration.
  • Great replacement for hand deburring operations.
    Specification Value
    Air Connections (Compliance) 5/32″ Tube / 4 mm
    Air Connections (Spindle) 3/8″ Tube / 10 mm
    Collet 5 mm
    Compliance Force Range 18 N – 62 N
    Compliance Travel at Collet 8.1 mm
    Compliance Travel Recommended 4.1 mm
    Max Speed 12000 Strokes Per Minute (SPM)
    Motor Type Pneumatic Reciprocating
    Mounting Feature Side and Rear Patterns
    Weight 3.1 kg
    Download Download Type Language
    9630-50-CRT-12-5 Drawings English
    9630-50-CRT-PNEUMATIC Drawings English
    9610-50-1028 Manuals English
    Download Description
    9005-50-6143 Interface Plate Kit, Dovetail Style B to 100mm Axial Offset Blank
    9150-CRT-12-5 Compliant Reciprocating Tool, 12K Strokes per Minute, 5mm Stroke
    3700-50-9210 IP, MR Benchmount IP to BC 50, (4) M6, Boss 31.5, Dowel 6
    Part Number Description
    Bench mount adapter kit 9005-50-6091 Bench Mount Adapter “Style A” (RCV490)
    Interface plate kit 9005-50-6143 Interface Plate Kit, Dovetail Style B to 100mm Axial Offset Blank
    9005-50-6119

    3mm / .125″ Chuck for round shank files

    9005-50-6121

    6mm / .25″ Chuck for round shank files

    9005-50-6120

    4mm Chuck for round shank files

    3710-50-1462

    Triangular File for acute internal angles or to clear out square corners

    3710-50-1459

    Rectangular File for General Purpose work, accessing deep cavities

    3710-50-1461

    Half Round File for use on flat, concave or convex surfaces. Great for Cylindrical Surfaces

    3710-50-1460

    Round File for complex geometries such as opening holes or slots, accessing deep cavities

    Coalescing filter or regulator air prep kit 9005-50-6174 Filter Regulator Lubricator Air Prep Kit with Compliance & Oil Level Switch (Standard Lubrication Rate). Air inlet 1/2″ NPT. Air outlet: 5/32″ tube fitting (Compliance), 3/8″ tube fitting (Motor). Supplied with 10ft. Tubing for compliance air (5/32″). Supplied with 10ft. Tubing for motor air (3/8″).
    9005-50-6165

    Filter Regulator Lubricator Air Prep Kit with Compliance (Standard Lubrication Rate). Air inlet 1/2″ NPT. Air outlet: 5/32″ tube fitting (Compliance), 3/8″ tube fitting (Motor). Supplied with 10ft. Tubing for compliance air (5/32″). Supplied with 10ft. Tubing for motor air (3/8″).

    9005-50-6164

    Regulator, 1-60 psi, 1/4 NPT. Inlet: 1/4″ NPT. Outlet: 1/4″ NPT.

    Compatible Modules

    Talk to an Expert

    Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..