Mini58 Force/Torque Sensor, 2800 N / 120 Nm Payload, Analog (+/-10V), 12-pin round Amphenol Connector
- 6-Axis Force/Torque Sensing – Measures force and torque in all six degrees of freedom (Fx, Fy, Fz, Tx, Ty, Tz) with ranges up to 2800 N force and 120 Nm torque, engineered for performance in rugged environments
- Form Factor – Low-profile sensor with through-hole enables direct integration with drive shafts and tooling.
- Analog Output (+/-10V) – Provides simple, real-time force and torque feedback compatible with most PLCs, controllers, and data acquisition systems.
- Extremely-High Strength – EDM wire-cut from high yield-strength stainless steel. Maximum allowable overload values are 4.9 to 21.0 times rated capacities.
- High Signal-to-Noise Ratio – Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.