Force-Torque Sensors

Nano17 Titanium Force/Torque Sensor

Nano17 Titanium Force/Torque Sensor, 32 N / 0.2 Nm Payload, Analog (+/-10V), 12-pin round Amphenol Connector

  • 6-Axis Force/Torque Sensing – Measures force and torque in all six degrees of freedom (Fx, Fy, Fz, Tx, Ty, Tz) with ranges up to 32 N force and 0.2 Nm torque
  • Form Factor – The smallest commercially available 6-axis sensor with external electronics and titanium construction for low to medium payload in a variety of applications.
  • Analog Output (+/-10V) – Provides simple, real-time force and torque feedback compatible with most PLCs, controllers, and data acquisition systems.
  • Extremely-High Strength – EDM wire-cut from high yield-strength stainless steel. Maximum allowable overload values are 4.9 to 19.6 times rated capacities.
  • High Signal-to-Noise Ratio – Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.
View all features
Model Number:  nano17-titanium-force-torque-sensor

Product Features Specifications Documents & Downloads 3D CAD Models Accessories Calibration

Product Features

  • 6-Axis Force/Torque Sensing – Measures force and torque in all six degrees of freedom (Fx, Fy, Fz, Tx, Ty, Tz) with ranges up to 32 N force and 0.2 Nm torque
  • Form Factor – The smallest commercially available 6-axis sensor with external electronics and titanium construction for low to medium payload in a variety of applications.
  • Analog Output (+/-10V) – Provides simple, real-time force and torque feedback compatible with most PLCs, controllers, and data acquisition systems.
  • Extremely-High Strength – EDM wire-cut from high yield-strength stainless steel. Maximum allowable overload values are 4.9 to 19.6 times rated capacities.
  • High Signal-to-Noise Ratio – Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.
  • IP20 Rated for Controlled Environments – Provides basic protection against solid objects, ideal for use in clean, dry, and enclosed industrial or lab settings
Specification Value
Measurement Range 32 N / 0.2 Nm
Sensing Range
X/Y Force Sensing Range ±32 N
X/Y Torque Sensing Range ±0.2 Nm
Z Force Sensing Range ±56.4 N
Z Torque Sensing Range ±0.2 Nm
Resolution
X/Y Force Sensing Resolution 0.006 N
X/Y Torque Sensing Resolution 0.03 Nm
Z Force Sensing Resolution 0.006 N
Z Torque Sensing Resolution 0.03 Nm
Overload
Force X/Y Single Axis Overload ±160 N
Force Z Single Axis Overload ±310 N
Torque X/Y Single Axis Overload ±1.0 Nm
Torque Z Single Axis Overload ±1.2 Nm
Stiffness
Force X/Y Calculated Stiffness 4.8×10^6 N/m
Torque X/Y Calculated Stiffness 1.4×10^2 Nm/rad
Force Z Calculated Stiffness 6.6×10^6 N/m
Torque Z Calculated Stiffness 2.2×10^2 Nm/rad
Resonant Frequency
Fx/Fy/Tz Resonant Frequency 3000 Hz
Fz/Tx/Ty Resonant Frequency 3000 Hz
Other
Height 14.5 mm
Weight 0.0101 kg
Diameter 17 mm
Interface Plate Rating IP20
Communication Interface Analog (+/-10V)
Accuracy (% Full Scale) 0.75 – 1.25%
Latency <1 ms
Sample Rate 40 kHz
Connector 12-pin round Amphenol
Accuracy values vary depending on the axis of measurement. For detailed specifications and axis-specific accuracy data, please contact our sales team.
The effective data rate is determined by the DAQ device in use. Specifically, the sensor data rate equals the DAQ device’s total data rate divided by six (6) channels; one for each axis of force and torque. For additional assistance, please contact our sales or engineering team.
Download Download Type Language
9230-05-1336 Drawings English
9230-05-1369 Drawings English
F/T Sensor Data Acquisition (DAQ) Systems Manual Manuals English
Nano17 Titanium Complex Loading Graphs Complex Loading Graph English
ATIDAQFT.NET.MSI (Demo Version 2.1, .NET Framework 4.8) Software English
Download Description
9105-TW-NANO17TI-R Link to 3C CAD Model for 9105-TW-NANO17TI-R
Part Number Description
An image representing that an image is missing 9105-C-PS-U-2

Cable from power supply or interface-power supply box to DAQ card, unterminated, 2m

An image representing that an image is missing 9105-IFPS-1

DAQ Interface Power Supply

An image representing that an image is missing 9105-M1USB6421 USB-6421, 16-bit, 250kS/s (16AI, 2AO,16DIO), Spring Terminals, mioDAQ Device
CalibrationX/Y Force Sensing RangeZ Force Sensing RangeX/Y Torque Sensing RangeZ Torque Sensing RangeX/Y Force Sensing ResolutionZ Force Sensing ResolutionX/Y Torque Sensing ResolutionZ Torque Sensing Resolution
SI-32-0.232 N56.4 N0.2 Nm0.2 Nm0.0058 N0.0058 N0.00003 Nm0.00003 Nm
SI-16-0.116 N28.2 N0.1 Nm0.1 Nm0.0029 N0.0029 N0.00002 Nm0.00001 Nm
SI-8-0.058 N14.1 N0.05 Nm0.05 Nm0.0015 N0.0015 N0.00001 Nm0.00001 Nm

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..