Force-Torque Sensors

Delta Force/Torque Sensor

Delta Force/Torque Sensor, 660 N / 60 Nm Payload, Analog (+/-10V), 20-pin Hirose Connector

  • 6-Axis Force/Torque Sensing – Measures force and torque in all six degrees of freedom (Fx, Fy, Fz, Tx, Ty, Tz) with ranges up to 660 N force and 60 Nm torque, suitable for balanced force and torque requirements
  • Form Factor – Industrial-grade sensor platform with internal electronics for streamlined integration.
  • Analog Output (+/-10V) – Provides simple, real-time force and torque feedback compatible with most PLCs, controllers, and data acquisition systems.
  • Extremely-High Strength – EDM wire-cut from high yield-strength stainless steel. Maximum allowable overload values are 4.1 to 18.8 times rated capacities.
  • High Signal-to-Noise Ratio – Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.
View all features
Model Number:  delta-force-torque-sensor-dft

Product Features Specifications Documents & Downloads Accessories Calibration

Product Features

  • 6-Axis Force/Torque Sensing – Measures force and torque in all six degrees of freedom (Fx, Fy, Fz, Tx, Ty, Tz) with ranges up to 660 N force and 60 Nm torque, suitable for balanced force and torque requirements
  • Form Factor – Industrial-grade sensor platform with internal electronics for streamlined integration.
  • Analog Output (+/-10V) – Provides simple, real-time force and torque feedback compatible with most PLCs, controllers, and data acquisition systems.
  • Extremely-High Strength – EDM wire-cut from high yield-strength stainless steel. Maximum allowable overload values are 4.1 to 18.8 times rated capacities.
  • High Signal-to-Noise Ratio – Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.
  • IP20 Rated for Controlled Environments – Provides basic protection against solid objects, ideal for use in clean, dry, and enclosed industrial or lab settings
Specification Value
Measurement Range 660 N / 60 Nm
Sensing Range
X/Y Force Sensing Range ±660 N
X/Y Torque Sensing Range ±60 Nm
Z Force Sensing Range ±1980 N
Z Torque Sensing Range ±60 Nm
Resolution
X/Y Force Sensing Resolution 0.03125 N
X/Y Torque Sensing Resolution 0.002 Nm
Z Force Sensing Resolution 0.0625 N
Z Torque Sensing Resolution 0.002 Nm
Overload
Force X/Y Single Axis Overload ±3700 N
Force Z Single Axis Overload ±10000 N
Torque X/Y Single Axis Overload ±280 Nm
Torque Z Single Axis Overload ±400Nm
Stiffness
Force X/Y Calculated Stiffness 3.6×10^7 N/m
Torque X/Y Calculated Stiffness 5.2×10^4 Nm/rad
Force Z Calculated Stiffness 5.9×10^7 N/m
Torque Z Calculated Stiffness 9.1×10^4 Nm/rad
Resonant Frequency
Fx/Fy/Tz Resonant Frequency 1500 Hz
Fz/Tx/Ty Resonant Frequency 1700 Hz
Other
Height 33.3 mm
Weight 0.913 kg
Diameter 94.5 mm
Interface Plate Rating IP20
Communication Interface Analog (+/-10V)
Accuracy (% Full Scale) 0.75 – 1.25%
Latency <1 ms
Sample Rate 40 kHz
Connector 20-pin Hirose
Accuracy values vary depending on the axis of measurement. For detailed specifications and axis-specific accuracy data, please contact our sales team.
The effective sample rate is determined by the DAQ device in use. Specifically, the sensor sample rate equals the DAQ device’s total data rate divided by six (6) channels; one for each axis of force and torque. For additional assistance, please contact our sales or engineering team.
Download Download Type Language
9230-05-1330 Drawings English
9230-05-1370 Drawings English
F/T Sensor Data Acquisition (DAQ) Systems Manual Manuals English
Delta Complex Loading Graphs Complex Loading Graph English
ATIDAQFT.NET.MSI (Demo Version 2.1, .NET Framework 4.8) Software English
Part Number Description
An image representing that an image is missing 9105-C-H-PS-10

DAQ F/T transducer cable, Hirose connector to power supply, 10m

An image representing that an image is missing 9105-C-H-PS-5

DAQ F/T transducer cable, Hirose connector to power supply, 5m

An image representing that an image is missing 9105-C-PS-U-2

Cable from power supply or interface-power supply box to DAQ card, unterminated, 2m

An image representing that an image is missing 9105-M1USB6421 USB-6421, 16-bit, 250kS/s (16AI, 2AO,16DIO), Spring Terminals, mioDAQ Device
An image representing that an image is missing 9105-PS-1

DAQ Transducer Power Supply

CalibrationX/Y Force Sensing RangeZ Force Sensing RangeX/Y Torque Sensing RangeZ Torque Sensing RangeX/Y Force Sensing ResolutionZ Force Sensing ResolutionX/Y Torque Sensing ResolutionZ Torque Sensing Resolution
SI-660-60660 N1980 N60 Nm60 Nm0.125 N0.25 N0.0075 Nm0.0075 Nm
SI-330-30330 N990 N30 Nm30 Nm0.0625 N0.125 N0.0038 Nm0.0038 Nm
SI-165-15165 N495 N15 Nm15 Nm0.0313 N0.0625 N0.0019 Nm0.0019 Nm

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..