Gamma Force/Torque Sensor, 130 N / 10 Nm Payload, Analog (+/-10V), 20-pin Hirose Connector
- 6-Axis Force/Torque Sensing – Measures force and torque in all six degrees of freedom (Fx, Fy, Fz, Tx, Ty, Tz) with ranges up to 130 N of force and 10 Nm of torque, ideal for light-duty precision tasks
- Form Factor – Rugged industrial housing with integrated electronics for all-in-one sensing.
- Analog Output (+/-10V) – Provides simple, real-time force and torque feedback compatible with most PLCs, controllers, and data acquisition systems.
- Extremely-High Strength – Precision-machined from high-strength aircraft-grade aluminum, combining durability with low weight. Handles overloads up to 6.9 to 31.6 times its rated capacity.
- High Signal-to-Noise Ratio – Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.