Axia90 Force/Torque Sensor Kit, 1000 N / 50 Nm Payload, EtherCAT, 8-Pin M8 (ZC27) Connector
- 6-Axis Force/Torque Sensing – Measures force and torque in all six degrees of freedom (Fx, Fy, Fz, Tx, Ty, Tz) with ranges up to 1000 N of force and 50 Nm of torque for general-purpose industrial use
- Form Factor – Compact, low-profile design enables seamless integration into space-constrained applications.
- Universal Force/Torque Sensor Kit – This kit includes a sensor, standard interface plate to mount the sensor to a robot, cables, and power supply for easy integration across a wide range of robot brands and applications.
- EtherCAT Interface – Enables real-time, high-speed communication for precision motion control in synchronized, multi-axis automation environments.
- Extremely-High Strength – Precision-machined from high-strength aircraft-grade aluminum, combining durability with low weight. Handles overloads up to 5.0 to 12.5 times its rated capacity.