{"id":30047,"date":"2025-05-14T11:06:46","date_gmt":"2025-05-14T11:06:46","guid":{"rendered":"https:\/\/ati.novanta.com\/products\/force-torque-sensors\/"},"modified":"2026-10-13T16:02:47","modified_gmt":"2026-10-13T16:02:47","slug":"force-torque-sensors","status":"publish","type":"page","link":"https:\/\/ati.novanta.com\/de\/products\/force-torque-sensors\/","title":{"rendered":"Kraft-\/Drehmomentsensoren"},"content":{"rendered":"\n\n<div class=\"hero alignfull hero--wide hero--medium has-overlay has-overlay-dark\">\n\t\t\t\t\t<figure class=\"hero__image-wrap\">\n\t\t\t\t<img decoding=\"async\" width=\"1680\" height=\"830\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/09\/FTS-Website-Header-2.png?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"\" fetchpriority=\"high\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/09\/FTS-Website-Header-2.png?quality=85&amp;strip=all 2018w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/09\/FTS-Website-Header-2.png?resize=320%2C158&amp;quality=85&amp;strip=all 320w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/09\/FTS-Website-Header-2.png?resize=400%2C198&amp;quality=85&amp;strip=all 400w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/09\/FTS-Website-Header-2.png?resize=840%2C415&amp;quality=85&amp;strip=all 840w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/09\/FTS-Website-Header-2.png?resize=1200%2C593&amp;quality=85&amp;strip=all 1200w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/09\/FTS-Website-Header-2.png?resize=1680%2C830&amp;quality=85&amp;strip=all 1680w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/09\/FTS-Website-Header-2.png?resize=1920%2C949&amp;quality=85&amp;strip=all 1920w\" sizes=\"(max-width: 1680px) 100vw, 1680px\" \/>\t\t\t<\/figure>\n\t\t\t\n\t\n\t\n<div class=\"hero__content hero__content--vertical-align-bottom\" style=\"--one-novanta-hero-pre-heading-acent-line-color: #d9272d\">\n\t<div class=\"hero__content-wrap has-medium-font-size has-heading-font-family\">\n\t\t\t\t\t<p class=\"hero__pre-heading shiny-text\">\n\t\t\t\tProdukte\t\t\t<\/p>\n\t\t\n\t\t<h1 class=\"hero__heading line-expanding has-display-font-size\">\n\t\t\tKraft-\/Drehmomentsensoren\t\t<\/h1>\n\n\t\t<p><\/p>\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-outline-dark has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/de\/products\/force-torque-sensors\/calibration-files\/\">Kalibrierungsdateien herunterladen<\/a><\/div>\n\n\n\n<div class=\"wp-block-button is-style-fill-dark is-style-outline has-arrow type-light is-style-outline--1\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/de\/product-category\/force-torque-sensors\/\">Produkte durchsuchen<\/a><\/div>\n<\/div>\n\n\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull large-text-block is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\"><\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<p class=\"large-text-block__text has-heading-font-family has-xx-large-font-size wp-block-paragraph\" style=\"font-style:normal;font-weight:600\"><\/p>\n<\/div>\n<\/div>\n\n\n\n<hr class=\"wp-block-separator alignwide has-alpha-channel-opacity\" \/>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--40);padding-bottom:var(--wp--preset--spacing--40)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"featured-content featured-content--media-align-right\" >\n\t\n<div class=\"featured-content__media\">\n\t\n<novanta-video class=\"novanta-video one-novanta-video-component\" thumbnail=\"static\" id=\"video_6adee33444028\">\n\t<figure class=\"novanta-video__thumbnail image-zoom-in\">\n\t\t\n<div class=\"media-lightbox\">\n\t<ati-media-lightbox>\n\t\t<rt-lightbox id=\"videolightbox_video_6adee33444028\" close-on-overlay-click=\"yes\" swipe=\"yes\" swipe-threshold=\"300\" class=\"media-lightbox__wrapper\">\n\t\t\t<dialog class=\"media-lightbox__dialog\">\n\t\t\t\t<div class=\"media-lightbox__content-wrapper\">\n\t\t\t\t\t<rt-lightbox-close class=\"media-lightbox__close\">\n\t\t\t\t\t\t<button class=\"media-lightbox__close-button\" aria-label=\"Schlie\u00dfen\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" fill=\"none\" stroke=\"currentColor\" width=\"24\" height=\"24\" viewbox=\"0 0 24 24\"><path stroke-linecap=\"round\" stroke-linejoin=\"round\" d=\"M6 18 18 6M6 6l12 12\" \/><\/svg>\n\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-close>\n\n\t\t\t\t\t<rt-lightbox-previous class=\"media-lightbox__navigation-previous\">\n\t\t\t\t\t\t<button class=\"media-lightbox__navigation-button\" aria-label=\"Zur\u00fcck\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-previous>\n\t\t\t\t\t<rt-lightbox-content class=\"media-lightbox__content\"><\/rt-lightbox-content>\n\t\t\t\t\t<rt-lightbox-next class=\"media-lightbox__navigation-next\">\n\t\t\t\t\t\t<button class=\"media-lightbox__navigation-button\" aria-label=\"Weiter\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-next>\n\t\t\t\t\t\t\t\t\t\t<div class=\"media-lightbox__nav\"><\/div>\n\t\t\t\t<\/div>\n\t\t\t<\/dialog>\n\t\t<\/rt-lightbox>\n\t<\/ati-media-lightbox>\n\t<rt-lightbox-trigger lightbox=\"videolightbox_video_6adee33444028\" group=\"video-gallery-video_6adee33444028\" class=\"media-lightbox__trigger\">\n\t\t<button class=\"media-lightbox__trigger-button\" aria-label=\"Lightbox \u00f6ffnen\">\n\t\t\t<figure class=\"media-lightbox__figure\">\n\t\t\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"460\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-video-thumbnail.webp?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image novanta-video__static-thumbnail\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-video-thumbnail.webp?quality=85&amp;strip=all 1680w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-video-thumbnail.webp?resize=840%2C460&amp;quality=85&amp;strip=all 840w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-video-thumbnail.webp?resize=1200%2C657&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t\t\t\t\n\t\t\t\t\t\t\t<\/figure>\n\t\t<\/button>\n\t\t<template>\n\t\t\t\t\t\t\t\t\t\t\t<wistia-player media-id=\"notfrducn7\" autoplay><\/wistia-player>\n\t\t\t\t\t<\/template>\n\t<\/rt-lightbox-trigger>\n<\/div>\n\n\t\t\n\t\t<button class=\"novanta-video__play-button\" aria-label=\"Video-Wiedergabetaste\" type=\"button\">\n\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" fill=\"none\" viewbox=\"0 0 166 166\"><path stroke=\"currentColor\" stroke-width=\"2\" d=\"M66.75 115.719V49.281L117.183 82.5 66.75 115.719Z\" \/><circle cx=\"83\" cy=\"83\" r=\"82\" stroke=\"currentColor\" stroke-width=\"2\" \/><\/svg>\n\t\t<\/button>\n\t<\/figure>\n<\/novanta-video>\n<\/div>\n\n<div class=\"featured-content__content\">\n\t\n\n<h2 id=\"h-why-ati-force-torque-sensors\" class=\"wp-block-heading has-x-large-font-size\">Warum Kraft-\/Drehmomentsensoren von ATI?<\/h2>\n\n\n\n<p class=\"has-normal-font-size wp-block-paragraph\">Kraft-\/Drehmomentsensoren sind Ger\u00e4te, die die auf ein Objekt wirkende Kraft und das Drehmoment messen. Bei Einsatz in Robotern k\u00f6nnen die ausgegebenen Daten zur Analyse erfasst, \u00fcberwacht oder zur Steuerung eines Prozesses oder einer Aufgabe verwendet werden.<br><br>Seit \u00fcber 30 Jahren stellt ATI branchenf\u00fchrende Kraft- und Drehmomentsensoren her.<\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-container-core-buttons-is-layout-1b176cfd wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/de\/product-category\/force-torque-sensors\/\">Produkte durchsuchen<\/a><\/div>\n\n\n\n<div class=\"wp-block-button is-style-outline has-arrow type-light is-style-outline--2\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ATI-Force-Torque-Sensor-Application-Sheet.xlsx\">Arbeitsblatt herunterladen<\/a><\/div>\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"alignwide wp-block-one-novanta-image-cta has-background has-secondary-background-color media-text media-text--media-align-left\" >\n\t<figure class=\"media-text__media\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1200\" height=\"1029\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-family-image.webp?quality=85&amp;strip=all&amp;w=1200\" class=\"attachment-design-lg size-design-lg\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-family-image.webp?quality=85&amp;strip=all 1400w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-family-image.webp?resize=320%2C274&amp;quality=85&amp;strip=all 320w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-family-image.webp?resize=400%2C343&amp;quality=85&amp;strip=all 400w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-family-image.webp?resize=840%2C720&amp;quality=85&amp;strip=all 840w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-family-image.webp?resize=1200%2C1029&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 1200px) 100vw, 1200px\" \/>\t<\/figure>\n\n\t<div class=\"media-text__content has-medium-font-size has-heading-font-family\">\n\t\t\n\n<h2 id=\"h-force-torque-sensors-to-fit-every-application\" class=\"wp-block-heading media-text__heading has-x-large-font-size\">Kraft- und Drehmomentsensoren f\u00fcr jede Anwendung<\/h2>\n\n\n\n<ul class=\"wp-block-list\">\n<li class=\"has-normal-font-size\">Unser umfangreiches Sortiment an Messwandlern l\u00e4sst sich nahtlos in jede Anwendung integrieren.<\/li>\n\n\n\n<li class=\"has-normal-font-size\">ATI bietet eine Vielzahl von Einbauma\u00dfen, Optionen f\u00fcr integrierte oder externe Elektronik sowie verschiedene Leistungsstufen.<\/li>\n\n\n\n<li class=\"has-normal-font-size\">Jeder Kraft-Drehmoment-Sensor l\u00e4sst sich durch zahlreiche Schnittstellen-, Befestigungs- und Kalibrierungsoptionen individuell anpassen.<\/li>\n<\/ul>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-container-core-buttons-is-layout-5dff3d62 wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/de\/product-category\/force-torque-sensors\/\">Produkte durchsuchen<\/a><\/div>\n<\/div>\n\n\t<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"featured-content featured-content--media-align-left\" >\n\t\n<div class=\"featured-content__media\">\n\t\n<novanta-video class=\"novanta-video one-novanta-video-component\" thumbnail=\"static\" id=\"video_6adee33447e3a\">\n\t<figure class=\"novanta-video__thumbnail image-zoom-in\">\n\t\t\n<div class=\"media-lightbox\">\n\t<ati-media-lightbox>\n\t\t<rt-lightbox id=\"videolightbox_video_6adee33447e3a\" close-on-overlay-click=\"yes\" swipe=\"yes\" swipe-threshold=\"300\" class=\"media-lightbox__wrapper\">\n\t\t\t<dialog class=\"media-lightbox__dialog\">\n\t\t\t\t<div class=\"media-lightbox__content-wrapper\">\n\t\t\t\t\t<rt-lightbox-close class=\"media-lightbox__close\">\n\t\t\t\t\t\t<button class=\"media-lightbox__close-button\" aria-label=\"Schlie\u00dfen\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" fill=\"none\" stroke=\"currentColor\" width=\"24\" height=\"24\" viewbox=\"0 0 24 24\"><path stroke-linecap=\"round\" stroke-linejoin=\"round\" d=\"M6 18 18 6M6 6l12 12\" \/><\/svg>\n\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-close>\n\n\t\t\t\t\t<rt-lightbox-previous class=\"media-lightbox__navigation-previous\">\n\t\t\t\t\t\t<button class=\"media-lightbox__navigation-button\" aria-label=\"Zur\u00fcck\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-previous>\n\t\t\t\t\t<rt-lightbox-content class=\"media-lightbox__content\"><\/rt-lightbox-content>\n\t\t\t\t\t<rt-lightbox-next class=\"media-lightbox__navigation-next\">\n\t\t\t\t\t\t<button class=\"media-lightbox__navigation-button\" aria-label=\"Weiter\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-next>\n\t\t\t\t\t\t\t\t\t\t<div class=\"media-lightbox__nav\"><\/div>\n\t\t\t\t<\/div>\n\t\t\t<\/dialog>\n\t\t<\/rt-lightbox>\n\t<\/ati-media-lightbox>\n\t<rt-lightbox-trigger lightbox=\"videolightbox_video_6adee33447e3a\" group=\"video-gallery-video_6adee33447e3a\" class=\"media-lightbox__trigger\">\n\t\t<button class=\"media-lightbox__trigger-button\" aria-label=\"Lightbox \u00f6ffnen\">\n\t\t\t<figure class=\"media-lightbox__figure\">\n\t\t\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"473\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/24ac627a1df40080e2f91dad4f37529358b96cf7.png?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image novanta-video__static-thumbnail\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/24ac627a1df40080e2f91dad4f37529358b96cf7.png?quality=85&amp;strip=all 1280w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/24ac627a1df40080e2f91dad4f37529358b96cf7.png?resize=840%2C473&amp;quality=85&amp;strip=all 840w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/24ac627a1df40080e2f91dad4f37529358b96cf7.png?resize=1200%2C675&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t\t\t\t\n\t\t\t\t\t\t\t<\/figure>\n\t\t<\/button>\n\t\t<template>\n\t\t\t\t\t\t\t\t\t\t\t<wistia-player media-id=\"2q8z0a89j8\" autoplay><\/wistia-player>\n\t\t\t\t\t<\/template>\n\t<\/rt-lightbox-trigger>\n<\/div>\n\n\t\t\n\t\t<button class=\"novanta-video__play-button\" aria-label=\"Video-Wiedergabetaste\" type=\"button\">\n\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" fill=\"none\" viewbox=\"0 0 166 166\"><path stroke=\"currentColor\" stroke-width=\"2\" d=\"M66.75 115.719V49.281L117.183 82.5 66.75 115.719Z\" \/><circle cx=\"83\" cy=\"83\" r=\"82\" stroke=\"currentColor\" stroke-width=\"2\" \/><\/svg>\n\t\t<\/button>\n\t<\/figure>\n<\/novanta-video>\n<\/div>\n\n<div class=\"featured-content__content\">\n\t\n\n<h2 id=\"h-ati-force-torque-sensors-are-fanuc-ready\" class=\"wp-block-heading has-x-large-font-size\">ATI-Kraft-\/Drehmomentsensoren sind \u201eFANUC-Ready\u201c<\/h2>\n\n\n\n<p class=\"has-normal-font-size wp-block-paragraph\">ATI bietet eine Reihe von <a href=\"https:\/\/ati.novanta.com\/de\/product-category\/force-torque-sensors\/force-torque-sensor-kits\/\">FANUC-Ready-Kraft-\/Drehmomentsensoren<\/a> an, die f\u00fcr die nahtlose Integration in FANUC-Roboter und die FANUC-Kraftsteuerungssoftware ausgelegt sind.<br><br>Diese Zusammenarbeit reduziert den Zeitaufwand f\u00fcr Integration und Programmierung erheblich.<\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-container-core-buttons-is-layout-5dff3d62 wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/product\/fanuc-ready-axia-force-torque-sensor-kit\/\">\u201eFANUC-Ready\u201c-Axia-Produkte<\/a><\/div>\n\n\n\n<div class=\"wp-block-button is-style-fill has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/product\/fanuc-ready-delta-omega-gamma-force-torque-sensor-kit\/\">\u201eFANUC-Ready\u201c-GEN3-Produkte<\/a><\/div>\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"featured-content featured-content--media-align-right\" >\n\t\n<div class=\"featured-content__media\">\n\t<img loading=\"lazy\" decoding=\"async\" width=\"840\" height=\"480\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/custom-force-torque-sensors-image.webp?quality=85&amp;strip=all&amp;w=840\" class=\"attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/custom-force-torque-sensors-image.webp?quality=85&amp;strip=all 1400w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/custom-force-torque-sensors-image.webp?resize=840%2C480&amp;quality=85&amp;strip=all 840w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/custom-force-torque-sensors-image.webp?resize=1200%2C686&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/><\/div>\n\n<div class=\"featured-content__content\">\n\t\n\n<h2 id=\"h-need-a-custom-solution\" class=\"wp-block-heading has-x-large-font-size\">Ben\u00f6tigen Sie eine ma\u00dfgeschneiderte L\u00f6sung?<\/h2>\n\n\n\n<p class=\"has-normal-font-size wp-block-paragraph\">ATI arbeitet mit Ihnen zusammen, um leistungsstarke Kraft-\/Drehmomentsensoren individuell an Ihre spezifischen Anforderungen anzupassen.<br><br>Ma\u00dfgeschneiderte L\u00f6sungen k\u00f6nnen Merkmale wie Strahlungstoleranz, spezielle Schnittstellenplatten f\u00fcr beengte Platzverh\u00e4ltnisse, gro\u00dfe Durchgangsbohrungen, Schutzart IP68 und Kompatibilit\u00e4t mit Vakuumkammern umfassen.<\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-container-core-buttons-is-layout-5dff3d62 wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/de\/talk-to-an-expert\/\">Sprechen Sie mit einem Experten<\/a><\/div>\n\n\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-background-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-block-one-novanta-media-text-cover media-text-cover alignwide media-text-cover--content-align-right\" >\n\n\t<figure class=\"media-text-cover__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1680\" height=\"710\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/63e6eba529e1ef173f41fbfdb8d59f2b52b56010_52637d.png?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/63e6eba529e1ef173f41fbfdb8d59f2b52b56010_52637d.png?quality=85&amp;strip=all 1680w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/63e6eba529e1ef173f41fbfdb8d59f2b52b56010_52637d.png?resize=320%2C135&amp;quality=85&amp;strip=all 320w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/63e6eba529e1ef173f41fbfdb8d59f2b52b56010_52637d.png?resize=400%2C169&amp;quality=85&amp;strip=all 400w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/63e6eba529e1ef173f41fbfdb8d59f2b52b56010_52637d.png?resize=840%2C355&amp;quality=85&amp;strip=all 840w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/63e6eba529e1ef173f41fbfdb8d59f2b52b56010_52637d.png?resize=1200%2C507&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 1680px) 100vw, 1680px\" \/>\t<\/figure>\n\n\t\t\t<div class=\"media-text-cover__content has-medium-font-size has-heading-font-family\">\n\t\t\t\n\t\t\t<h2 class=\"media-text-cover__heading has-xxx-large-font-size\">\n\t\t\t\tSprechen Sie mit einem Experten\t\t\t<\/h2>\n\n\t\t\t<p>Sind Sie bereit, Ihre Herausforderungen zu meistern und das volle Potenzial Ihrer Roboteranwendungen auszusch\u00f6pfen? Kontaktieren Sie noch heute unser Expertenteam.<\/p>\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/de\/talk-to-an-expert\/\">Kontakt<\/a><\/div>\n<\/div>\n\n\t\t<\/div>\n\t<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 id=\"h-force-torque-sensors\" class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\">Kraft-\/Drehmomentsensoren<\/h2>\n\n\n\n<p class=\"one-novanta-section__description has-medium-font-size has-heading-font-family wp-block-paragraph\">Die unten aufgef\u00fchrten Messbereiche sind die Maximalwerte entlang der Achse; weitere kalibrierte Bereiche sind verf\u00fcgbar.<\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<figure class=\"wp-block-table is-style-stripes has-sticky-header\"><table><thead><tr><th>Modell<\/th><th>Nennwerte Fx, Fy<\/th><th>Nennwerte Fz<\/th><th>Nennwerte Tx, Ty<\/th><th>Gewicht*<\/th><th>Durchmesser*<\/th><th>H\u00f6he*<\/th><\/tr><\/thead><tbody><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/axia80-force-torque-sensor-kit\/\">Axia80-M8<\/a><\/strong><\/td><td>\u00b1150 N<\/td><td>\u00b1470 N<\/td><td>\u00b18 Nm<\/td><td>0,28 kg<\/td><td>82 mm<\/td><td>25,4 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/axia80-force-torque-sensor-kit\/\">Axia80-M20<\/a><\/strong><\/td><td>\u00b1500 N<\/td><td>\u00b1900 N<\/td><td>\u00b120 Nm<\/td><td>0,3 kg<\/td><td>82 mm<\/td><td>25,4 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/axia80-force-torque-sensor-kit\/\">Axia80-M50<\/a><\/strong><\/td><td>\u00b11200 N<\/td><td>\u00b12000 N<\/td><td>\u00b150 Nm<\/td><td>0,68 kg<\/td><td>82 mm<\/td><td>25,4 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/axia90-force-torque-sensor-kit\/\">Axia90-M50<\/a><\/strong><\/td><td>\u00b11000 N<\/td><td>\u00b12000 N<\/td><td>\u00b150 Nm<\/td><td>0,78 kg<\/td><td>89,9 mm<\/td><td>26,9 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/axia130-force-torque-sensor-kit\/\">Axia130-M125<\/a><\/strong><\/td><td>\u00b12000 N<\/td><td>\u00b14000 N<\/td><td>\u00b1125 Nm<\/td><td>0,86 kg<\/td><td>130 mm<\/td><td>39,2 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/axia130-force-torque-sensor-kit\/\">Axia130-M300<\/a><\/strong><\/td><td>\u00b14000 N<\/td><td>\u00b16000 N<\/td><td>\u00b1300 Nm<\/td><td>1,88 kg<\/td><td>130 mm<\/td><td>39,2 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/nano17-titanium-force-torque-sensor\/\">Nano17 Titan<\/a><\/strong><\/td><td>\u00b132 N<\/td><td>\u00b156,4 N<\/td><td>\u00b1200 N\u00b7mm<\/td><td>0,0101 kg<\/td><td>17 mm<\/td><td>14,5 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/nano17-force-torque-sensor\/\">Nano17<\/a><\/strong><\/td><td>\u00b150 N<\/td><td>\u00b170 N<\/td><td>\u00b1500 Nm<\/td><td>0,00907 kg<\/td><td>17 mm<\/td><td>14,5 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/nano17-force-torque-sensor\/\">Nano17 IP65\/IP68<\/a><\/strong><\/td><td>\u00b150 N<\/td><td>\u00b170 N<\/td><td>\u00b1500 Nm<\/td><td>0,0408 kg<\/td><td>20,1 mm<\/td><td>22,2 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/nano25-force-torque-sensor\/\">Nano25<\/a><\/strong><\/td><td>\u00b1250 N<\/td><td>\u00b11000 N<\/td><td>\u00b16 Nm<\/td><td>0,0634 kg<\/td><td>25 mm<\/td><td>21,6 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/nano25-force-torque-sensor\/\">Nano25 IP65\/IP68<\/a><\/strong><\/td><td>\u00b1250 N<\/td><td>\u00b11000 N<\/td><td>\u00b16 Nm<\/td><td>0,136 kg<\/td><td>28 mm<\/td><td>27,5 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/mini27-titanium-force-torque-sensor\/\">Mini27 Titan<\/a><\/strong><\/td><td>\u00b180 N<\/td><td>\u00b1160 N<\/td><td>\u00b14 Nm<\/td><td>0,0334 kg<\/td><td>27 mm<\/td><td>18,2 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/mini40-force-torque-sensor\/\">Mini40<\/a><\/strong><\/td><td>\u00b180 N<\/td><td>\u00b1240 N<\/td><td>\u00b14 Nm<\/td><td>0,0499 kg<\/td><td>40 mm<\/td><td>12,2 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/mini40-force-torque-sensor\/\">Mini40 IP65\/IP68<\/a><\/strong><\/td><td>\u00b180 N<\/td><td>\u00b1240 N<\/td><td>\u00b14 Nm<\/td><td>0,272 kg<\/td><td>53,3 mm<\/td><td>21,1 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/mini43lp-force-torque-sensor\/\">Mini43LP<\/a><\/strong><\/td><td>\u00b1250 N<\/td><td>\u00b1250 N<\/td><td>\u00b13 Nm<\/td><td>0,0512 kg<\/td><td>43 mm<\/td><td>7,9 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/mini45-titanium-force-torque-sensor\/\">Mini45 Titan<\/a><\/strong><\/td><td>\u00b1240 N<\/td><td>\u00b1480 N<\/td><td>\u00b112 Nm<\/td><td>0,0998 kg<\/td><td>45 mm<\/td><td>17,5 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/mini45-force-torque-sensor\/\">Mini45<\/a><\/strong><\/td><td>\u00b1580 N<\/td><td>\u00b11.160 N<\/td><td>\u00b120 Nm<\/td><td>0,0917 kg<\/td><td>45 mm<\/td><td>15,7 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/mini45-force-torque-sensor\/\">Mini45 IP65\/IP68<\/a><\/strong><\/td><td>\u00b1580 N<\/td><td>\u00b11160 N<\/td><td>\u00b120 Nm<\/td><td>0,391 kg<\/td><td>57,9 mm<\/td><td>25,1 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/mini58-force-torque-sensor\/\">Mini58<\/a><\/strong><\/td><td>\u00b12800 N<\/td><td>\u00b16800 N<\/td><td>\u00b1120 Nm<\/td><td>0,345 kg<\/td><td>58 mm<\/td><td>30 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/mini58-force-torque-sensor\/\">Mini58 IP60<\/a><\/strong><\/td><td>\u00b12800 N<\/td><td>\u00b16800 N<\/td><td>\u00b1120 Nm<\/td><td>0,522 kg<\/td><td>82 mm<\/td><td>36,2 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/mini58-force-torque-sensor\/\">Mini58 IP65\/IP68<\/a><\/strong><\/td><td>\u00b12800 N<\/td><td>\u00b16800 N<\/td><td>\u00b1120 Nm<\/td><td>0,804 kg<\/td><td>65,4 mm<\/td><td>37,6 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/gamma-force-torque-sensor\/\">Gamma<\/a><\/strong><\/td><td>\u00b1130 N<\/td><td>\u00b1400 N<\/td><td>\u00b110 Nm<\/td><td>0,255 kg<\/td><td>75,4 mm<\/td><td>33,3 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/gamma-force-torque-sensor\/\">Gamma IP60<\/a><\/strong><\/td><td>\u00b1130 N<\/td><td>\u00b1400 N<\/td><td>\u00b110 Nm<\/td><td>0,467 kg<\/td><td>99,1 mm<\/td><td>39,6 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/gamma-force-torque-sensor\/\">Gamma IP65<\/a><\/strong><\/td><td>\u00b1130 N<\/td><td>\u00b1400 N<\/td><td>\u00b110 Nm<\/td><td>1,09 kg<\/td><td>111 mm<\/td><td>52,3 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/gamma-force-torque-sensor\/\">Gamma IP68<\/a><\/strong><\/td><td>\u00b1130 N<\/td><td>\u00b1400 N<\/td><td>\u00b110 Nm<\/td><td>1,98 kg<\/td><td>111 mm<\/td><td>52,3 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/delta-force-torque-sensor\/\">Delta<\/a><\/strong><\/td><td>\u00b1660 N<\/td><td>\u00b11980 N<\/td><td>\u00b160 Nm<\/td><td>0,913 kg<\/td><td>94,5 mm<\/td><td>33,3 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/delta-force-torque-sensor\/\">Delta IP60<\/a><\/strong><\/td><td>\u00b1660 N<\/td><td>\u00b11980 N<\/td><td>\u00b160 Nm<\/td><td>1,81 kg<\/td><td>117 mm<\/td><td>47,1 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/delta-force-torque-sensor\/\">Delta IP65<\/a><\/strong><\/td><td>\u00b1660 N<\/td><td>\u00b11980 N<\/td><td>\u00b160 Nm<\/td><td>1,77 kg<\/td><td>126 mm<\/td><td>52,2 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/delta-force-torque-sensor\/\">Delta IP68<\/a><\/strong><\/td><td>\u00b1660 N<\/td><td>\u00b11980 N<\/td><td>\u00b160 Nm<\/td><td>2,63 kg<\/td><td>102 mm<\/td><td>52,2 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/omega160-force-torque-sensor\/\">Omega160<\/a><\/strong><\/td><td>\u00b12500 N<\/td><td>\u00b16250 N<\/td><td>\u00b1400 Nm<\/td><td>2,72 kg<\/td><td>157 mm<\/td><td>55,9 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/omega160-force-torque-sensor\/\">Omega160 IP60<\/a><\/strong><\/td><td>\u00b12500 N<\/td><td>\u00b16250 N<\/td><td>\u00b1400 Nm<\/td><td>7,67 kg<\/td><td>194 mm<\/td><td>57,7 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/omega160-force-torque-sensor\/\">Omega160 IP65\/IP68<\/a><\/strong><\/td><td>\u00b12500 N<\/td><td>\u00b16250 N<\/td><td>\u00b1400 Nm<\/td><td>7,26 kg<\/td><td>165 mm<\/td><td>65,9 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/omega191-force-torque-sensor\/\">Omega191<\/a><\/strong><\/td><td>\u00b17200 N<\/td><td>\u00b118.000 N<\/td><td>\u00b11.400 Nm<\/td><td>9,41 kg<\/td><td>190 mm<\/td><td>64 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/omega191-force-torque-sensor\/\">Omega191 IP60<\/a><\/strong><\/td><td>\u00b17200 N<\/td><td>\u00b118.000 N<\/td><td>\u00b11.400 Nm<\/td><td>14,1 kg<\/td><td>238 mm<\/td><td>73,7 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/omega191-force-torque-sensor\/\">Omega191 IP65\/IP68<\/a><\/strong><\/td><td>\u00b17200 N<\/td><td>\u00b118.000 N<\/td><td>\u00b11.400 Nm<\/td><td>13,2 kg<\/td><td>204 mm<\/td><td>74,8 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/omega250-force-torque-sensor\/\">Omega250 IP60<\/a><\/strong><\/td><td>\u00b116.000 N<\/td><td>\u00b132.000 N<\/td><td>\u00b12.000 Nm<\/td><td>31,8 kg<\/td><td>295 mm<\/td><td>94,9 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/omega250-force-torque-sensor\/\">Omega250 IP65\/IP68<\/a><\/strong><\/td><td>\u00b116.000 N<\/td><td>\u00b132.000 N<\/td><td>\u00b12.000 Nm<\/td><td>31,8 kg<\/td><td>295 mm<\/td><td>94,9 mm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/product\/omega331-force-torque-sensor\/\">Omega331<\/a><\/strong><\/td><td>\u00b140 kN<\/td><td>\u00b188 kN<\/td><td>\u00b16 kNm<\/td><td>47 kg<\/td><td>330 mm<\/td><td>107 mm<\/td><\/tr><\/tbody><\/table><\/figure>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<p class=\"wp-block-paragraph\"><\/p>\n","protected":false},"excerpt":{"rendered":"","protected":false},"author":23,"featured_media":54487,"parent":30045,"menu_order":0,"comment_status":"closed","ping_status":"closed","template":"","meta":{"_acf_changed":false,"footnotes":""},"class_list":["post-30047","page","type-page","status-publish","has-post-thumbnail","hentry"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v28.1 (Yoast SEO v28.1) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>Kraft-\/Drehmomentsensoren - ATI Industrial Automation<\/title>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/ati.novanta.com\/de\/products\/force-torque-sensors\/\" \/>\n<meta property=\"og:locale\" content=\"de_DE\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"Kraft-\/Drehmomentsensoren\" \/>\n<meta property=\"og:url\" content=\"https:\/\/ati.novanta.com\/de\/products\/force-torque-sensors\/\" \/>\n<meta property=\"og:site_name\" content=\"ATI Industrial Automation\" \/>\n<meta property=\"article:modified_time\" content=\"2026-10-13T16:02:47+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/09\/FTS-Website-Header-2.png?resize=1200,675\" \/>\n\t<meta property=\"og:image:width\" content=\"1200\" \/>\n\t<meta property=\"og:image:height\" content=\"675\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/png\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"4\u00a0Minuten\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/de\\\/products\\\/force-torque-sensors\\\/\",\"url\":\"https:\\\/\\\/ati.novanta.com\\\/de\\\/products\\\/force-torque-sensors\\\/\",\"name\":\"Kraft-\\\/Drehmomentsensoren - ATI Industrial Automation\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/de\\\/products\\\/force-torque-sensors\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/de\\\/products\\\/force-torque-sensors\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/ati.novanta.com\\\/wp-content\\\/uploads\\\/sites\\\/2\\\/2026\\\/09\\\/FTS-Website-Header-2.png\",\"datePublished\":\"2025-05-14T11:06:46+00:00\",\"dateModified\":\"2026-10-13T16:02:47+00:00\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/de\\\/products\\\/force-torque-sensors\\\/#breadcrumb\"},\"inLanguage\":\"de\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/ati.novanta.com\\\/de\\\/products\\\/force-torque-sensors\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"de\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/de\\\/products\\\/force-torque-sensors\\\/#primaryimage\",\"url\":\"https:\\\/\\\/ati.novanta.com\\\/wp-content\\\/uploads\\\/sites\\\/2\\\/2026\\\/09\\\/FTS-Website-Header-2.png\",\"contentUrl\":\"https:\\\/\\\/ati.novanta.com\\\/wp-content\\\/uploads\\\/sites\\\/2\\\/2026\\\/09\\\/FTS-Website-Header-2.png\",\"width\":2018,\"height\":997},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/de\\\/products\\\/force-torque-sensors\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/ati.novanta.com\\\/de\\\/home\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"Produkte\",\"item\":\"https:\\\/\\\/ati.novanta.com\\\/products\\\/\"},{\"@type\":\"ListItem\",\"position\":3,\"name\":\"Kraft-\\\/Drehmomentsensoren\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#website\",\"url\":\"https:\\\/\\\/ati.novanta.com\\\/\",\"name\":\"ATI Industrial Automation\",\"description\":\"\",\"publisher\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#organization\"},\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/ati.novanta.com\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"de\"},{\"@type\":\"Organization\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#organization\",\"name\":\"ATI Industrial Automation\",\"url\":\"https:\\\/\\\/ati.novanta.com\\\/\",\"logo\":{\"@type\":\"ImageObject\",\"inLanguage\":\"de\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#\\\/schema\\\/logo\\\/image\\\/\",\"url\":\"\",\"contentUrl\":\"\",\"caption\":\"ATI Industrial Automation\"},\"image\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#\\\/schema\\\/logo\\\/image\\\/\"}}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"Kraft-\/Drehmomentsensoren - ATI Industrial Automation","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/ati.novanta.com\/de\/products\/force-torque-sensors\/","og_locale":"de_DE","og_type":"article","og_title":"Kraft-\/Drehmomentsensoren","og_url":"https:\/\/ati.novanta.com\/de\/products\/force-torque-sensors\/","og_site_name":"ATI Industrial Automation","article_modified_time":"2026-10-13T16:02:47+00:00","og_image":[{"width":1200,"height":675,"url":"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/09\/FTS-Website-Header-2.png?resize=1200,675","type":"image\/png"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"4\u00a0Minuten"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/ati.novanta.com\/de\/products\/force-torque-sensors\/","url":"https:\/\/ati.novanta.com\/de\/products\/force-torque-sensors\/","name":"Kraft-\/Drehmomentsensoren - ATI Industrial Automation","isPartOf":{"@id":"https:\/\/ati.novanta.com\/#website"},"primaryImageOfPage":{"@id":"https:\/\/ati.novanta.com\/de\/products\/force-torque-sensors\/#primaryimage"},"image":{"@id":"https:\/\/ati.novanta.com\/de\/products\/force-torque-sensors\/#primaryimage"},"thumbnailUrl":"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/09\/FTS-Website-Header-2.png","datePublished":"2025-05-14T11:06:46+00:00","dateModified":"2026-10-13T16:02:47+00:00","breadcrumb":{"@id":"https:\/\/ati.novanta.com\/de\/products\/force-torque-sensors\/#breadcrumb"},"inLanguage":"de","potentialAction":[{"@type":"ReadAction","target":["https:\/\/ati.novanta.com\/de\/products\/force-torque-sensors\/"]}]},{"@type":"ImageObject","inLanguage":"de","@id":"https:\/\/ati.novanta.com\/de\/products\/force-torque-sensors\/#primaryimage","url":"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/09\/FTS-Website-Header-2.png","contentUrl":"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/09\/FTS-Website-Header-2.png","width":2018,"height":997},{"@type":"BreadcrumbList","@id":"https:\/\/ati.novanta.com\/de\/products\/force-torque-sensors\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/ati.novanta.com\/de\/home\/"},{"@type":"ListItem","position":2,"name":"Produkte","item":"https:\/\/ati.novanta.com\/products\/"},{"@type":"ListItem","position":3,"name":"Kraft-\/Drehmomentsensoren"}]},{"@type":"WebSite","@id":"https:\/\/ati.novanta.com\/#website","url":"https:\/\/ati.novanta.com\/","name":"ATI Industrial Automation","description":"","publisher":{"@id":"https:\/\/ati.novanta.com\/#organization"},"potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/ati.novanta.com\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"de"},{"@type":"Organization","@id":"https:\/\/ati.novanta.com\/#organization","name":"ATI Industrial Automation","url":"https:\/\/ati.novanta.com\/","logo":{"@type":"ImageObject","inLanguage":"de","@id":"https:\/\/ati.novanta.com\/#\/schema\/logo\/image\/","url":"","contentUrl":"","caption":"ATI Industrial Automation"},"image":{"@id":"https:\/\/ati.novanta.com\/#\/schema\/logo\/image\/"}}]}},"parsely":{"version":"1.1.0","canonical_url":"https:\/\/novanta.com\/de\/products\/force-torque-sensors\/","meta":{"@context":"https:\/\/schema.org","@type":"WebPage","headline":"Kraft-\/Drehmomentsensoren","url":"http:\/\/ati.novanta.com\/de\/products\/force-torque-sensors\/","mainEntityOfPage":{"@type":"WebPage","@id":"http:\/\/ati.novanta.com\/de\/products\/force-torque-sensors\/"},"thumbnailUrl":"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/09\/FTS-Website-Header-2.png?quality=85&strip=all&w=150&h=150&crop=1","image":{"@type":"ImageObject","url":"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/09\/FTS-Website-Header-2.png"},"articleSection":"Nicht kategorisiert","author":[{"@type":"Person","name":"divyaraj"}],"creator":["divyaraj"],"publisher":{"@type":"Organization","name":"ATI Industrial Automation","logo":""},"keywords":[],"dateCreated":"2025-05-14T11:06:46Z","datePublished":"2025-05-14T11:06:46Z","dateModified":"2026-10-13T16:02:47Z"},"rendered":"<script type=\"application\/ld+json\" class=\"wp-parsely-metadata\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@type\":\"WebPage\",\"headline\":\"Kraft-\\\/Drehmomentsensoren\",\"url\":\"http:\\\/\\\/ati.novanta.com\\\/de\\\/products\\\/force-torque-sensors\\\/\",\"mainEntityOfPage\":{\"@type\":\"WebPage\",\"@id\":\"http:\\\/\\\/ati.novanta.com\\\/de\\\/products\\\/force-torque-sensors\\\/\"},\"thumbnailUrl\":\"https:\\\/\\\/ati.novanta.com\\\/wp-content\\\/uploads\\\/sites\\\/2\\\/2026\\\/09\\\/FTS-Website-Header-2.png?quality=85&strip=all&w=150&h=150&crop=1\",\"image\":{\"@type\":\"ImageObject\",\"url\":\"https:\\\/\\\/ati.novanta.com\\\/wp-content\\\/uploads\\\/sites\\\/2\\\/2026\\\/09\\\/FTS-Website-Header-2.png\"},\"articleSection\":\"Nicht kategorisiert\",\"author\":[{\"@type\":\"Person\",\"name\":\"divyaraj\"}],\"creator\":[\"divyaraj\"],\"publisher\":{\"@type\":\"Organization\",\"name\":\"ATI Industrial Automation\",\"logo\":\"\"},\"keywords\":[],\"dateCreated\":\"2025-05-14T11:06:46Z\",\"datePublished\":\"2025-05-14T11:06:46Z\",\"dateModified\":\"2026-10-13T16:02:47Z\"}<\/script>","tracker_url":"https:\/\/cdn.parsely.com\/keys\/novanta.com\/p.js"},"_links":{"self":[{"href":"https:\/\/ati.novanta.com\/de\/wp-json\/wp\/v2\/pages\/30047","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/ati.novanta.com\/de\/wp-json\/wp\/v2\/pages"}],"about":[{"href":"https:\/\/ati.novanta.com\/de\/wp-json\/wp\/v2\/types\/page"}],"author":[{"embeddable":true,"href":"https:\/\/ati.novanta.com\/de\/wp-json\/wp\/v2\/users\/23"}],"replies":[{"embeddable":true,"href":"https:\/\/ati.novanta.com\/de\/wp-json\/wp\/v2\/comments?post=30047"}],"version-history":[{"count":6,"href":"https:\/\/ati.novanta.com\/de\/wp-json\/wp\/v2\/pages\/30047\/revisions"}],"predecessor-version":[{"id":55206,"href":"https:\/\/ati.novanta.com\/de\/wp-json\/wp\/v2\/pages\/30047\/revisions\/55206"}],"up":[{"embeddable":true,"href":"https:\/\/ati.novanta.com\/de\/wp-json\/wp\/v2\/pages\/30045"}],"wp:featuredmedia":[{"embeddable":true,"href":"https:\/\/ati.novanta.com\/de\/wp-json\/wp\/v2\/media\/54487"}],"wp:attachment":[{"href":"https:\/\/ati.novanta.com\/de\/wp-json\/wp\/v2\/media?parent=30047"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}