{"id":41321,"date":"2025-05-16T15:25:23","date_gmt":"2025-05-16T15:25:23","guid":{"rendered":"https:\/\/ati.novanta.com\/products\/material-removal-tools\/"},"modified":"2025-12-08T15:15:16","modified_gmt":"2025-12-08T15:15:16","slug":"material-removal-tools","status":"publish","type":"page","link":"https:\/\/ati.novanta.com\/es\/products\/material-removal-tools\/","title":{"rendered":"Herramientas de arranque de material"},"content":{"rendered":"\n\n<div class=\"hero alignfull hero--wide hero--default has-overlay has-overlay-dark\">\n\t\t\t\t\t<figure class=\"hero__image-wrap\">\n\t\t\t\t<img decoding=\"async\" width=\"1680\" height=\"805\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/material-removal-tools-featured-image.webp?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"\" fetchpriority=\"high\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/material-removal-tools-featured-image.webp?resize=320%2C153&amp;quality=85&amp;strip=all 320w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/material-removal-tools-featured-image.webp?resize=400%2C192&amp;quality=85&amp;strip=all 400w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/material-removal-tools-featured-image.webp?resize=840%2C403&amp;quality=85&amp;strip=all 840w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/material-removal-tools-featured-image.webp?resize=1200%2C575&amp;quality=85&amp;strip=all 1200w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/material-removal-tools-featured-image.webp?resize=1680%2C805&amp;quality=85&amp;strip=all 1680w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/material-removal-tools-featured-image.webp?resize=1920%2C920&amp;quality=85&amp;strip=all 1920w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/material-removal-tools-featured-image.webp?resize=2560%2C1227&amp;quality=85&amp;strip=all 2560w\" sizes=\"(max-width: 1680px) 100vw, 1680px\" \/>\t\t\t<\/figure>\n\t\t\t\n\t\n\t\n<div class=\"hero__content hero__content--vertical-align-bottom\" style=\"--one-novanta-hero-pre-heading-acent-line-color: var(--wp--preset--color--primary)\">\n\t<div class=\"hero__content-wrap has-medium-font-size has-heading-font-family\">\n\t\t\t\t\t<p class=\"hero__pre-heading shiny-text\">\n\t\t\t\tProductos\t\t\t<\/p>\n\t\t\n\t\t<h1 class=\"hero__heading line-expanding has-display-font-size\">\n\t\t\tHerramientas de arranque de material\t\t<\/h1>\n\n\t\t<p><\/p>\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull large-text-block is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<p class=\"large-text-block__text has-heading-font-family has-xx-large-font-size wp-block-paragraph\" style=\"font-style:normal;font-weight:600\">Automatice tareas variables como el desbarbado, el desbarbado y el acabado de superficies para mejorar la seguridad y la eficacia.<\/p>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--40);padding-bottom:var(--wp--preset--spacing--40)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<hr class=\"wp-block-separator has-alpha-channel-opacity\" style=\"margin-top:0;margin-bottom:0;padding-top:0;padding-bottom:0\"\/>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--40);padding-bottom:var(--wp--preset--spacing--40)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"featured-content featured-content--media-align-right\" >\n\t\n<div class=\"featured-content__media\">\n\t\n<novanta-video class=\"novanta-video one-novanta-video-component\" thumbnail=\"static\" id=\"video_6ab0b7fcda987\">\n\t<figure class=\"novanta-video__thumbnail image-zoom-in\">\n\t\t\n<div class=\"media-lightbox\">\n\t<ati-media-lightbox>\n\t\t<rt-lightbox id=\"videolightbox_video_6ab0b7fcda987\" close-on-overlay-click=\"yes\" swipe=\"yes\" swipe-threshold=\"300\" class=\"media-lightbox__wrapper\">\n\t\t\t<dialog class=\"media-lightbox__dialog\">\n\t\t\t\t<div class=\"media-lightbox__content-wrapper\">\n\t\t\t\t\t<rt-lightbox-close class=\"media-lightbox__close\">\n\t\t\t\t\t\t<button class=\"media-lightbox__close-button\" aria-label=\"Cerrar\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" fill=\"none\" stroke=\"currentColor\" width=\"24\" height=\"24\" viewbox=\"0 0 24 24\"><path stroke-linecap=\"round\" stroke-linejoin=\"round\" d=\"M6 18 18 6M6 6l12 12\" \/><\/svg>\n\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-close>\n\n\t\t\t\t\t<rt-lightbox-previous class=\"media-lightbox__navigation-previous\">\n\t\t\t\t\t\t<button class=\"media-lightbox__navigation-button\" aria-label=\"Anterior\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-previous>\n\t\t\t\t\t<rt-lightbox-content class=\"media-lightbox__content\"><\/rt-lightbox-content>\n\t\t\t\t\t<rt-lightbox-next class=\"media-lightbox__navigation-next\">\n\t\t\t\t\t\t<button class=\"media-lightbox__navigation-button\" aria-label=\"Siguiente\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-next>\n\t\t\t\t\t\t\t\t\t\t<div class=\"media-lightbox__nav\"><\/div>\n\t\t\t\t<\/div>\n\t\t\t<\/dialog>\n\t\t<\/rt-lightbox>\n\t<\/ati-media-lightbox>\n\t<rt-lightbox-trigger lightbox=\"videolightbox_video_6ab0b7fcda987\" group=\"video-gallery-video_6ab0b7fcda987\" class=\"media-lightbox__trigger\">\n\t\t<button class=\"media-lightbox__trigger-button\" aria-label=\"Abrir la caja de luz\">\n\t\t\t<figure class=\"media-lightbox__figure\">\n\t\t\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"460\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/material-removal-tools-video-thumbnail.webp?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image novanta-video__static-thumbnail\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/material-removal-tools-video-thumbnail.webp?quality=85&amp;strip=all 1680w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/material-removal-tools-video-thumbnail.webp?resize=840%2C460&amp;quality=85&amp;strip=all 840w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/material-removal-tools-video-thumbnail.webp?resize=1200%2C657&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t\t\t\t\n\t\t\t\t\t\t\t<\/figure>\n\t\t<\/button>\n\t\t<template>\n\t\t\t\t\t\t\t\t\t\t\t<wistia-player media-id=\"tikva309eq\" autoplay><\/wistia-player>\n\t\t\t\t\t<\/template>\n\t<\/rt-lightbox-trigger>\n<\/div>\n\n\t\t\n\t\t<button class=\"novanta-video__play-button\" aria-label=\"Bot\u00f3n de reproducci\u00f3n de v\u00eddeo\" type=\"button\">\n\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" fill=\"none\" viewbox=\"0 0 166 166\"><path stroke=\"currentColor\" stroke-width=\"2\" d=\"M66.75 115.719V49.281L117.183 82.5 66.75 115.719Z\" \/><circle cx=\"83\" cy=\"83\" r=\"82\" stroke=\"currentColor\" stroke-width=\"2\" \/><\/svg>\n\t\t<\/button>\n\t<\/figure>\n<\/novanta-video>\n<\/div>\n\n<div class=\"featured-content__content\">\n\t\n\n<h2 class=\"wp-block-heading has-x-large-font-size\" id=\"h-why-ati-material-removal-tools\">\u00bfPor qu\u00e9 Herramientas de Eliminaci\u00f3n de Material ATI?<\/h2>\n\n\n\n<p class=\"has-normal-font-size wp-block-paragraph\">Las herramientas de eliminaci\u00f3n de material ATI ofrecen una conformidad integrada para un procesamiento consistente y repetible, y pueden programarse y montarse f\u00e1cilmente para diversas operaciones utilizando motores neum\u00e1ticos o el\u00e9ctricos duraderos.<\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-container-core-buttons-is-layout-1b176cfd wp-block-buttons-is-layout-flex\">\n\n\n<div class=\"wp-block-button is-style-outline has-arrow type-light is-style-outline--1\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ATI-Material-Removal-Application-Sheet.pdf\">Descargar hoja de trabajo<\/a><\/div>\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-quaternary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--60);padding-bottom:var(--wp--preset--spacing--60)\">\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--40);padding-bottom:var(--wp--preset--spacing--40)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\" id=\"h-compliant-robust-and-reliable\">Conformes, robustas y fiables<\/h2>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"one-novanta-tiles wp-block-one-novanta-tiles grid alignwide grid--cols-3\" >\n\t\n\n<div class=\"tile image-zoom-in has-secondary-background-color tile--has-description\">\n\t<figure class=\"tile__figure\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"840\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/deburring-spindles-image.webp?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image tile__image\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/deburring-spindles-image.webp?quality=85&amp;strip=all 1080w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/deburring-spindles-image.webp?resize=840%2C840&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t<\/figure>\n\t<div class=\"tile__content-wrapper\">\n\t\t<div class=\"tile__content\">\n\t\t\t\n\t\t\t\t\t\t\t<h3 class=\"tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t\t\t\t\t<a href=\"https:\/\/ati.novanta.com\/es\/product\/radial-spindles\/\" class=\"stretched-link tile__link\">\n\t\t\t\t\t\n\t\t\t\t\t\tHusillos radiales\n\t\t\t\t\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t<\/h3>\n\t\t\t\n\t\t\t\t\t\t\t<p class=\"tile__description has-heading-font-family has-medium-font-size\">\n\t\t\t\t\tHerramientas con motor el\u00e9ctrico o neum\u00e1tico adecuadas para el biselado, acabado y desbarbado de diversos materiales.\t\t\t\t<\/p>\n\t\t\t\t\t<\/div>\n\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t<\/div>\n<\/div>\n\n\n\n<div class=\"tile image-zoom-in has-secondary-background-color tile--has-description\">\n\t<figure class=\"tile__figure\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"840\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/12\/cgv-aov-image-ati-material-removal.jpg?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image tile__image\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/12\/cgv-aov-image-ati-material-removal.jpg?quality=85&amp;strip=all 1080w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/12\/cgv-aov-image-ati-material-removal.jpg?resize=840%2C840&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t<\/figure>\n\t<div class=\"tile__content-wrapper\">\n\t\t<div class=\"tile__content\">\n\t\t\t\n\t\t\t\t\t\t\t<h3 class=\"tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t\t\t\t\t<a href=\"https:\/\/ati.novanta.com\/es\/product\/grinding-finishing-tools\/\" class=\"stretched-link tile__link\">\n\t\t\t\t\t\n\t\t\t\t\t\tHerramientas de rectificado y acabado\n\t\t\t\t\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t<\/h3>\n\t\t\t\n\t\t\t\t\t\t\t<p class=\"tile__description has-heading-font-family has-medium-font-size\">\n\t\t\t\t\tHerramientas de motor neum\u00e1tico robustas y de alto par que soportan el estilo de los medios con los que se utilizan.\t\t\t\t<\/p>\n\t\t\t\t\t<\/div>\n\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t<\/div>\n<\/div>\n\n\n\n<div class=\"tile image-zoom-in has-secondary-background-color tile--has-description\">\n\t<figure class=\"tile__figure\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"840\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/compliant-deburring-blade-image.webp?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image tile__image\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/compliant-deburring-blade-image.webp?quality=85&amp;strip=all 1080w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/compliant-deburring-blade-image.webp?resize=840%2C840&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t<\/figure>\n\t<div class=\"tile__content-wrapper\">\n\t\t<div class=\"tile__content\">\n\t\t\t\n\t\t\t\t\t\t\t<h3 class=\"tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t\t\t\t\t<a href=\"https:\/\/ati.novanta.com\/es\/product\/compliant-deburring-blade-cdb-8-11\/\" class=\"stretched-link tile__link\">\n\t\t\t\t\t\n\t\t\t\t\t\tCuchillas de desbarbado conformes\n\t\t\t\t\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t<\/h3>\n\t\t\t\n\t\t\t\t\t\t\t<p class=\"tile__description has-heading-font-family has-medium-font-size\">\n\t\t\t\t\tHerramientas vers\u00e1tiles que aceptan cuchillas de desbarbado manual est\u00e1ndar y medios que pueden cambiarse f\u00e1cilmente.\t\t\t\t<\/p>\n\t\t\t\t\t<\/div>\n\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t<\/div>\n<\/div>\n\n\n\n<div class=\"tile image-zoom-in has-secondary-background-color tile--has-description\">\n\t<figure class=\"tile__figure\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"840\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/CRT-12-5.jpg?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image tile__image\" alt=\"Husillos de desbarbado\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/CRT-12-5.jpg?quality=85&amp;strip=all 1200w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/CRT-12-5.jpg?resize=840%2C840&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t<\/figure>\n\t<div class=\"tile__content-wrapper\">\n\t\t<div class=\"tile__content\">\n\t\t\t\n\t\t\t\t\t\t\t<h3 class=\"tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t\t\t\t\t<a href=\"https:\/\/ati.novanta.com\/es\/product\/reciprocating-file-crt-12-5\/\" class=\"stretched-link tile__link\">\n\t\t\t\t\t\n\t\t\t\t\t\tLima Reciprocante\n\t\t\t\t\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t<\/h3>\n\t\t\t\n\t\t\t\t\t\t\t<p class=\"tile__description has-heading-font-family has-medium-font-size\">\n\t\t\t\t\tIdeal para eliminar l\u00edneas de separaci\u00f3n y rebabas en piezas en espacios reducidos donde las vibraciones son un problema\t\t\t\t<\/p>\n\t\t\t\t\t<\/div>\n\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t<\/div>\n<\/div>\n\n\n\n<div class=\"tile image-zoom-in has-secondary-background-color tile--has-description\">\n\t<figure class=\"tile__figure\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"840\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-control-device-image.webp?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image tile__image\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-control-device-image.webp?quality=85&amp;strip=all 1080w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-control-device-image.webp?resize=840%2C840&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t<\/figure>\n\t<div class=\"tile__content-wrapper\">\n\t\t<div class=\"tile__content\">\n\t\t\t\n\t\t\t\t\t\t\t<h3 class=\"tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t\t\t\t\t<a href=\"https:\/\/ati.novanta.com\/es\/product\/force-control-devices\/\" class=\"stretched-link tile__link\">\n\t\t\t\t\t\n\t\t\t\t\t\tDispositivos de control de la fuerza\n\t\t\t\t\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t<\/h3>\n\t\t\t\n\t\t\t\t\t\t\t<p class=\"tile__description has-heading-font-family has-medium-font-size\">\n\t\t\t\t\tIntegre la conformidad en los procesos automatizados de retirada de material, mejorando la precisi\u00f3n y la adaptabilidad.\t\t\t\t<\/p>\n\t\t\t\t\t<\/div>\n\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t<\/div>\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--40);padding-bottom:var(--wp--preset--spacing--40)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"featured-content featured-content--media-align-left\" >\n\t\n<div class=\"featured-content__media\">\n\t\n<novanta-video class=\"novanta-video one-novanta-video-component\" thumbnail=\"static\" id=\"video_6ab0b7fce3c87\">\n\t<figure class=\"novanta-video__thumbnail image-zoom-in\">\n\t\t\n<div class=\"media-lightbox\">\n\t<ati-media-lightbox>\n\t\t<rt-lightbox id=\"videolightbox_video_6ab0b7fce3c87\" close-on-overlay-click=\"yes\" swipe=\"yes\" swipe-threshold=\"300\" class=\"media-lightbox__wrapper\">\n\t\t\t<dialog class=\"media-lightbox__dialog\">\n\t\t\t\t<div class=\"media-lightbox__content-wrapper\">\n\t\t\t\t\t<rt-lightbox-close class=\"media-lightbox__close\">\n\t\t\t\t\t\t<button class=\"media-lightbox__close-button\" aria-label=\"Cerrar\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" fill=\"none\" stroke=\"currentColor\" width=\"24\" height=\"24\" viewbox=\"0 0 24 24\"><path stroke-linecap=\"round\" stroke-linejoin=\"round\" d=\"M6 18 18 6M6 6l12 12\" \/><\/svg>\n\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-close>\n\n\t\t\t\t\t<rt-lightbox-previous class=\"media-lightbox__navigation-previous\">\n\t\t\t\t\t\t<button class=\"media-lightbox__navigation-button\" aria-label=\"Anterior\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-previous>\n\t\t\t\t\t<rt-lightbox-content class=\"media-lightbox__content\"><\/rt-lightbox-content>\n\t\t\t\t\t<rt-lightbox-next class=\"media-lightbox__navigation-next\">\n\t\t\t\t\t\t<button class=\"media-lightbox__navigation-button\" aria-label=\"Siguiente\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-next>\n\t\t\t\t\t\t\t\t\t\t<div class=\"media-lightbox__nav\"><\/div>\n\t\t\t\t<\/div>\n\t\t\t<\/dialog>\n\t\t<\/rt-lightbox>\n\t<\/ati-media-lightbox>\n\t<rt-lightbox-trigger lightbox=\"videolightbox_video_6ab0b7fce3c87\" group=\"video-gallery-video_6ab0b7fce3c87\" class=\"media-lightbox__trigger\">\n\t\t<button class=\"media-lightbox__trigger-button\" aria-label=\"Abrir la caja de luz\">\n\t\t\t<figure class=\"media-lightbox__figure\">\n\t\t\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"460\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/material-removal-testing-services-thumbnail.webp?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image novanta-video__static-thumbnail\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/material-removal-testing-services-thumbnail.webp?quality=85&amp;strip=all 1680w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/material-removal-testing-services-thumbnail.webp?resize=840%2C460&amp;quality=85&amp;strip=all 840w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/material-removal-testing-services-thumbnail.webp?resize=1200%2C657&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t\t\t\t\n\t\t\t\t\t\t\t<\/figure>\n\t\t<\/button>\n\t\t<template>\n\t\t\t\t\t\t\t\t\t\t\t<wistia-player media-id=\"1j5km0wa3h\" autoplay><\/wistia-player>\n\t\t\t\t\t<\/template>\n\t<\/rt-lightbox-trigger>\n<\/div>\n\n\t\t\n\t\t<button class=\"novanta-video__play-button\" aria-label=\"Bot\u00f3n de reproducci\u00f3n de v\u00eddeo\" type=\"button\">\n\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" fill=\"none\" viewbox=\"0 0 166 166\"><path stroke=\"currentColor\" stroke-width=\"2\" d=\"M66.75 115.719V49.281L117.183 82.5 66.75 115.719Z\" \/><circle cx=\"83\" cy=\"83\" r=\"82\" stroke=\"currentColor\" stroke-width=\"2\" \/><\/svg>\n\t\t<\/button>\n\t<\/figure>\n<\/novanta-video>\n<\/div>\n\n<div class=\"featured-content__content\">\n\t\n\n<h2 class=\"wp-block-heading has-x-large-font-size\" id=\"h-material-removal-testing-services\">Servicios de Pruebas de Eliminaci\u00f3n de Material<\/h2>\n\n\n\n<p class=\"has-normal-font-size wp-block-paragraph\">ATI ayuda a los usuarios a elegir las mejores herramientas automatizadas de eliminaci\u00f3n de material a trav\u00e9s de ensayos internos, ofreciendo recomendaciones de productos, informes detallados y orientaci\u00f3n de integraci\u00f3n para optimizar sus procesos.<\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-container-core-buttons-is-layout-1b176cfd wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/es\/talk-to-an-expert\/\">Contacte con ATI<\/a><\/div>\n\n\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<p class=\"wp-block-paragraph\"><\/p>\n","protected":false},"excerpt":{"rendered":"","protected":false},"author":23,"featured_media":0,"parent":41294,"menu_order":0,"comment_status":"closed","ping_status":"closed","template":"","meta":{"_acf_changed":false,"footnotes":""},"class_list":["post-41321","page","type-page","status-publish","hentry"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v28.1 (Yoast SEO v28.1) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>Herramientas de arranque de material - ATI Industrial Automation<\/title>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/ati.novanta.com\/es\/products\/material-removal-tools\/\" \/>\n<meta property=\"og:locale\" content=\"es_MX\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"Herramientas de arranque de material\" \/>\n<meta property=\"og:url\" content=\"https:\/\/ati.novanta.com\/es\/products\/material-removal-tools\/\" \/>\n<meta property=\"og:site_name\" content=\"ATI Industrial Automation\" \/>\n<meta property=\"article:modified_time\" content=\"2025-12-08T15:15:16+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/01\/ati-logo_1024x1024.png?resize=1024,675\" \/>\n\t<meta property=\"og:image:width\" content=\"1024\" \/>\n\t<meta property=\"og:image:height\" content=\"675\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/png\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"1 minuto\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/es\\\/products\\\/material-removal-tools\\\/\",\"url\":\"https:\\\/\\\/ati.novanta.com\\\/es\\\/products\\\/material-removal-tools\\\/\",\"name\":\"Herramientas de arranque de material - ATI Industrial Automation\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#website\"},\"datePublished\":\"2025-05-16T15:25:23+00:00\",\"dateModified\":\"2025-12-08T15:15:16+00:00\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/es\\\/products\\\/material-removal-tools\\\/#breadcrumb\"},\"inLanguage\":\"es\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/ati.novanta.com\\\/es\\\/products\\\/material-removal-tools\\\/\"]}]},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/es\\\/products\\\/material-removal-tools\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/ati.novanta.com\\\/es\\\/home\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"Productos\",\"item\":\"https:\\\/\\\/ati.novanta.com\\\/products\\\/\"},{\"@type\":\"ListItem\",\"position\":3,\"name\":\"Herramientas de arranque de material\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#website\",\"url\":\"https:\\\/\\\/ati.novanta.com\\\/\",\"name\":\"ATI Industrial Automation\",\"description\":\"\",\"publisher\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#organization\"},\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/ati.novanta.com\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"es\"},{\"@type\":\"Organization\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#organization\",\"name\":\"ATI Industrial Automation\",\"url\":\"https:\\\/\\\/ati.novanta.com\\\/\",\"logo\":{\"@type\":\"ImageObject\",\"inLanguage\":\"es\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#\\\/schema\\\/logo\\\/image\\\/\",\"url\":\"\",\"contentUrl\":\"\",\"caption\":\"ATI Industrial Automation\"},\"image\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#\\\/schema\\\/logo\\\/image\\\/\"}}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"Herramientas de arranque de material - ATI Industrial Automation","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/ati.novanta.com\/es\/products\/material-removal-tools\/","og_locale":"es_MX","og_type":"article","og_title":"Herramientas de arranque de material","og_url":"https:\/\/ati.novanta.com\/es\/products\/material-removal-tools\/","og_site_name":"ATI Industrial Automation","article_modified_time":"2025-12-08T15:15:16+00:00","og_image":[{"width":1024,"height":675,"url":"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/01\/ati-logo_1024x1024.png?resize=1024,675","type":"image\/png"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"1 minuto"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/ati.novanta.com\/es\/products\/material-removal-tools\/","url":"https:\/\/ati.novanta.com\/es\/products\/material-removal-tools\/","name":"Herramientas de arranque de material - ATI Industrial Automation","isPartOf":{"@id":"https:\/\/ati.novanta.com\/#website"},"datePublished":"2025-05-16T15:25:23+00:00","dateModified":"2025-12-08T15:15:16+00:00","breadcrumb":{"@id":"https:\/\/ati.novanta.com\/es\/products\/material-removal-tools\/#breadcrumb"},"inLanguage":"es","potentialAction":[{"@type":"ReadAction","target":["https:\/\/ati.novanta.com\/es\/products\/material-removal-tools\/"]}]},{"@type":"BreadcrumbList","@id":"https:\/\/ati.novanta.com\/es\/products\/material-removal-tools\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/ati.novanta.com\/es\/home\/"},{"@type":"ListItem","position":2,"name":"Productos","item":"https:\/\/ati.novanta.com\/products\/"},{"@type":"ListItem","position":3,"name":"Herramientas de arranque de material"}]},{"@type":"WebSite","@id":"https:\/\/ati.novanta.com\/#website","url":"https:\/\/ati.novanta.com\/","name":"ATI Industrial Automation","description":"","publisher":{"@id":"https:\/\/ati.novanta.com\/#organization"},"potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/ati.novanta.com\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"es"},{"@type":"Organization","@id":"https:\/\/ati.novanta.com\/#organization","name":"ATI Industrial Automation","url":"https:\/\/ati.novanta.com\/","logo":{"@type":"ImageObject","inLanguage":"es","@id":"https:\/\/ati.novanta.com\/#\/schema\/logo\/image\/","url":"","contentUrl":"","caption":"ATI Industrial Automation"},"image":{"@id":"https:\/\/ati.novanta.com\/#\/schema\/logo\/image\/"}}]}},"parsely":{"version":"1.1.0","canonical_url":"https:\/\/novanta.com\/es\/products\/material-removal-tools\/","smart_links":{"inbound":0,"outbound":0},"traffic_boost_suggestions_count":0,"meta":{"@context":"https:\/\/schema.org","@type":"WebPage","headline":"Herramientas de arranque de material","url":"http:\/\/ati.novanta.com\/es\/products\/material-removal-tools\/","mainEntityOfPage":{"@type":"WebPage","@id":"http:\/\/ati.novanta.com\/es\/products\/material-removal-tools\/"},"thumbnailUrl":"","image":{"@type":"ImageObject","url":""},"articleSection":"Sin categor\u00eda","author":[{"@type":"Person","name":"divyaraj"}],"creator":["divyaraj"],"publisher":{"@type":"Organization","name":"ATI Industrial Automation","logo":""},"keywords":[],"dateCreated":"2025-05-16T15:25:23Z","datePublished":"2025-05-16T15:25:23Z","dateModified":"2025-12-08T15:15:16Z"},"rendered":"<script type=\"application\/ld+json\" class=\"wp-parsely-metadata\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@type\":\"WebPage\",\"headline\":\"Herramientas de arranque de material\",\"url\":\"http:\\\/\\\/ati.novanta.com\\\/es\\\/products\\\/material-removal-tools\\\/\",\"mainEntityOfPage\":{\"@type\":\"WebPage\",\"@id\":\"http:\\\/\\\/ati.novanta.com\\\/es\\\/products\\\/material-removal-tools\\\/\"},\"thumbnailUrl\":\"\",\"image\":{\"@type\":\"ImageObject\",\"url\":\"\"},\"articleSection\":\"Sin categor\\u00eda\",\"author\":[{\"@type\":\"Person\",\"name\":\"divyaraj\"}],\"creator\":[\"divyaraj\"],\"publisher\":{\"@type\":\"Organization\",\"name\":\"ATI Industrial Automation\",\"logo\":\"\"},\"keywords\":[],\"dateCreated\":\"2025-05-16T15:25:23Z\",\"datePublished\":\"2025-05-16T15:25:23Z\",\"dateModified\":\"2025-12-08T15:15:16Z\"}<\/script>","tracker_url":"https:\/\/cdn.parsely.com\/keys\/novanta.com\/p.js"},"_links":{"self":[{"href":"https:\/\/ati.novanta.com\/es\/wp-json\/wp\/v2\/pages\/41321","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/ati.novanta.com\/es\/wp-json\/wp\/v2\/pages"}],"about":[{"href":"https:\/\/ati.novanta.com\/es\/wp-json\/wp\/v2\/types\/page"}],"author":[{"embeddable":true,"href":"https:\/\/ati.novanta.com\/es\/wp-json\/wp\/v2\/users\/23"}],"replies":[{"embeddable":true,"href":"https:\/\/ati.novanta.com\/es\/wp-json\/wp\/v2\/comments?post=41321"}],"version-history":[{"count":2,"href":"https:\/\/ati.novanta.com\/es\/wp-json\/wp\/v2\/pages\/41321\/revisions"}],"predecessor-version":[{"id":45660,"href":"https:\/\/ati.novanta.com\/es\/wp-json\/wp\/v2\/pages\/41321\/revisions\/45660"}],"up":[{"embeddable":true,"href":"https:\/\/ati.novanta.com\/es\/wp-json\/wp\/v2\/pages\/41294"}],"wp:attachment":[{"href":"https:\/\/ati.novanta.com\/es\/wp-json\/wp\/v2\/media?parent=41321"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}