{"id":27228,"date":"2025-05-14T11:06:46","date_gmt":"2025-05-14T11:06:46","guid":{"rendered":"https:\/\/ati.novanta.com\/products\/force-torque-sensors\/"},"modified":"2025-11-03T13:51:07","modified_gmt":"2025-11-03T13:51:07","slug":"force-torque-sensors","status":"publish","type":"page","link":"https:\/\/ati.novanta.com\/ja\/products\/force-torque-sensors\/","title":{"rendered":"\u30d5\u30a9\u30fc\u30b9\/\u30c8\u30eb\u30af\u30fb\u30bb\u30f3\u30b5"},"content":{"rendered":"\n\n<div class=\"hero alignfull hero--wide hero--medium has-overlay has-overlay-dark\">\n\t\t\t\t\t<figure class=\"hero__image-wrap\">\n\t\t\t\t<img decoding=\"async\" width=\"2560\" height=\"1227\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-featured-image.webp?quality=85&amp;strip=all&amp;w=2560\" class=\"attachment-design-max size-design-max\" alt=\"\" fetchpriority=\"high\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-featured-image.webp?resize=320%2C153&amp;quality=85&amp;strip=all 320w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-featured-image.webp?resize=400%2C192&amp;quality=85&amp;strip=all 400w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-featured-image.webp?resize=840%2C403&amp;quality=85&amp;strip=all 840w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-featured-image.webp?resize=1200%2C575&amp;quality=85&amp;strip=all 1200w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-featured-image.webp?resize=1680%2C805&amp;quality=85&amp;strip=all 1680w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-featured-image.webp?resize=1920%2C920&amp;quality=85&amp;strip=all 1920w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-featured-image.webp?resize=2560%2C1227&amp;quality=85&amp;strip=all 2560w\" sizes=\"(max-width: 2560px) 100vw, 2560px\" \/>\t\t\t<\/figure>\n\t\t\t\n\t\n\t\n<div class=\"hero__content hero__content--vertical-align-bottom\" style=\"--one-novanta-hero-pre-heading-acent-line-color: var(--wp--preset--color--primary)\">\n\t<div class=\"hero__content-wrap has-medium-font-size has-heading-font-family\">\n\t\t\t\t\t<p class=\"hero__pre-heading shiny-text\">\n\t\t\t\t\u88fd\u54c1\u7d39\u4ecb\t\t\t<\/p>\n\t\t\n\t\t<h1 class=\"hero__heading line-expanding has-display-font-size\">\n\t\t\t\u30d5\u30a9\u30fc\u30b9\/\u30c8\u30eb\u30af\u30fb\u30bb\u30f3\u30b5\t\t<\/h1>\n\n\t\t<p><\/p>\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-outline-dark has-arrow\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/ja\/products\/force-torque-sensors\/calibration-files\/\">\u6821\u6b63\u30d5\u30a1\u30a4\u30eb\u306e\u30c0\u30a6\u30f3\u30ed\u30fc\u30c9<\/a><\/div>\n\n\n<\/div>\n\n\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull large-text-block is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\"><\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<p class=\"large-text-block__text has-heading-font-family has-xx-large-font-size wp-block-paragraph\" style=\"font-style:normal;font-weight:600\"><\/p>\n<\/div>\n<\/div>\n\n\n\n<hr class=\"wp-block-separator alignwide has-alpha-channel-opacity\"\/>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--40);padding-bottom:var(--wp--preset--spacing--40)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"featured-content featured-content--media-align-right\" >\n\t\n<div class=\"featured-content__media\">\n\t\n<novanta-video class=\"novanta-video one-novanta-video-component\" thumbnail=\"static\" id=\"video_6a69e0ab193f9\">\n\t<figure class=\"novanta-video__thumbnail image-zoom-in\">\n\t\t\n<div class=\"media-lightbox\">\n\t<ati-media-lightbox>\n\t\t<rt-lightbox id=\"videolightbox_video_6a69e0ab193f9\" close-on-overlay-click=\"yes\" swipe=\"yes\" swipe-threshold=\"300\" class=\"media-lightbox__wrapper\">\n\t\t\t<dialog class=\"media-lightbox__dialog\">\n\t\t\t\t<div class=\"media-lightbox__content-wrapper\">\n\t\t\t\t\t<rt-lightbox-close class=\"media-lightbox__close\">\n\t\t\t\t\t\t<button class=\"media-lightbox__close-button\" aria-label=\"\u9589\u3058\u308b\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" fill=\"none\" stroke=\"currentColor\" width=\"24\" height=\"24\" viewbox=\"0 0 24 24\"><path stroke-linecap=\"round\" stroke-linejoin=\"round\" d=\"M6 18 18 6M6 6l12 12\" \/><\/svg>\n\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-close>\n\n\t\t\t\t\t<rt-lightbox-previous class=\"media-lightbox__navigation-previous\">\n\t\t\t\t\t\t<button class=\"media-lightbox__navigation-button\" aria-label=\"\u524d\u3078\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-previous>\n\t\t\t\t\t<rt-lightbox-content class=\"media-lightbox__content\"><\/rt-lightbox-content>\n\t\t\t\t\t<rt-lightbox-next class=\"media-lightbox__navigation-next\">\n\t\t\t\t\t\t<button class=\"media-lightbox__navigation-button\" aria-label=\"\u6b21\u306e\u30da\u30fc\u30b8\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-next>\n\t\t\t\t\t\t\t\t\t\t<div class=\"media-lightbox__nav\"><\/div>\n\t\t\t\t<\/div>\n\t\t\t<\/dialog>\n\t\t<\/rt-lightbox>\n\t<\/ati-media-lightbox>\n\t<rt-lightbox-trigger lightbox=\"videolightbox_video_6a69e0ab193f9\" group=\"video-gallery-video_6a69e0ab193f9\" class=\"media-lightbox__trigger\">\n\t\t<button class=\"media-lightbox__trigger-button\" aria-label=\"\u30aa\u30fc\u30d7\u30f3\u30e9\u30a4\u30c8\u30dc\u30c3\u30af\u30b9\">\n\t\t\t<figure class=\"media-lightbox__figure\">\n\t\t\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"460\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-video-thumbnail.webp?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image novanta-video__static-thumbnail\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-video-thumbnail.webp?quality=85&amp;strip=all 1680w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-video-thumbnail.webp?resize=840%2C460&amp;quality=85&amp;strip=all 840w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-video-thumbnail.webp?resize=1200%2C657&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t\t\t\t\n\t\t\t\t\t\t\t<\/figure>\n\t\t<\/button>\n\t\t<template>\n\t\t\t\t\t\t\t\t\t\t\t<wistia-player media-id=\"notfrducn7\" autoplay><\/wistia-player>\n\t\t\t\t\t<\/template>\n\t<\/rt-lightbox-trigger>\n<\/div>\n\n\t\t\n\t\t<button class=\"novanta-video__play-button\" aria-label=\"\u30d3\u30c7\u30aa\u518d\u751f\u30dc\u30bf\u30f3\" type=\"button\">\n\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" fill=\"none\" viewbox=\"0 0 166 166\"><path stroke=\"currentColor\" stroke-width=\"2\" d=\"M66.75 115.719V49.281L117.183 82.5 66.75 115.719Z\" \/><circle cx=\"83\" cy=\"83\" r=\"82\" stroke=\"currentColor\" stroke-width=\"2\" \/><\/svg>\n\t\t<\/button>\n\t<\/figure>\n<\/novanta-video>\n<\/div>\n\n<div class=\"featured-content__content\">\n\t\n\n<h2 class=\"wp-block-heading has-x-large-font-size\" id=\"h-why-ati-force-torque-sensors\">\u306a\u305cATI\u529b\/\u30c8\u30eb\u30af\u30bb\u30f3\u30b5\u306a\u306e\u304b\uff1f<\/h2>\n\n\n\n<p class=\"has-normal-font-size wp-block-paragraph\">\u529b\/\u30c8\u30eb\u30af\u30bb\u30f3\u30b5\u306f\u3001\u7269\u4f53\u306b\u52a0\u3048\u3089\u308c\u308b\u529b\u3068\u30c8\u30eb\u30af\u306e\u91cf\u3092\u6e2c\u5b9a\u3059\u308b\u88c5\u7f6e\u3067\u3059\u3002\u30ed\u30dc\u30c3\u30c8\u3068\u5171\u306b\u4f7f\u7528\u3055\u308c\u308b\u5834\u5408\u3001\u51fa\u529b\u3055\u308c\u305f\u30c7\u30fc\u30bf\u306f\u5206\u6790\u306e\u305f\u3081\u306b\u53ce\u96c6\u3055\u308c\u305f\u308a\u3001\u76e3\u8996\u3055\u308c\u305f\u308a\u3001\u30d7\u30ed\u30bb\u30b9\u3084\u30bf\u30b9\u30af\u306e\u5236\u5fa1\u306b\u4f7f\u7528\u3055\u308c\u305f\u308a\u3057\u307e\u3059\u3002<br><br>ATI\u306f30\u5e74\u4ee5\u4e0a\u306b\u308f\u305f\u308a\u3001\u696d\u754c\u3092\u30ea\u30fc\u30c9\u3059\u308b\u529b\/\u30c8\u30eb\u30af\u30bb\u30f3\u30b5\u3092\u88fd\u9020\u3057\u3066\u3044\u307e\u3059\u3002<\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-container-core-buttons-is-layout-1b176cfd wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill has-arrow\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/ja\/product-category\/force-torque-sensors\/\">\u88fd\u54c1\u3092\u898b\u308b<\/a><\/div>\n\n\n\n<div class=\"wp-block-button is-style-outline has-arrow is-style-outline--1\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ATI-Force-Torque-Sensor-Application-Sheet.xlsx\">\u30ef\u30fc\u30af\u30b7\u30fc\u30c8\u306e\u30c0\u30a6\u30f3\u30ed\u30fc\u30c9<\/a><\/div>\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"alignwide wp-block-one-novanta-image-cta has-background has-secondary-background-color media-text media-text--media-align-left\" >\n\t<figure class=\"media-text__media\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1200\" height=\"1029\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-family-image.webp?quality=85&amp;strip=all&amp;w=1200\" class=\"attachment-design-lg size-design-lg\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-family-image.webp?quality=85&amp;strip=all 1400w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-family-image.webp?resize=320%2C274&amp;quality=85&amp;strip=all 320w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-family-image.webp?resize=400%2C343&amp;quality=85&amp;strip=all 400w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-family-image.webp?resize=840%2C720&amp;quality=85&amp;strip=all 840w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/force-torque-sensor-family-image.webp?resize=1200%2C1029&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 1200px) 100vw, 1200px\" \/>\t<\/figure>\n\n\t<div class=\"media-text__content has-medium-font-size has-heading-font-family\">\n\t\t\n<div class=\"wp-block-one-novanta-image-cta\">\n<h2 class=\"wp-block-heading media-text__heading has-x-large-font-size\" id=\"h-force-torque-sensors-to-fit-every-application\">\u3042\u3089\u3086\u308b\u30a2\u30d7\u30ea\u30b1\u30fc\u30b7\u30e7\u30f3\u306b\u9069\u5408\u3059\u308b\u529b\/\u30c8\u30eb\u30af\u30bb\u30f3\u30b5<\/h2>\n\n\n\n<ul class=\"wp-block-list\">\n<li class=\"has-normal-font-size\">\u5f53\u793e\u306e\u5e45\u5e83\u3044\u30c8\u30e9\u30f3\u30b9\u30c7\u30e5\u30fc\u30b5\u306f\u3001\u3069\u306e\u3088\u3046\u306a\u30a2\u30d7\u30ea\u30b1\u30fc\u30b7\u30e7\u30f3\u306b\u3082\u30b7\u30fc\u30e0\u30ec\u30b9\u306b\u7d71\u5408\u3055\u308c\u307e\u3059\u3002<\/li>\n\n\n\n<li class=\"has-normal-font-size\">ATI\u306f\u69d8\u3005\u306a\u30d5\u30c3\u30c8\u30d7\u30ea\u30f3\u30c8\u3001\u5185\u8535\u307e\u305f\u306f\u5916\u4ed8\u3051\u96fb\u5b50\u6a5f\u5668\u306e\u30aa\u30d7\u30b7\u30e7\u30f3\u3001\u69d8\u3005\u306a\u6027\u80fd\u30ec\u30d9\u30eb\u3092\u63d0\u4f9b\u3057\u3066\u3044\u307e\u3059\u3002<\/li>\n\n\n\n<li class=\"has-normal-font-size\">\u5404\u30d5\u30a9\u30fc\u30b9\u30c8\u30eb\u30af\u30bb\u30f3\u30b5\u306f\u3001\u8907\u6570\u306e\u30a4\u30f3\u30bf\u30fc\u30d5\u30a7\u30fc\u30b9\u3001\u53d6\u308a\u4ed8\u3051\u3001\u6821\u6b63\u30aa\u30d7\u30b7\u30e7\u30f3\u306b\u3088\u308a\u30ab\u30b9\u30bf\u30de\u30a4\u30ba\u53ef\u80fd\u3067\u3059\u3002<\/li>\n<\/ul>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-container-core-buttons-is-layout-5dff3d62 wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button has-arrow\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/ja\/product-category\/force-torque-sensors\/\">\u88fd\u54c1\u3092\u898b\u308b<\/a><\/div>\n<\/div>\n<\/div>\n\t<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"featured-content featured-content--media-align-left\" >\n\t\n<div class=\"featured-content__media\">\n\t\n<novanta-video class=\"novanta-video one-novanta-video-component\" thumbnail=\"static\" id=\"video_6a69e0ab1ce3f\">\n\t<figure class=\"novanta-video__thumbnail image-zoom-in\">\n\t\t\n<div class=\"media-lightbox\">\n\t<ati-media-lightbox>\n\t\t<rt-lightbox id=\"videolightbox_video_6a69e0ab1ce3f\" close-on-overlay-click=\"yes\" swipe=\"yes\" swipe-threshold=\"300\" class=\"media-lightbox__wrapper\">\n\t\t\t<dialog class=\"media-lightbox__dialog\">\n\t\t\t\t<div class=\"media-lightbox__content-wrapper\">\n\t\t\t\t\t<rt-lightbox-close class=\"media-lightbox__close\">\n\t\t\t\t\t\t<button class=\"media-lightbox__close-button\" aria-label=\"\u9589\u3058\u308b\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" fill=\"none\" stroke=\"currentColor\" width=\"24\" height=\"24\" viewbox=\"0 0 24 24\"><path stroke-linecap=\"round\" stroke-linejoin=\"round\" d=\"M6 18 18 6M6 6l12 12\" \/><\/svg>\n\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-close>\n\n\t\t\t\t\t<rt-lightbox-previous class=\"media-lightbox__navigation-previous\">\n\t\t\t\t\t\t<button class=\"media-lightbox__navigation-button\" aria-label=\"\u524d\u3078\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-previous>\n\t\t\t\t\t<rt-lightbox-content class=\"media-lightbox__content\"><\/rt-lightbox-content>\n\t\t\t\t\t<rt-lightbox-next class=\"media-lightbox__navigation-next\">\n\t\t\t\t\t\t<button class=\"media-lightbox__navigation-button\" aria-label=\"\u6b21\u306e\u30da\u30fc\u30b8\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-next>\n\t\t\t\t\t\t\t\t\t\t<div class=\"media-lightbox__nav\"><\/div>\n\t\t\t\t<\/div>\n\t\t\t<\/dialog>\n\t\t<\/rt-lightbox>\n\t<\/ati-media-lightbox>\n\t<rt-lightbox-trigger lightbox=\"videolightbox_video_6a69e0ab1ce3f\" group=\"video-gallery-video_6a69e0ab1ce3f\" class=\"media-lightbox__trigger\">\n\t\t<button class=\"media-lightbox__trigger-button\" aria-label=\"\u30aa\u30fc\u30d7\u30f3\u30e9\u30a4\u30c8\u30dc\u30c3\u30af\u30b9\">\n\t\t\t<figure class=\"media-lightbox__figure\">\n\t\t\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"473\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/24ac627a1df40080e2f91dad4f37529358b96cf7.png?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image novanta-video__static-thumbnail\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/24ac627a1df40080e2f91dad4f37529358b96cf7.png?quality=85&amp;strip=all 1280w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/24ac627a1df40080e2f91dad4f37529358b96cf7.png?resize=840%2C473&amp;quality=85&amp;strip=all 840w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/24ac627a1df40080e2f91dad4f37529358b96cf7.png?resize=1200%2C675&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t\t\t\t\n\t\t\t\t\t\t\t<\/figure>\n\t\t<\/button>\n\t\t<template>\n\t\t\t\t\t\t\t\t\t\t\t<wistia-player media-id=\"2q8z0a89j8\" autoplay><\/wistia-player>\n\t\t\t\t\t<\/template>\n\t<\/rt-lightbox-trigger>\n<\/div>\n\n\t\t\n\t\t<button class=\"novanta-video__play-button\" aria-label=\"\u30d3\u30c7\u30aa\u518d\u751f\u30dc\u30bf\u30f3\" type=\"button\">\n\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" fill=\"none\" viewbox=\"0 0 166 166\"><path stroke=\"currentColor\" stroke-width=\"2\" d=\"M66.75 115.719V49.281L117.183 82.5 66.75 115.719Z\" \/><circle cx=\"83\" cy=\"83\" r=\"82\" stroke=\"currentColor\" stroke-width=\"2\" \/><\/svg>\n\t\t<\/button>\n\t<\/figure>\n<\/novanta-video>\n<\/div>\n\n<div class=\"featured-content__content\">\n\t\n\n<h2 class=\"wp-block-heading has-x-large-font-size\" id=\"h-ati-force-torque-sensors-are-fanuc-ready\">ATI\u30d5\u30a9\u30fc\u30b9\/\u30c8\u30eb\u30af\u30bb\u30f3\u30b5\u306f\u300cFANUC-Ready\u300d\u3067\u3059\u3002<\/h2>\n\n\n\n<p class=\"has-normal-font-size wp-block-paragraph\">ATI\u306f\u3001<a href=\"https:\/\/ati.novanta.com\/ja\/product-category\/force-torque-sensors\/force-torque-sensor-kits\/\">FANUC<\/a>\u30ed\u30dc\u30c3\u30c8\u304a\u3088\u3073FANUC\u529b\u5236\u5fa1\u30bd\u30d5\u30c8\u30a6\u30a7\u30a2\u3068\u30b7\u30fc\u30e0\u30ec\u30b9\u306b\u7d71\u5408\u3067\u304d\u308b\u3088\u3046\u306b\u8a2d\u8a08\u3055\u308c\u305f\u3001<a href=\"https:\/\/ati.novanta.com\/ja\/product-category\/force-torque-sensors\/force-torque-sensor-kits\/\">FANUC-Ready\u529b\/\u30c8\u30eb\u30af\u30bb\u30f3\u30b5\u3092<\/a>\u63d0\u4f9b\u3057\u3066\u3044\u307e\u3059\u3002<br><br>\u3053\u306e\u9023\u643a\u306b\u3088\u308a\u3001\u7d71\u5408\u3068\u30d7\u30ed\u30b0\u30e9\u30df\u30f3\u30b0\u306e\u6642\u9593\u304c\u5927\u5e45\u306b\u77ed\u7e2e\u3055\u308c\u307e\u3059\u3002<\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-container-core-buttons-is-layout-5dff3d62 wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill has-arrow\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/ja\/product-category\/force-torque-sensors\/force-torque-sensor-kits\/\">\u88fd\u54c1\u3092\u898b\u308b<\/a><\/div>\n\n\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"featured-content featured-content--media-align-right\" >\n\t\n<div class=\"featured-content__media\">\n\t<img loading=\"lazy\" decoding=\"async\" width=\"840\" height=\"480\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/custom-force-torque-sensors-image.webp?quality=85&amp;strip=all&amp;w=840\" class=\"attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/custom-force-torque-sensors-image.webp?quality=85&amp;strip=all 1400w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/custom-force-torque-sensors-image.webp?resize=840%2C480&amp;quality=85&amp;strip=all 840w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/custom-force-torque-sensors-image.webp?resize=1200%2C686&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/><\/div>\n\n<div class=\"featured-content__content\">\n\t\n\n<h2 class=\"wp-block-heading has-x-large-font-size\" id=\"h-need-a-custom-solution\">\u30ab\u30b9\u30bf\u30e0\u30bd\u30ea\u30e5\u30fc\u30b7\u30e7\u30f3\u304c\u5fc5\u8981\u3067\u3059\u304b\uff1f<\/h2>\n\n\n\n<p class=\"has-normal-font-size wp-block-paragraph\">ATI\u306f\u3001\u304a\u5ba2\u69d8\u72ec\u81ea\u306e\u8981\u4ef6\u3092\u6e80\u305f\u3059\u305f\u3081\u306b\u3001\u9ad8\u6027\u80fd\u306a\u529b\/\u30c8\u30eb\u30af\u30bb\u30f3\u30b5\u3092\u30ab\u30b9\u30bf\u30de\u30a4\u30ba\u3059\u308b\u305f\u3081\u306b\u304a\u5ba2\u69d8\u3068\u5354\u529b\u3057\u307e\u3059\u3002<br><br>\u30ab\u30b9\u30bf\u30e0\u30bd\u30ea\u30e5\u30fc\u30b7\u30e7\u30f3\u306b\u306f\u3001\u653e\u5c04\u7dda\u8010\u6027\u3001\u9650\u3089\u308c\u305f\u30b9\u30da\u30fc\u30b9\u7528\u306e\u7279\u5225\u306a\u30a4\u30f3\u30bf\u30fc\u30d5\u30a7\u30fc\u30b9\u30d7\u30ec\u30fc\u30c8\u3001\u5927\u304d\u306a\u8cab\u901a\u7a74\u3001IP68\u4fdd\u8b77\u3001\u771f\u7a7a\u30c1\u30e3\u30f3\u30d0\u30fc\u3068\u306e\u4e92\u63db\u6027\u306a\u3069\u306e\u6a5f\u80fd\u304c\u542b\u307e\u308c\u308b\u5834\u5408\u304c\u3042\u308a\u307e\u3059\u3002<\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-container-core-buttons-is-layout-5dff3d62 wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill has-arrow\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/ja\/talk-to-an-expert\/\">\u5c02\u9580\u5bb6\u306b\u76f8\u8ac7\u3059\u308b<\/a><\/div>\n\n\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-background-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-block-one-novanta-media-text-cover media-text-cover alignwide media-text-cover--content-align-right\" >\n\n\t<figure class=\"media-text-cover__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1680\" height=\"710\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/63e6eba529e1ef173f41fbfdb8d59f2b52b56010_52637d.png?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/63e6eba529e1ef173f41fbfdb8d59f2b52b56010_52637d.png?quality=85&amp;strip=all 1680w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/63e6eba529e1ef173f41fbfdb8d59f2b52b56010_52637d.png?resize=320%2C135&amp;quality=85&amp;strip=all 320w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/63e6eba529e1ef173f41fbfdb8d59f2b52b56010_52637d.png?resize=400%2C169&amp;quality=85&amp;strip=all 400w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/63e6eba529e1ef173f41fbfdb8d59f2b52b56010_52637d.png?resize=840%2C355&amp;quality=85&amp;strip=all 840w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/63e6eba529e1ef173f41fbfdb8d59f2b52b56010_52637d.png?resize=1200%2C507&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 1680px) 100vw, 1680px\" \/>\t<\/figure>\n\n\t\t\t<div class=\"media-text-cover__content has-medium-font-size has-heading-font-family\">\n\t\t\t\n\t\t\t<h2 class=\"media-text-cover__heading has-xxx-large-font-size\">\n\t\t\t\t\u5c02\u9580\u5bb6\u306b\u76f8\u8ac7\u3059\u308b\t\t\t<\/h2>\n\n\t\t\t<p>\u304a\u5ba2\u69d8\u306e\u8ab2\u984c\u3092\u514b\u670d\u3057\u3001\u30ed\u30dc\u30c3\u30c8\u30a2\u30d7\u30ea\u30b1\u30fc\u30b7\u30e7\u30f3\u306e\u53ef\u80fd\u6027\u3092\u6700\u5927\u9650\u306b\u5f15\u304d\u51fa\u3059\u6e96\u5099\u306f\u3067\u304d\u3066\u3044\u307e\u3059\u304b\uff1f\u4eca\u3059\u3050\u5f0a\u793e\u306e\u30a8\u30ad\u30b9\u30d1\u30fc\u30c8\u30c1\u30fc\u30e0\u306b\u3054\u9023\u7d61\u304f\u3060\u3055\u3044\u3002<\/p>\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill has-arrow\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/ja\/talk-to-an-expert\/\">\u304a\u554f\u3044\u5408\u308f\u305b<\/a><\/div>\n<\/div>\n\n\t\t<\/div>\n\t<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\" id=\"h-force-torque-sensors\">\u529b\/\u30c8\u30eb\u30af\u30bb\u30f3\u30b5<\/h2>\n\n\n\n<p class=\"one-novanta-section__description has-medium-font-size has-heading-font-family wp-block-paragraph\">\u4e0b\u8a18\u306e\u691c\u51fa\u7bc4\u56f2\u306f\u8ef8\u65b9\u5411\u306e\u6700\u5927\u5024\u3067\u3059\u3002<\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<figure class=\"wp-block-table is-style-wp-novanta-quick-compare-table\"><table class=\"has-fixed-layout\"><thead><tr><th>\u578b\u5f0f<\/th><th>\u5b9a\u683cFx,Fy<\/th><th>\u5b9a\u683cFz<\/th><th>\u5b9a\u683cTx,Ty<\/th><th>\u91cd\u91cf<\/th><th>\u76f4\u5f84*\u306e<\/th><th>\u9ad8\u3055<\/th><\/tr><\/thead><tbody><tr><td><strong>\u30a2\u30af\u30b7\u30a280-M8<\/strong><\/td><td>\u00b1150 N<\/td><td>\u00b1470 N<\/td><td>\u00b18 Nm<\/td><td>0.28 kg<\/td><td>82 mm<\/td><td>25.4 mm<\/td><\/tr><tr><td><strong>\u30a2\u30af\u30b7\u30a280-M20<\/strong><\/td><td>\u00b1500 N<\/td><td>\u00b1900 N<\/td><td>\u00b120 Nm<\/td><td>0.3 kg<\/td><td>82 mm<\/td><td>25.4 mm<\/td><\/tr><tr><td><strong>\u30a2\u30af\u30b7\u30a280-M50<\/strong><\/td><td>\u00b11200 N<\/td><td>\u00b12000 N<\/td><td>\u00b150 Nm<\/td><td>0.68 kg<\/td><td>82 mm<\/td><td>25.4 mm<\/td><\/tr><tr><td><strong>\u30a2\u30af\u30b7\u30a290-M50<\/strong><\/td><td>\u00b11000 N<\/td><td>\u00b12000 N<\/td><td>\u00b150 Nm<\/td><td>0.78 kg<\/td><td>89.9 mm<\/td><td>26.9 mm<\/td><\/tr><tr><td><strong>Axia130-M125<\/strong><\/td><td>\u00b12000 N<\/td><td>\u00b14000 N<\/td><td>\u00b1125 Nm<\/td><td>0.86 kg<\/td><td>130 mm<\/td><td>39.2 mm<\/td><\/tr><tr><td><strong>\u30a2\u30af\u30b7\u30a2130-M300<\/strong><\/td><td>\u00b14000 N<\/td><td>\u00b16000 N<\/td><td>\u00b1300 Nm<\/td><td>1.88 kg<\/td><td>130 mm<\/td><td>39.2 mm<\/td><\/tr><tr><td><strong>\u30ca\u30ce17\u30c1\u30bf\u30f3<\/strong><\/td><td>\u00b132 N<\/td><td>\u00b156.4 N<\/td><td>\u00b1200 Nmm<\/td><td>0.0101 kg<\/td><td>17 mm<\/td><td>14.5 mm<\/td><\/tr><tr><td><strong>\u30ca\u30ce17<\/strong><\/td><td>\u00b150 N<\/td><td>\u00b170 N<\/td><td>\u00b1500 Nm<\/td><td>0.00907 kg<\/td><td>17 mm<\/td><td>14.5 mm<\/td><\/tr><tr><td><strong>\u30ca\u30ce17 IP65\/IP68<\/strong><\/td><td>\u00b150 N<\/td><td>\u00b170 N<\/td><td>\u00b1500 Nm<\/td><td>0.0408 kg<\/td><td>20.1 mm<\/td><td>22.2 mm<\/td><\/tr><tr><td><strong>\u30ca\u30ce25<\/strong><\/td><td>\u00b1250 N<\/td><td>\u00b11000 N<\/td><td>\u00b16 Nm<\/td><td>0.0634 kg<\/td><td>25 mm<\/td><td>21.6 mm<\/td><\/tr><tr><td><strong>\u30ca\u30ce25 IP65\/IP68<\/strong><\/td><td>\u00b1250 N<\/td><td>\u00b11000 N<\/td><td>\u00b16 Nm<\/td><td>0.136 kg<\/td><td>28 mm<\/td><td>27.5 mm<\/td><\/tr><tr><td><strong>\u30df\u30cb27 \u30c1\u30bf\u30f3<\/strong><\/td><td>\u00b180 N<\/td><td>\u00b1160 N<\/td><td>\u00b14 Nm<\/td><td>0.0334 kg<\/td><td>27 mm<\/td><td>18.2 mm<\/td><\/tr><tr><td><strong>\u30df\u30cb40<\/strong><\/td><td>\u00b180 N<\/td><td>\u00b1240 N<\/td><td>\u00b14 Nm<\/td><td>0.0499 kg<\/td><td>40 mm<\/td><td>12.2 mm<\/td><\/tr><tr><td><strong>\u30df\u30cb40 IP65\/IP68<\/strong><\/td><td>\u00b180 N<\/td><td>\u00b1240 N<\/td><td>\u00b14 Nm<\/td><td>0.272 kg<\/td><td>53.3 mm<\/td><td>21.1 mm<\/td><\/tr><tr><td><strong>\u30df\u30cb43LP<\/strong><\/td><td>\u00b1250 N<\/td><td>\u00b1250 N<\/td><td>\u00b13 Nm<\/td><td>0.0512 kg<\/td><td>43 mm<\/td><td>7.9 mm<\/td><\/tr><tr><td><strong>\u30df\u30cb45 \u30c1\u30bf\u30f3<\/strong><\/td><td>\u00b1240 N<\/td><td>\u00b1480 N<\/td><td>\u00b112 Nm<\/td><td>0.0998 kg<\/td><td>45 mm<\/td><td>17.5 mm<\/td><\/tr><tr><td><strong>\u30df\u30cb45<\/strong><\/td><td>\u00b1580 N<\/td><td>\u00b11160 N<\/td><td>\u00b120 Nm<\/td><td>0.0917 kg<\/td><td>45 mm<\/td><td>15.7 mm<\/td><\/tr><tr><td><strong>\u30df\u30cb45 IP65\/IP68<\/strong><\/td><td>\u00b1580 N<\/td><td>\u00b11160 N<\/td><td>\u00b120 Nm<\/td><td>0.391 kg<\/td><td>57.9 mm<\/td><td>25.1 mm<\/td><\/tr><tr><td><strong>\u30df\u30cb58<\/strong><\/td><td>\u00b12800 N<\/td><td>\u00b16800 N<\/td><td>\u00b1120 Nm<\/td><td>0.345 kg<\/td><td>58 mm<\/td><td>30 mm<\/td><\/tr><tr><td><strong>\u30df\u30cb58 IP60<\/strong><\/td><td>\u00b12800 N<\/td><td>\u00b16800 N<\/td><td>\u00b1120 Nm<\/td><td>0.522 kg<\/td><td>82 mm<\/td><td>36.2 mm<\/td><\/tr><tr><td><strong>\u30df\u30cb58 IP65\/IP68<\/strong><\/td><td>\u00b12800 N<\/td><td>\u00b16800 N<\/td><td>\u00b1120 Nm<\/td><td>0.804 kg<\/td><td>65.4 mm<\/td><td>37.6 mm<\/td><\/tr><tr><td><strong>\u30ac\u30f3\u30de<\/strong><\/td><td>\u00b1130 N<\/td><td>\u00b1400 N<\/td><td>\u00b110 Nm<\/td><td>0.255 kg<\/td><td>75.4 mm<\/td><td>33.3 mm<\/td><\/tr><tr><td><strong>\u30ac\u30f3\u30de IP60<\/strong><\/td><td>\u00b1130 N<\/td><td>\u00b1400 N<\/td><td>\u00b110 Nm<\/td><td>0.467 kg<\/td><td>99.1 mm<\/td><td>39.6 mm<\/td><\/tr><tr><td><strong>\u30ac\u30f3\u30de IP65<\/strong><\/td><td>\u00b1130 N<\/td><td>\u00b1400 N<\/td><td>\u00b110 Nm<\/td><td>1.09 kg<\/td><td>111 mm<\/td><td>52.3 mm<\/td><\/tr><tr><td><strong>\u30ac\u30f3\u30de IP68<\/strong><\/td><td>\u00b1130 N<\/td><td>\u00b1400 N<\/td><td>\u00b110 Nm<\/td><td>1.98 kg<\/td><td>111 mm<\/td><td>52.3 mm<\/td><\/tr><tr><td><strong>\u30c7\u30eb\u30bf<\/strong><\/td><td>\u00b1660 N<\/td><td>\u00b11980 N<\/td><td>\u00b160 Nm<\/td><td>0.913 kg<\/td><td>94.5 mm<\/td><td>33.3 mm<\/td><\/tr><tr><td><strong>\u30c7\u30eb\u30bf IP60<\/strong><\/td><td>\u00b1660 N<\/td><td>\u00b11980 N<\/td><td>\u00b160 Nm<\/td><td>1.81 kg<\/td><td>117 mm<\/td><td>47.1 mm<\/td><\/tr><tr><td><strong>\u30c7\u30eb\u30bf IP65<\/strong><\/td><td>\u00b1660 N<\/td><td>\u00b11980 N<\/td><td>\u00b160 Nm<\/td><td>1.77 kg<\/td><td>126 mm<\/td><td>52.2 mm<\/td><\/tr><tr><td><strong>\u30c7\u30eb\u30bf IP68<\/strong><\/td><td>\u00b1660 N<\/td><td>\u00b11980 N<\/td><td>\u00b160 Nm<\/td><td>2.63 kg<\/td><td>102 mm<\/td><td>52.2 mm<\/td><\/tr><tr><td><strong>\u30aa\u30e1\u30ac160<\/strong><\/td><td>\u00b12500 N<\/td><td>\u00b16250 N<\/td><td>\u00b1400 Nm<\/td><td>2.72 kg<\/td><td>157 mm<\/td><td>55.9 mm<\/td><\/tr><tr><td><strong>\u30aa\u30e1\u30ac160 IP60<\/strong><\/td><td>\u00b12500 N<\/td><td>\u00b16250 N<\/td><td>\u00b1400 Nm<\/td><td>7.67 kg<\/td><td>194 mm<\/td><td>57.7 mm<\/td><\/tr><tr><td><strong>\u30aa\u30e1\u30ac160 IP65\/IP68<\/strong><\/td><td>\u00b12500 N<\/td><td>\u00b16250 N<\/td><td>\u00b1400 Nm<\/td><td>7.26 kg<\/td><td>165 mm<\/td><td>65.9 mm<\/td><\/tr><tr><td><strong>\u30aa\u30e1\u30ac191<\/strong><\/td><td>\u00b17200 N<\/td><td>\u00b118000 N<\/td><td>\u00b11400 Nm<\/td><td>9.41 kg<\/td><td>190 mm<\/td><td>64 mm<\/td><\/tr><tr><td><strong>\u30aa\u30e1\u30ac191 IP60<\/strong><\/td><td>\u00b17200 N<\/td><td>\u00b118000 N<\/td><td>\u00b11400 Nm<\/td><td>14.1 kg<\/td><td>238 mm<\/td><td>73.7 mm<\/td><\/tr><tr><td><strong>\u30aa\u30e1\u30ac191 IP65\/IP68<\/strong><\/td><td>\u00b17200 N<\/td><td>\u00b118000 N<\/td><td>\u00b11400 Nm<\/td><td>13.2 kg<\/td><td>204 mm<\/td><td>74.8 mm<\/td><\/tr><tr><td><strong>\u30aa\u30e1\u30ac250 IP60<\/strong><\/td><td>\u00b116000 N<\/td><td>\u00b132000 N<\/td><td>\u00b12000 Nm<\/td><td>31.8 kg<\/td><td>295 mm<\/td><td>94.9 mm<\/td><\/tr><tr><td><strong>\u30aa\u30e1\u30ac250 IP65\/IP68<\/strong><\/td><td>\u00b116000 N<\/td><td>\u00b132000 N<\/td><td>\u00b12000 Nm<\/td><td>31.8 kg<\/td><td>295 mm<\/td><td>94.9 mm<\/td><\/tr><tr><td><strong>\u30aa\u30e1\u30ac331<\/strong><\/td><td>\u00b140 kN<\/td><td>\u00b188 kN<\/td><td>\u00b16 kNm<\/td><td>47 kg<\/td><td>330 mm<\/td><td>107 mm<\/td><\/tr><tr><td><\/td><td><\/td><td><\/td><td><\/td><td><\/td><td><\/td><td><\/td><\/tr><\/tbody><\/table><figcaption class=\"wp-element-caption\"><em>*\u4ed5\u69d8\u306f\u6a19\u6e96\u30a4\u30f3\u30bf\u30fc\u30d5\u30a7\u30fc\u30b9\u30d7\u30ec\u30fc\u30c8\u3092\u542b\u3080<\/em><\/figcaption><\/figure>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<p class=\"wp-block-paragraph\"><\/p>\n","protected":false},"excerpt":{"rendered":"","protected":false},"author":23,"featured_media":0,"parent":27226,"menu_order":0,"comment_status":"closed","ping_status":"closed","template":"","meta":{"_acf_changed":false,"footnotes":""},"class_list":["post-27228","page","type-page","status-publish","hentry"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v27.0 (Yoast SEO v27.4) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>\u30d5\u30a9\u30fc\u30b9\/\u30c8\u30eb\u30af\u30fb\u30bb\u30f3\u30b5 - ATI Industrial Automation<\/title>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/ati.novanta.com\/ja\/products\/force-torque-sensors\/\" \/>\n<meta property=\"og:locale\" content=\"ja_JP\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"\u30d5\u30a9\u30fc\u30b9\/\u30c8\u30eb\u30af\u30fb\u30bb\u30f3\u30b5\" \/>\n<meta property=\"og:url\" content=\"https:\/\/ati.novanta.com\/ja\/products\/force-torque-sensors\/\" \/>\n<meta property=\"og:site_name\" content=\"ATI Industrial Automation\" \/>\n<meta property=\"article:modified_time\" content=\"2025-11-03T13:51:07+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/01\/ati-logo_1024x1024.png?resize=1024,675\" \/>\n\t<meta property=\"og:image:width\" content=\"1024\" \/>\n\t<meta property=\"og:image:height\" content=\"675\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/png\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"4\u5206\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/ja\\\/products\\\/force-torque-sensors\\\/\",\"url\":\"https:\\\/\\\/ati.novanta.com\\\/ja\\\/products\\\/force-torque-sensors\\\/\",\"name\":\"\u30d5\u30a9\u30fc\u30b9\\\/\u30c8\u30eb\u30af\u30fb\u30bb\u30f3\u30b5 - ATI Industrial Automation\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#website\"},\"datePublished\":\"2025-05-14T11:06:46+00:00\",\"dateModified\":\"2025-11-03T13:51:07+00:00\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/ja\\\/products\\\/force-torque-sensors\\\/#breadcrumb\"},\"inLanguage\":\"ja\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/ati.novanta.com\\\/ja\\\/products\\\/force-torque-sensors\\\/\"]}]},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/ja\\\/products\\\/force-torque-sensors\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/ati.novanta.com\\\/ja\\\/home\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"\u88fd\u54c1\u7d39\u4ecb\",\"item\":\"https:\\\/\\\/ati.novanta.com\\\/products\\\/\"},{\"@type\":\"ListItem\",\"position\":3,\"name\":\"\u30d5\u30a9\u30fc\u30b9\\\/\u30c8\u30eb\u30af\u30fb\u30bb\u30f3\u30b5\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#website\",\"url\":\"https:\\\/\\\/ati.novanta.com\\\/\",\"name\":\"ATI Industrial Automation\",\"description\":\"\",\"publisher\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#organization\"},\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/ati.novanta.com\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"ja\"},{\"@type\":\"Organization\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#organization\",\"name\":\"ATI Industrial Automation\",\"url\":\"https:\\\/\\\/ati.novanta.com\\\/\",\"logo\":{\"@type\":\"ImageObject\",\"inLanguage\":\"ja\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#\\\/schema\\\/logo\\\/image\\\/\",\"url\":\"\",\"contentUrl\":\"\",\"caption\":\"ATI Industrial Automation\"},\"image\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#\\\/schema\\\/logo\\\/image\\\/\"}}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"\u30d5\u30a9\u30fc\u30b9\/\u30c8\u30eb\u30af\u30fb\u30bb\u30f3\u30b5 - ATI Industrial Automation","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/ati.novanta.com\/ja\/products\/force-torque-sensors\/","og_locale":"ja_JP","og_type":"article","og_title":"\u30d5\u30a9\u30fc\u30b9\/\u30c8\u30eb\u30af\u30fb\u30bb\u30f3\u30b5","og_url":"https:\/\/ati.novanta.com\/ja\/products\/force-torque-sensors\/","og_site_name":"ATI Industrial Automation","article_modified_time":"2025-11-03T13:51:07+00:00","og_image":[{"width":1024,"height":675,"url":"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/01\/ati-logo_1024x1024.png?resize=1024,675","type":"image\/png"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"4\u5206"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/ati.novanta.com\/ja\/products\/force-torque-sensors\/","url":"https:\/\/ati.novanta.com\/ja\/products\/force-torque-sensors\/","name":"\u30d5\u30a9\u30fc\u30b9\/\u30c8\u30eb\u30af\u30fb\u30bb\u30f3\u30b5 - ATI Industrial Automation","isPartOf":{"@id":"https:\/\/ati.novanta.com\/#website"},"datePublished":"2025-05-14T11:06:46+00:00","dateModified":"2025-11-03T13:51:07+00:00","breadcrumb":{"@id":"https:\/\/ati.novanta.com\/ja\/products\/force-torque-sensors\/#breadcrumb"},"inLanguage":"ja","potentialAction":[{"@type":"ReadAction","target":["https:\/\/ati.novanta.com\/ja\/products\/force-torque-sensors\/"]}]},{"@type":"BreadcrumbList","@id":"https:\/\/ati.novanta.com\/ja\/products\/force-torque-sensors\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/ati.novanta.com\/ja\/home\/"},{"@type":"ListItem","position":2,"name":"\u88fd\u54c1\u7d39\u4ecb","item":"https:\/\/ati.novanta.com\/products\/"},{"@type":"ListItem","position":3,"name":"\u30d5\u30a9\u30fc\u30b9\/\u30c8\u30eb\u30af\u30fb\u30bb\u30f3\u30b5"}]},{"@type":"WebSite","@id":"https:\/\/ati.novanta.com\/#website","url":"https:\/\/ati.novanta.com\/","name":"ATI Industrial Automation","description":"","publisher":{"@id":"https:\/\/ati.novanta.com\/#organization"},"potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/ati.novanta.com\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"ja"},{"@type":"Organization","@id":"https:\/\/ati.novanta.com\/#organization","name":"ATI Industrial Automation","url":"https:\/\/ati.novanta.com\/","logo":{"@type":"ImageObject","inLanguage":"ja","@id":"https:\/\/ati.novanta.com\/#\/schema\/logo\/image\/","url":"","contentUrl":"","caption":"ATI Industrial Automation"},"image":{"@id":"https:\/\/ati.novanta.com\/#\/schema\/logo\/image\/"}}]}},"parsely":{"version":"1.1.0","canonical_url":"https:\/\/novanta.com\/ja\/products\/force-torque-sensors\/","smart_links":{"inbound":0,"outbound":0},"traffic_boost_suggestions_count":0,"meta":{"@context":"https:\/\/schema.org","@type":"WebPage","headline":"\u30d5\u30a9\u30fc\u30b9\/\u30c8\u30eb\u30af\u30fb\u30bb\u30f3\u30b5","url":"http:\/\/ati.novanta.com\/ja\/products\/force-torque-sensors\/","mainEntityOfPage":{"@type":"WebPage","@id":"http:\/\/ati.novanta.com\/ja\/products\/force-torque-sensors\/"},"thumbnailUrl":"","image":{"@type":"ImageObject","url":""},"articleSection":"\u672a\u5206\u985e","author":[{"@type":"Person","name":"divyaraj"}],"creator":["divyaraj"],"publisher":{"@type":"Organization","name":"ATI Industrial Automation","logo":""},"keywords":[],"dateCreated":"2025-05-14T11:06:46Z","datePublished":"2025-05-14T11:06:46Z","dateModified":"2025-11-03T13:51:07Z"},"rendered":"<script type=\"application\/ld+json\" class=\"wp-parsely-metadata\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@type\":\"WebPage\",\"headline\":\"\\u30d5\\u30a9\\u30fc\\u30b9\\\/\\u30c8\\u30eb\\u30af\\u30fb\\u30bb\\u30f3\\u30b5\",\"url\":\"http:\\\/\\\/ati.novanta.com\\\/ja\\\/products\\\/force-torque-sensors\\\/\",\"mainEntityOfPage\":{\"@type\":\"WebPage\",\"@id\":\"http:\\\/\\\/ati.novanta.com\\\/ja\\\/products\\\/force-torque-sensors\\\/\"},\"thumbnailUrl\":\"\",\"image\":{\"@type\":\"ImageObject\",\"url\":\"\"},\"articleSection\":\"\\u672a\\u5206\\u985e\",\"author\":[{\"@type\":\"Person\",\"name\":\"divyaraj\"}],\"creator\":[\"divyaraj\"],\"publisher\":{\"@type\":\"Organization\",\"name\":\"ATI Industrial Automation\",\"logo\":\"\"},\"keywords\":[],\"dateCreated\":\"2025-05-14T11:06:46Z\",\"datePublished\":\"2025-05-14T11:06:46Z\",\"dateModified\":\"2025-11-03T13:51:07Z\"}<\/script>","tracker_url":"https:\/\/cdn.parsely.com\/keys\/novanta.com\/p.js"},"_links":{"self":[{"href":"https:\/\/ati.novanta.com\/ja\/wp-json\/wp\/v2\/pages\/27228","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/ati.novanta.com\/ja\/wp-json\/wp\/v2\/pages"}],"about":[{"href":"https:\/\/ati.novanta.com\/ja\/wp-json\/wp\/v2\/types\/page"}],"author":[{"embeddable":true,"href":"https:\/\/ati.novanta.com\/ja\/wp-json\/wp\/v2\/users\/23"}],"replies":[{"embeddable":true,"href":"https:\/\/ati.novanta.com\/ja\/wp-json\/wp\/v2\/comments?post=27228"}],"version-history":[{"count":5,"href":"https:\/\/ati.novanta.com\/ja\/wp-json\/wp\/v2\/pages\/27228\/revisions"}],"predecessor-version":[{"id":45304,"href":"https:\/\/ati.novanta.com\/ja\/wp-json\/wp\/v2\/pages\/27228\/revisions\/45304"}],"up":[{"embeddable":true,"href":"https:\/\/ati.novanta.com\/ja\/wp-json\/wp\/v2\/pages\/27226"}],"wp:attachment":[{"href":"https:\/\/ati.novanta.com\/ja\/wp-json\/wp\/v2\/media?parent=27228"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}