{"id":28010,"date":"2025-06-06T19:15:16","date_gmt":"2025-06-06T19:15:16","guid":{"rendered":"https:\/\/ati.novanta.com\/products\/tool-changers\/"},"modified":"2026-05-22T12:55:42","modified_gmt":"2026-05-22T12:55:42","slug":"tool-changers","status":"publish","type":"page","link":"https:\/\/ati.novanta.com\/ja\/products\/tool-changers\/","title":{"rendered":"\u30c4\u30fc\u30eb\u30c1\u30a7\u30f3\u30b8\u30e3\u30fc"},"content":{"rendered":"\n\n<div class=\"hero alignfull hero--wide hero--default has-overlay has-overlay-dark\">\n\t\t\t\t\t<figure class=\"hero__image-wrap\">\n\t\t\t\t<img decoding=\"async\" width=\"2560\" height=\"1227\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/tool-changer-featured-image.webp?quality=85&amp;strip=all&amp;w=2560\" class=\"attachment-design-max size-design-max\" alt=\"\" fetchpriority=\"high\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/tool-changer-featured-image.webp?resize=320%2C153&amp;quality=85&amp;strip=all 320w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/tool-changer-featured-image.webp?resize=400%2C192&amp;quality=85&amp;strip=all 400w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/tool-changer-featured-image.webp?resize=840%2C403&amp;quality=85&amp;strip=all 840w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/tool-changer-featured-image.webp?resize=1200%2C575&amp;quality=85&amp;strip=all 1200w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/tool-changer-featured-image.webp?resize=1680%2C805&amp;quality=85&amp;strip=all 1680w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/tool-changer-featured-image.webp?resize=1920%2C920&amp;quality=85&amp;strip=all 1920w\" sizes=\"(max-width: 2560px) 100vw, 2560px\" \/>\t\t\t<\/figure>\n\t\t\t\n\t\n\t\n<div class=\"hero__content hero__content--vertical-align-bottom\" style=\"--one-novanta-hero-pre-heading-acent-line-color: #d9272d\">\n\t<div class=\"hero__content-wrap has-medium-font-size has-heading-font-family\">\n\t\t\t\t\t<p class=\"hero__pre-heading shiny-text\">\n\t\t\t\t\u88fd\u54c1\u7d39\u4ecb\t\t\t<\/p>\n\t\t\n\t\t<h1 class=\"hero__heading line-expanding has-display-font-size\">\n\t\t\t\u30c4\u30fc\u30eb\u30c1\u30a7\u30f3\u30b8\u30e3\u30fc\t\t<\/h1>\n\n\t\t<p><\/p>\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull large-text-block is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<p class=\"large-text-block__text has-heading-font-family has-xx-large-font-size\" style=\"font-style:normal;font-weight:600\">\u30ed\u30dc\u30c3\u30c8\u304c\u81ea\u52d5\u7684\u306b\u30a8\u30f3\u30c9\u30a8\u30d5\u30a7\u30af\u30bf\u3092\u4ea4\u63db\u3059\u308b\u3053\u3068\u3067\u3001\u30a2\u30d7\u30ea\u30b1\u30fc\u30b7\u30e7\u30f3\u306b\u591a\u69d8\u6027\u3068\u52b9\u7387\u3092\u3082\u305f\u3089\u3057\u307e\u3059\u3002<\/p>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--40);padding-bottom:var(--wp--preset--spacing--40)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<hr class=\"wp-block-separator has-alpha-channel-opacity\" style=\"margin-top:0;margin-bottom:0;padding-top:0;padding-bottom:0\"\/>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--40);padding-bottom:var(--wp--preset--spacing--40)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"featured-content featured-content--media-align-right\" >\n\t\n<div class=\"featured-content__media\">\n\t\n<novanta-video class=\"novanta-video one-novanta-video-component\" thumbnail=\"static\" id=\"video_6a2d6c4582ae1\">\n\t<figure class=\"novanta-video__thumbnail image-zoom-in\">\n\t\t\n<div class=\"media-lightbox\">\n\t<ati-media-lightbox>\n\t\t<rt-lightbox id=\"videolightbox_video_6a2d6c4582ae1\" close-on-overlay-click=\"yes\" swipe=\"yes\" swipe-threshold=\"300\" class=\"media-lightbox__wrapper\">\n\t\t\t<dialog class=\"media-lightbox__dialog\">\n\t\t\t\t<div class=\"media-lightbox__content-wrapper\">\n\t\t\t\t\t<rt-lightbox-close class=\"media-lightbox__close\">\n\t\t\t\t\t\t<button class=\"media-lightbox__close-button\" aria-label=\"\u9589\u3058\u308b\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" fill=\"none\" stroke=\"currentColor\" width=\"24\" height=\"24\" viewBox=\"0 0 24 24\"><path stroke-linecap=\"round\" stroke-linejoin=\"round\" d=\"M6 18 18 6M6 6l12 12\" \/><\/svg>\n\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-close>\n\n\t\t\t\t\t<rt-lightbox-previous class=\"media-lightbox__navigation-previous\">\n\t\t\t\t\t\t<button class=\"media-lightbox__navigation-button\" aria-label=\"\u524d\u3078\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-previous>\n\t\t\t\t\t<rt-lightbox-content class=\"media-lightbox__content\"><\/rt-lightbox-content>\n\t\t\t\t\t<rt-lightbox-next class=\"media-lightbox__navigation-next\">\n\t\t\t\t\t\t<button class=\"media-lightbox__navigation-button\" aria-label=\"\u6b21\u306e\u30da\u30fc\u30b8\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-next>\n\t\t\t\t\t\t\t\t\t\t<div class=\"media-lightbox__nav\"><\/div>\n\t\t\t\t<\/div>\n\t\t\t<\/dialog>\n\t\t<\/rt-lightbox>\n\t<\/ati-media-lightbox>\n\t<rt-lightbox-trigger lightbox=\"videolightbox_video_6a2d6c4582ae1\" group=\"video-gallery-video_6a2d6c4582ae1\" class=\"media-lightbox__trigger\">\n\t\t<button class=\"media-lightbox__trigger-button\" aria-label=\"\u30aa\u30fc\u30d7\u30f3\u30e9\u30a4\u30c8\u30dc\u30c3\u30af\u30b9\">\n\t\t\t<figure class=\"media-lightbox__figure\">\n\t\t\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"460\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/tool-changer-video-thumbnail.webp?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image novanta-video__static-thumbnail\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/tool-changer-video-thumbnail.webp?quality=85&amp;strip=all 1680w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/tool-changer-video-thumbnail.webp?resize=320%2C175&amp;quality=85&amp;strip=all 320w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/tool-changer-video-thumbnail.webp?resize=400%2C219&amp;quality=85&amp;strip=all 400w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/tool-changer-video-thumbnail.webp?resize=840%2C460&amp;quality=85&amp;strip=all 840w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/tool-changer-video-thumbnail.webp?resize=1200%2C657&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t\t\t\t\n\t\t\t\t\t\t\t<\/figure>\n\t\t<\/button>\n\t\t<template>\n\t\t\t\t\t\t\t\t\t\t\t<wistia-player media-id=\"5b7yuaohe2\" autoplay><\/wistia-player>\n\t\t\t\t\t<\/template>\n\t<\/rt-lightbox-trigger>\n<\/div>\n\n\t\t\n\t\t<button class=\"novanta-video__play-button\" aria-label=\"\u30d3\u30c7\u30aa\u518d\u751f\u30dc\u30bf\u30f3\" type=\"button\">\n\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" fill=\"none\" viewBox=\"0 0 166 166\"><path stroke=\"currentColor\" stroke-width=\"2\" d=\"M66.75 115.719V49.281L117.183 82.5 66.75 115.719Z\" \/><circle cx=\"83\" cy=\"83\" r=\"82\" stroke=\"currentColor\" stroke-width=\"2\" \/><\/svg>\n\t\t<\/button>\n\t<\/figure>\n<\/novanta-video>\n<\/div>\n\n<div class=\"featured-content__content\">\n\t\n\n<h2 class=\"wp-block-heading has-x-large-font-size\" id=\"h-why-ati-tool-changers\">\u306a\u305cATI\u30c4\u30fc\u30eb\u30c1\u30a7\u30f3\u30b8\u30e3\u30fc\u306a\u306e\u304b\uff1f<\/h2>\n\n\n\n<p class=\"has-normal-font-size\">ATI\u30c4\u30fc\u30eb\u30c1\u30a7\u30f3\u30b8\u30e3\u30fc\u306f\u3001\u512a\u308c\u305f\u518d\u73fe\u6027\u3092\u7dad\u6301\u3057\u306a\u304c\u3089\u3001\u5b9a\u683c\u8ca0\u8377\u3067\u4f55\u767e\u4e07\u30b5\u30a4\u30af\u30eb\u3082\u6a5f\u80fd\u3059\u308b\u3088\u3046\u306b\u8a2d\u8a08\u3055\u308c\u3066\u3044\u307e\u3059\u3002<br><br>\u305d\u306e\u7d50\u679c\u3001ATI\u306f\u4e16\u754c\u4e2d\u3067\u30c4\u30fc\u30eb\u30c1\u30a7\u30f3\u30b8\u30e3\u30fc\u306e\u30c8\u30c3\u30d7\u30c1\u30e7\u30a4\u30b9\u3068\u306a\u3063\u3066\u3044\u307e\u3059\u3002<\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-container-core-buttons-is-layout-6a34cae4 wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/product-category\/tool-changers\/\">\u30e2\u30c7\u30eb\u3092\u898b\u308b<\/a><\/div>\n\n\n\n<div class=\"wp-block-button is-style-outline has-arrow type-light is-style-outline--1\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ATI-Tool-Changer-Application-Sheet.xlsx\">\u30ef\u30fc\u30af\u30b7\u30fc\u30c8\u3092\u30c0\u30a6\u30f3\u30ed\u30fc\u30c9<\/a><\/div>\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--40);padding-bottom:var(--wp--preset--spacing--40)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"alignfull has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--40);padding-bottom:var(--wp--preset--spacing--40)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"alignwide wp-block-one-novanta-image-cta has-background has-background-background-color media-text media-text--media-align-right\" >\n\t<figure class=\"media-text__media\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1200\" height=\"1029\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/tool-changer-family-image.webp?quality=85&amp;strip=all&amp;w=1200\" class=\"attachment-design-lg size-design-lg\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/tool-changer-family-image.webp?quality=85&amp;strip=all 1400w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/tool-changer-family-image.webp?resize=320%2C274&amp;quality=85&amp;strip=all 320w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/tool-changer-family-image.webp?resize=400%2C343&amp;quality=85&amp;strip=all 400w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/tool-changer-family-image.webp?resize=840%2C720&amp;quality=85&amp;strip=all 840w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/tool-changer-family-image.webp?resize=1200%2C1029&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 1200px) 100vw, 1200px\" \/>\t<\/figure>\n\n\t<div class=\"media-text__content has-medium-font-size has-heading-font-family\">\n\t\t\n\n<h2 class=\"wp-block-heading media-text__heading has-x-large-font-size\" id=\"h-full-range-of-tool-changers-for-any-application\">\u3042\u3089\u3086\u308b\u30a2\u30d7\u30ea\u30b1\u30fc\u30b7\u30e7\u30f3\u306b\u5bfe\u5fdc\u3059\u308b\u30d5\u30eb\u30ec\u30f3\u30b8\u306e\u30c4\u30fc\u30eb\u30c1\u30a7\u30f3\u30b8\u30e3\u30fc<\/h2>\n\n\n\n<ul class=\"wp-block-list\">\n<li class=\"has-normal-font-size\">\u5f53\u793e\u306e\u30c4\u30fc\u30eb\u30c1\u30a7\u30f3\u30b8\u30e3\u30fc\u88fd\u54c1\u30ec\u30f3\u30b8\u306f\u30011.4\uff5e4000 kg\u306e\u53ef\u642c\u91cd\u91cf\u3092\u30b5\u30dd\u30fc\u30c8\u3057\u307e\u3059\u3002<\/li>\n\n\n\n<li class=\"has-normal-font-size\">ATI \u306f\u3001\u7a7a\u5727\u5f0f\u3068\u624b\u52d5\u5f0f\u306e\u4e21\u65b9\u306e\u30c4\u30fc\u30eb\u30c1\u30a7\u30f3\u30b8\u30e3\u30fc\u3092\u63d0\u4f9b\u3057\u3066\u3044\u307e\u3059\u3002<\/li>\n\n\n\n<li class=\"has-normal-font-size\">\u30d9\u30fc\u30b9\u30e2\u30c7\u30eb\u3092\u53c2\u7167\u3057\u3066\u72ec\u81ea\u306e\u69cb\u6210\u3092\u69cb\u7bc9\u3059\u308b\u304b\u3001\u307e\u305f\u306f\u63a8\u5968\u306e\u4e8b\u524d\u69cb\u6210\u3092\u8abf\u3079\u3066\u304f\u3060\u3055\u3044\u3002<\/li>\n<\/ul>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-container-core-buttons-is-layout-6a34cae4 wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/ja\/product-category\/tool-changers\/\">\u30e2\u30c7\u30eb\u3092\u898b\u308b<\/a><\/div>\n\n\n\n<div class=\"wp-block-button is-style-fill has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/novanta.paperturn-view.com\/ati-robot-tool-changers-catalog?pid=ODk8926840&amp;source=qr\">\u30ab\u30bf\u30ed\u30b0\u3092\u898b\u308b<\/a><\/div>\n<\/div>\n\n\t<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--40);padding-bottom:var(--wp--preset--spacing--40)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"alignwide wp-block-one-novanta-image-cta has-background has-background-background-color media-text media-text--media-align-left\" >\n\t<figure class=\"media-text__media\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1200\" height=\"1029\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/tool-changer-module-family-image.webp?quality=85&amp;strip=all&amp;w=1200\" class=\"attachment-design-lg size-design-lg\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/tool-changer-module-family-image.webp?quality=85&amp;strip=all 1400w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/tool-changer-module-family-image.webp?resize=320%2C274&amp;quality=85&amp;strip=all 320w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/tool-changer-module-family-image.webp?resize=400%2C343&amp;quality=85&amp;strip=all 400w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/tool-changer-module-family-image.webp?resize=840%2C720&amp;quality=85&amp;strip=all 840w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/tool-changer-module-family-image.webp?resize=1200%2C1029&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 1200px) 100vw, 1200px\" \/>\t<\/figure>\n\n\t<div class=\"media-text__content has-medium-font-size has-heading-font-family\">\n\t\t\n\n<h2 class=\"wp-block-heading media-text__heading has-x-large-font-size\" id=\"h-broadest-selection-of-modules-in-the-industry\">\u696d\u754c\u3067\u6700\u3082\u5e45\u5e83\u3044\u30e2\u30b8\u30e5\u30fc\u30eb\u9078\u629e<\/h2>\n\n\n\n<ul class=\"wp-block-list\">\n<li class=\"has-normal-font-size\">\u30aa\u30d7\u30b7\u30e7\u30f3\u306e\u30c4\u30fc\u30eb\u30c1\u30a7\u30f3\u30b8\u30e3\u30fc\u30e2\u30b8\u30e5\u30fc\u30eb\u306f\u3001\u30ed\u30dc\u30c3\u30c8\u30a2\u30fc\u30e0\u3068\u30a8\u30f3\u30c9\u30aa\u30d6\u30a2\u30fc\u30e0\u5de5\u5177\u9593\u306e\u69d8\u3005\u306a\u30e6\u30fc\u30c6\u30a3\u30ea\u30c6\u30a3\u3084\u4fe1\u53f7\u306e\u30b7\u30fc\u30e0\u30ec\u30b9\u306a\u4f1d\u9001\u3092\u53ef\u80fd\u306b\u3057\u307e\u3059\u3002<\/li>\n\n\n\n<li class=\"has-normal-font-size\">ATI\u306f\u3001\u96fb\u6c17\u3001\u6d41\u4f53\u3001\u7a7a\u6c17\u8ee2\u9001\u7528\u306e100\u7a2e\u985e\u4ee5\u4e0a\u306e\u30d1\u30b9\u30b9\u30eb\u30fc\u30e2\u30b8\u30e5\u30fc\u30eb\u3092\u63d0\u4f9b\u3057\u3066\u3044\u307e\u3059\u3002<\/li>\n\n\n\n<li class=\"has-normal-font-size\">\u5236\u5fa1\u304a\u3088\u3073\u30d0\u30eb\u30d6\u30e2\u30b8\u30e5\u30fc\u30eb\u306f\u3001\u30c4\u30fc\u30eb\u30c1\u30a7\u30f3\u30b8\u30e3\u30fc\u306e\u901a\u4fe1\u304a\u3088\u3073\u5236\u5fa1\u3092\u7ba1\u7406\u3057\u3001\u30ed\u30c3\u30af\u304a\u3088\u3073\u30ed\u30c3\u30af\u89e3\u9664\u6a5f\u69cb\u3092\u53ef\u80fd\u306b\u3057\u307e\u3059\u3002<\/li>\n<\/ul>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-container-core-buttons-is-layout-6a34cae4 wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/ja\/product-category\/tool-changers\/tool-changer-modules\/\">\u30e2\u30b8\u30e5\u30fc\u30eb\u3092\u898b\u308b<\/a><\/div>\n\n\n\n<div class=\"wp-block-button is-style-outline has-arrow type-light is-style-outline--2\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/ja\/products\/tool-changers\/tool-changer-modules\/\">\u8a73\u7d30\u306f\u3053\u3061\u3089<\/a><\/div>\n<\/div>\n\n\t<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--40);padding-bottom:var(--wp--preset--spacing--40)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"alignwide wp-block-one-novanta-image-cta has-background has-background-background-color media-text media-text--media-align-right\" >\n\t<figure class=\"media-text__media\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1200\" height=\"1029\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/05\/tool-stands.jpg?quality=85&amp;strip=all&amp;w=1200\" class=\"attachment-design-lg size-design-lg\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/05\/tool-stands.jpg?quality=85&amp;strip=all 1400w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/05\/tool-stands.jpg?resize=320%2C274&amp;quality=85&amp;strip=all 320w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/05\/tool-stands.jpg?resize=400%2C343&amp;quality=85&amp;strip=all 400w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/05\/tool-stands.jpg?resize=840%2C720&amp;quality=85&amp;strip=all 840w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/05\/tool-stands.jpg?resize=1200%2C1029&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 1200px) 100vw, 1200px\" \/>\t<\/figure>\n\n\t<div class=\"media-text__content has-medium-font-size has-heading-font-family\">\n\t\t\n\n<h2 class=\"wp-block-heading media-text__heading has-x-large-font-size\" id=\"h-highly-customizable-tool-stand-solution\">\u9ad8\u5ea6\u306b\u30ab\u30b9\u30bf\u30de\u30a4\u30ba\u53ef\u80fd\u306a\u30c4\u30fc\u30eb\u30b9\u30bf\u30f3\u30c9\u30bd\u30ea\u30e5\u30fc\u30b7\u30e7\u30f3<\/h2>\n\n\n\n<p class=\"has-normal-font-size\">\u5f53\u793e\u306e\u30c4\u30fc\u30eb\u30b9\u30bf\u30f3\u30c9\u306e\u30e2\u30b8\u30e5\u30e9\u30fc\u30b7\u30b9\u30c6\u30e0\u306f\u3001\u30a8\u30f3\u30c9\u30aa\u30d6\u30a2\u30fc\u30e0\u5de5\u5177\u306e\u305f\u3081\u306e\u6574\u7406\u3055\u308c\u305f\u5b89\u5168\u306a\u30b9\u30c8\u30ec\u30fc\u30b8\u3092\u63d0\u4f9b\u3057\u3001\u4efb\u610f\u306e\u30a2\u30d7\u30ea\u30b1\u30fc\u30b7\u30e7\u30f3\u3084\u7279\u5b9a\u306e\u30b9\u30da\u30fc\u30b9\u8981\u4ef6\u306b\u5408\u308f\u305b\u3066\u69cb\u6210\u3059\u308b\u3053\u3068\u304c\u3067\u304d\u307e\u3059\u3002<\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-container-core-buttons-is-layout-6a34cae4 wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/ja\/products\/tool-changers\/tool-stands\/\">\u8a73\u7d30\u306f\u3053\u3061\u3089<\/a><\/div>\n<\/div>\n\n\t<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-block-one-novanta-media-text-cover media-text-cover alignwide media-text-cover--content-align-right\" >\n\n\t<figure class=\"media-text-cover__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1680\" height=\"710\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/63e6eba529e1ef173f41fbfdb8d59f2b52b56010_52637d.png?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/63e6eba529e1ef173f41fbfdb8d59f2b52b56010_52637d.png?quality=85&amp;strip=all 1680w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/63e6eba529e1ef173f41fbfdb8d59f2b52b56010_52637d.png?resize=320%2C135&amp;quality=85&amp;strip=all 320w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/63e6eba529e1ef173f41fbfdb8d59f2b52b56010_52637d.png?resize=400%2C169&amp;quality=85&amp;strip=all 400w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/63e6eba529e1ef173f41fbfdb8d59f2b52b56010_52637d.png?resize=840%2C355&amp;quality=85&amp;strip=all 840w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/63e6eba529e1ef173f41fbfdb8d59f2b52b56010_52637d.png?resize=1200%2C507&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 1680px) 100vw, 1680px\" \/>\t<\/figure>\n\n\t\t\t<div class=\"media-text-cover__content has-medium-font-size has-heading-font-family\">\n\t\t\t\n\t\t\t<h2 class=\"media-text-cover__heading has-xxx-large-font-size\">\n\t\t\t\t\u5c02\u9580\u5bb6\u306b\u76f8\u8ac7\u3059\u308b\t\t\t<\/h2>\n\n\t\t\t<p>\u304a\u5ba2\u69d8\u306e\u8ab2\u984c\u3092\u514b\u670d\u3057\u3001\u30ed\u30dc\u30c3\u30c8\u30a2\u30d7\u30ea\u30b1\u30fc\u30b7\u30e7\u30f3\u306e\u53ef\u80fd\u6027\u3092\u6700\u5927\u9650\u306b\u5f15\u304d\u51fa\u3059\u6e96\u5099\u306f\u3067\u304d\u3066\u3044\u307e\u3059\u304b\uff1f\u4eca\u3059\u3050\u5f0a\u793e\u306e\u30a8\u30ad\u30b9\u30d1\u30fc\u30c8\u30c1\u30fc\u30e0\u306b\u3054\u9023\u7d61\u304f\u3060\u3055\u3044\u3002<\/p>\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/ja\/talk-to-an-expert\/\">\u304a\u554f\u3044\u5408\u308f\u305b<\/a><\/div>\n<\/div>\n\n\t\t<\/div>\n\t<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\" id=\"h-tool-changer-models\">\u30c4\u30fc\u30eb\u30c1\u30a7\u30f3\u30b8\u30e3\u30fc\u30e2\u30c7\u30eb<\/h2>\n\n\n\n<p class=\"one-novanta-section__description has-medium-font-size has-heading-font-family\"><\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<h2 class=\"wp-block-heading\" id=\"h-robotic-tool-changers\">\u30ed\u30dc\u30c3\u30c8\u30c4\u30fc\u30eb\u30c1\u30a7\u30f3\u30b8\u30e3\u30fc<\/h2>\n\n\n\n<figure class=\"wp-block-table has-sticky-header\"><table class=\"has-fixed-layout\"><thead><tr><th>\u30e2\u30c7\u30eb<\/th><th>\u63a8\u5968\u53ef\u642c\u8cea\u91cf<\/th><th>\u30ed\u30c3\u30af\u529b @ 80 psi (5.5 bar)<\/th><th>\u9759\u7684\u30e2\u30fc\u30e1\u30f3\u30c8\u5bb9\u91cf\uff08X &amp; Y\uff09<\/th><th>\u9759\u7684\u30e2\u30fc\u30e1\u30f3\u30c8\u5bb9\u91cf\uff08Z\uff09<\/th><\/tr><\/thead><tbody><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/ja\/product\/qc-1\/\">QC-1<\/a><\/strong><\/td><td>1.4 kg<\/td><td>170 N<\/td><td>0.983 Nm<\/td><td>1.15 Nm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/ja\/product\/qc-7\/\">QC-7<\/a><\/strong><\/td><td>16 kg<\/td><td>980 N<\/td><td>20.3 Nm<\/td><td>12.4 Nm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/ja\/product\/qc-11\/\">QC-11<\/a><\/strong><\/td><td>16 kg<\/td><td>1100 N<\/td><td>20.3 Nm<\/td><td>12.4 Nm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/ja\/product\/qc-11\/\">QC-11-HW<\/a><\/strong><\/td><td>16 kg<\/td><td>1100 N<\/td><td>20.3 Nm<\/td><td>12.4 Nm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/ja\/product\/tool-changers-qc-18\/\">QC-18<\/a><\/strong><\/td><td>18 kg<\/td><td><\/td><td>56.5 Nm<\/td><td>78 Nm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/ja\/product\/qc-20\/\">QC-20<\/a><\/strong><\/td><td>25 kg<\/td><td>2300 N<\/td><td>56.5 Nm<\/td><td>35 Nm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/ja\/product\/qc-20\/\">QC-20-HW<\/a><\/strong><\/td><td>25 kg<\/td><td>2300 N<\/td><td>56.5 Nm<\/td><td>35 Nm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/ja\/product\/qc-21\/\">QC-21<\/a><\/strong><\/td><td>25 kg<\/td><td>2300 N<\/td><td>56.5 Nm<\/td><td>35 Nm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/ja\/product\/qc-21\/\">QC-21-HW<\/a><\/strong><\/td><td>25 kg<\/td><td>2300 N<\/td><td>56.5 Nm<\/td><td>35 Nm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/ja\/product\/qc-22\/\">QC-22<\/a><\/strong><\/td><td>25 kg<\/td><td>2300 N<\/td><td>56.5 Nm<\/td><td>90.4 Nm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/ja\/product\/qc-29\/\">QC-29<\/a><\/strong><\/td><td>35 kg<\/td><td>2900 N<\/td><td>56.5 Nm<\/td><td>78 Nm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/ja\/product\/qc-40q\/\">QC-40Q<\/a><\/strong><\/td><td>50 kg<\/td><td>5600 N<\/td><td>226 Nm<\/td><td>226 Nm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/ja\/product\/qc-46\/\">QC-46<\/a><\/strong><\/td><td>50 kg<\/td><td>5800 N<\/td><td>226 Nm<\/td><td>150 Nm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/ja\/product\/tool-changers-qc-50\/\">QC-50<\/a><\/strong><\/td><td>50 kg<\/td><td>5800 N<\/td><td>226 Nm<\/td><td>226 Nm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/ja\/product\/qc-76\/\">QC-76<\/a><\/strong><\/td><td>100 kg<\/td><td>12000 N<\/td><td>542 Nm<\/td><td>701 Nm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/ja\/product\/qc-110\/\">QC-110<\/a><\/strong><\/td><td>150 kg<\/td><td>12000 N<\/td><td>784 Nm<\/td><td>784 Nm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/ja\/product\/qc-160\/\">QC-160<\/a><\/strong><\/td><td>300 kg<\/td><td>31000 N<\/td><td>2710 Nm<\/td><td>2260 Nm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/ja\/product\/tool-changers-qc-113\/\">QC-113<\/a><\/strong><\/td><td>150 kg<\/td><td>12000 N<\/td><td>784 Nm<\/td><td>565 Nm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/ja\/product\/tool-changers-qc-210\/\">QC-210<\/a><\/strong><\/td><td>300 kg<\/td><td>31000 N<\/td><td>2710 Nm<\/td><td>2260 Nm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/ja\/product\/tool-changers-qc-213\/\">QC-213<\/a><\/strong><\/td><td>300 kg<\/td><td>31000 N<\/td><td>2710 Nm<\/td><td>2260 Nm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/ja\/product\/tool-changers-qc-310\/\">QC-310<\/a><\/strong><\/td><td>510 kg<\/td><td>38000 N<\/td><td>3290 Nm<\/td><td>3160 Nm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/ja\/product\/tool-changers-qc-313\/\">QC-313<\/a><\/strong><\/td><td>510 kg<\/td><td>38000 N<\/td><td>3290 Nm<\/td><td>3160 Nm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/ja\/product\/tool-changers-qc-510\/\">QC-510<\/a><\/strong><\/td><td>700 kg<\/td><td>62000 N<\/td><td>4860 Nm<\/td><td>3500 Nm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/ja\/product\/tool-changers-qc-835\/\">QC-835<\/a><\/strong><\/td><td>300 kg<\/td><td>21000 N<\/td><td>2000 Nm<\/td><td>1200 Nm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/ja\/product\/tool-changers-qc-850\/\">QC-850<\/a><\/strong><\/td><td>700 kg<\/td><td>48000 N<\/td><td>3510 Nm<\/td><td>2110 Nm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/ja\/product\/tool-changers-qc-1210\/\">QC-1210<\/a><\/strong><\/td><td>1350 kg<\/td><td>93000 N<\/td><td>5420 Nm<\/td><td>5420 Nm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/ja\/product\/tool-changers-qc-1310\/\">QC-1310<\/a><\/strong><\/td><td>2990 kg<\/td><td>110000 N<\/td><td>11000 Nm<\/td><td>12600 Nm<\/td><\/tr><tr><td><strong><a href=\"https:\/\/ati.novanta.com\/ja\/product\/tool-changers-qc-1510\/\">QC-1510<\/a><\/strong><\/td><td>4080 kg<\/td><td>190000 N<\/td><td>16300 Nm<\/td><td>13900 Nm<\/td><\/tr><\/tbody><\/table><\/figure>\n\n\n\n<h2 class=\"wp-block-heading\" id=\"h-manual-tool-changers\">\u624b\u52d5\u30c4\u30fc\u30eb\u30c1\u30a7\u30f3\u30b8\u30e3\u30fc<\/h2>\n\n\n\n<figure class=\"wp-block-table has-sticky-header\"><table class=\"has-fixed-layout\"><thead><tr><th>\u30e2\u30c7\u30eb<\/th><th>\u63a8\u5968\u53ef\u642c\u8cea\u91cf<\/th><th>\u9759\u7684\u30e2\u30fc\u30e1\u30f3\u30c8\u5bb9\u91cf\uff08X &amp; Y\uff09<\/th><th>\u9759\u7684\u30e2\u30fc\u30e1\u30f3\u30c8\u5bb9\u91cf\uff08Z\uff09<\/th><th>\u7a7a\u6c17\u5727\u30d1\u30b9\u30b9\u30eb\u30fc\uff08\u6570\u91cf\uff09 \u30b5\u30a4\u30ba<\/th><\/tr><\/thead><tbody><tr><td><a href=\"https:\/\/ati.novanta.com\/ja\/product\/tool-changers-mc-16r\/\"><strong>MC-16R<\/strong><\/a><\/td><td>16 kg<\/td><td>24.9 Nm<\/td><td>45.2 Nm<\/td><td>(4) 1\/8 NPT<\/td><\/tr><tr><td><a href=\"https:\/\/ati.novanta.com\/ja\/product\/tool-changers-mc-36r\/\"><strong>MC-36R<\/strong><\/a><\/td><td>36 kg<\/td><td>113 Nm<\/td><td>169 Nm<\/td><td>(6) 1\/8 NPT<\/td><\/tr><tr><td><a href=\"https:\/\/ati.novanta.com\/ja\/product\/tool-changers-mc-50\/\"><strong>MC-50<\/strong><\/a><\/td><td>30 kg<\/td><td>25 Nm<\/td><td>25 Nm<\/td><td>(4) M5<\/td><\/tr><\/tbody><\/table><\/figure>\n<\/div>\n<\/div>\n\n\n\n<p><\/p>\n","protected":false},"excerpt":{"rendered":"","protected":false},"author":36,"featured_media":0,"parent":27226,"menu_order":0,"comment_status":"closed","ping_status":"closed","template":"","meta":{"_acf_changed":false,"footnotes":""},"class_list":["post-28010","page","type-page","status-publish","hentry"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v27.0 (Yoast SEO v27.4) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>\u30c4\u30fc\u30eb\u30c1\u30a7\u30f3\u30b8\u30e3\u30fc - ATI Industrial Automation<\/title>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/ati.novanta.com\/ja\/products\/tool-changers\/\" \/>\n<meta property=\"og:locale\" content=\"ja_JP\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"\u30c4\u30fc\u30eb\u30c1\u30a7\u30f3\u30b8\u30e3\u30fc\" \/>\n<meta property=\"og:url\" content=\"https:\/\/ati.novanta.com\/ja\/products\/tool-changers\/\" \/>\n<meta property=\"og:site_name\" content=\"ATI Industrial Automation\" \/>\n<meta property=\"article:modified_time\" content=\"2026-05-22T12:55:42+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/01\/ati-logo_1024x1024.png?resize=1024,675\" \/>\n\t<meta property=\"og:image:width\" content=\"1024\" \/>\n\t<meta property=\"og:image:height\" content=\"675\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/png\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"3\u5206\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/ja\\\/products\\\/tool-changers\\\/\",\"url\":\"https:\\\/\\\/ati.novanta.com\\\/ja\\\/products\\\/tool-changers\\\/\",\"name\":\"\u30c4\u30fc\u30eb\u30c1\u30a7\u30f3\u30b8\u30e3\u30fc - ATI Industrial Automation\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#website\"},\"datePublished\":\"2025-06-06T19:15:16+00:00\",\"dateModified\":\"2026-05-22T12:55:42+00:00\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/ja\\\/products\\\/tool-changers\\\/#breadcrumb\"},\"inLanguage\":\"ja\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/ati.novanta.com\\\/ja\\\/products\\\/tool-changers\\\/\"]}]},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/ja\\\/products\\\/tool-changers\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/ati.novanta.com\\\/ja\\\/home\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"\u88fd\u54c1\u7d39\u4ecb\",\"item\":\"https:\\\/\\\/ati.novanta.com\\\/products\\\/\"},{\"@type\":\"ListItem\",\"position\":3,\"name\":\"\u30c4\u30fc\u30eb\u30c1\u30a7\u30f3\u30b8\u30e3\u30fc\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#website\",\"url\":\"https:\\\/\\\/ati.novanta.com\\\/\",\"name\":\"ATI Industrial Automation\",\"description\":\"\",\"publisher\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#organization\"},\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/ati.novanta.com\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"ja\"},{\"@type\":\"Organization\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#organization\",\"name\":\"ATI Industrial Automation\",\"url\":\"https:\\\/\\\/ati.novanta.com\\\/\",\"logo\":{\"@type\":\"ImageObject\",\"inLanguage\":\"ja\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#\\\/schema\\\/logo\\\/image\\\/\",\"url\":\"\",\"contentUrl\":\"\",\"caption\":\"ATI Industrial Automation\"},\"image\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#\\\/schema\\\/logo\\\/image\\\/\"}}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"\u30c4\u30fc\u30eb\u30c1\u30a7\u30f3\u30b8\u30e3\u30fc - ATI Industrial Automation","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/ati.novanta.com\/ja\/products\/tool-changers\/","og_locale":"ja_JP","og_type":"article","og_title":"\u30c4\u30fc\u30eb\u30c1\u30a7\u30f3\u30b8\u30e3\u30fc","og_url":"https:\/\/ati.novanta.com\/ja\/products\/tool-changers\/","og_site_name":"ATI Industrial Automation","article_modified_time":"2026-05-22T12:55:42+00:00","og_image":[{"width":1024,"height":675,"url":"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/01\/ati-logo_1024x1024.png?resize=1024,675","type":"image\/png"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"3\u5206"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/ati.novanta.com\/ja\/products\/tool-changers\/","url":"https:\/\/ati.novanta.com\/ja\/products\/tool-changers\/","name":"\u30c4\u30fc\u30eb\u30c1\u30a7\u30f3\u30b8\u30e3\u30fc - ATI Industrial Automation","isPartOf":{"@id":"https:\/\/ati.novanta.com\/#website"},"datePublished":"2025-06-06T19:15:16+00:00","dateModified":"2026-05-22T12:55:42+00:00","breadcrumb":{"@id":"https:\/\/ati.novanta.com\/ja\/products\/tool-changers\/#breadcrumb"},"inLanguage":"ja","potentialAction":[{"@type":"ReadAction","target":["https:\/\/ati.novanta.com\/ja\/products\/tool-changers\/"]}]},{"@type":"BreadcrumbList","@id":"https:\/\/ati.novanta.com\/ja\/products\/tool-changers\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/ati.novanta.com\/ja\/home\/"},{"@type":"ListItem","position":2,"name":"\u88fd\u54c1\u7d39\u4ecb","item":"https:\/\/ati.novanta.com\/products\/"},{"@type":"ListItem","position":3,"name":"\u30c4\u30fc\u30eb\u30c1\u30a7\u30f3\u30b8\u30e3\u30fc"}]},{"@type":"WebSite","@id":"https:\/\/ati.novanta.com\/#website","url":"https:\/\/ati.novanta.com\/","name":"ATI Industrial Automation","description":"","publisher":{"@id":"https:\/\/ati.novanta.com\/#organization"},"potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/ati.novanta.com\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"ja"},{"@type":"Organization","@id":"https:\/\/ati.novanta.com\/#organization","name":"ATI Industrial Automation","url":"https:\/\/ati.novanta.com\/","logo":{"@type":"ImageObject","inLanguage":"ja","@id":"https:\/\/ati.novanta.com\/#\/schema\/logo\/image\/","url":"","contentUrl":"","caption":"ATI Industrial Automation"},"image":{"@id":"https:\/\/ati.novanta.com\/#\/schema\/logo\/image\/"}}]}},"parsely":{"version":"1.1.0","canonical_url":"https:\/\/novanta.com\/ja\/products\/tool-changers\/","smart_links":{"inbound":0,"outbound":0},"traffic_boost_suggestions_count":0,"meta":{"@context":"https:\/\/schema.org","@type":"WebPage","headline":"\u30c4\u30fc\u30eb\u30c1\u30a7\u30f3\u30b8\u30e3\u30fc","url":"http:\/\/ati.novanta.com\/ja\/products\/tool-changers\/","mainEntityOfPage":{"@type":"WebPage","@id":"http:\/\/ati.novanta.com\/ja\/products\/tool-changers\/"},"thumbnailUrl":"","image":{"@type":"ImageObject","url":""},"articleSection":"\u672a\u5206\u985e","author":[{"@type":"Person","name":"evan"}],"creator":["evan"],"publisher":{"@type":"Organization","name":"ATI Industrial Automation","logo":""},"keywords":[],"dateCreated":"2025-06-06T19:15:16Z","datePublished":"2025-06-06T19:15:16Z","dateModified":"2026-05-22T12:55:42Z"},"rendered":"<script type=\"application\/ld+json\" class=\"wp-parsely-metadata\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@type\":\"WebPage\",\"headline\":\"\\u30c4\\u30fc\\u30eb\\u30c1\\u30a7\\u30f3\\u30b8\\u30e3\\u30fc\",\"url\":\"http:\\\/\\\/ati.novanta.com\\\/ja\\\/products\\\/tool-changers\\\/\",\"mainEntityOfPage\":{\"@type\":\"WebPage\",\"@id\":\"http:\\\/\\\/ati.novanta.com\\\/ja\\\/products\\\/tool-changers\\\/\"},\"thumbnailUrl\":\"\",\"image\":{\"@type\":\"ImageObject\",\"url\":\"\"},\"articleSection\":\"\\u672a\\u5206\\u985e\",\"author\":[{\"@type\":\"Person\",\"name\":\"evan\"}],\"creator\":[\"evan\"],\"publisher\":{\"@type\":\"Organization\",\"name\":\"ATI Industrial Automation\",\"logo\":\"\"},\"keywords\":[],\"dateCreated\":\"2025-06-06T19:15:16Z\",\"datePublished\":\"2025-06-06T19:15:16Z\",\"dateModified\":\"2026-05-22T12:55:42Z\"}<\/script>","tracker_url":"https:\/\/cdn.parsely.com\/keys\/novanta.com\/p.js"},"_links":{"self":[{"href":"https:\/\/ati.novanta.com\/ja\/wp-json\/wp\/v2\/pages\/28010","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/ati.novanta.com\/ja\/wp-json\/wp\/v2\/pages"}],"about":[{"href":"https:\/\/ati.novanta.com\/ja\/wp-json\/wp\/v2\/types\/page"}],"author":[{"embeddable":true,"href":"https:\/\/ati.novanta.com\/ja\/wp-json\/wp\/v2\/users\/36"}],"replies":[{"embeddable":true,"href":"https:\/\/ati.novanta.com\/ja\/wp-json\/wp\/v2\/comments?post=28010"}],"version-history":[{"count":8,"href":"https:\/\/ati.novanta.com\/ja\/wp-json\/wp\/v2\/pages\/28010\/revisions"}],"predecessor-version":[{"id":53175,"href":"https:\/\/ati.novanta.com\/ja\/wp-json\/wp\/v2\/pages\/28010\/revisions\/53175"}],"up":[{"embeddable":true,"href":"https:\/\/ati.novanta.com\/ja\/wp-json\/wp\/v2\/pages\/27226"}],"wp:attachment":[{"href":"https:\/\/ati.novanta.com\/ja\/wp-json\/wp\/v2\/media?parent=28010"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}