{"id":28019,"date":"2025-05-05T17:48:00","date_gmt":"2025-05-05T17:48:00","guid":{"rendered":"https:\/\/ati.novanta.com\/home\/"},"modified":"2026-04-03T16:02:30","modified_gmt":"2026-04-03T16:02:30","slug":"home","status":"publish","type":"page","link":"https:\/\/ati.novanta.com\/ja\/","title":{"rendered":"\u30db\u30fc\u30e0"},"content":{"rendered":"\n\n<div class=\"hero alignfull hero--wide hero--large has-overlay has-overlay-dark\">\n\t\t\t\t\t<figure class=\"hero__image-wrap\">\n\t\t\t\t<img decoding=\"async\" width=\"2560\" height=\"1227\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ati-home-featured-banner.webp?quality=85&amp;strip=all&amp;w=2560\" class=\"attachment-design-max size-design-max\" alt=\"\" fetchpriority=\"high\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ati-home-featured-banner.webp?resize=320%2C153&amp;quality=85&amp;strip=all 320w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ati-home-featured-banner.webp?resize=400%2C192&amp;quality=85&amp;strip=all 400w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ati-home-featured-banner.webp?resize=840%2C403&amp;quality=85&amp;strip=all 840w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ati-home-featured-banner.webp?resize=1200%2C575&amp;quality=85&amp;strip=all 1200w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ati-home-featured-banner.webp?resize=1680%2C805&amp;quality=85&amp;strip=all 1680w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ati-home-featured-banner.webp?resize=1920%2C920&amp;quality=85&amp;strip=all 1920w\" sizes=\"(max-width: 2560px) 100vw, 2560px\" \/>\t\t\t<\/figure>\n\t\t\t\n\t\n\t\n<div class=\"hero__content hero__content--vertical-align-middle\" style=\"--one-novanta-hero-pre-heading-acent-line-color: #d9272d\">\n\t<div class=\"hero__content-wrap has-medium-font-size has-heading-font-family\">\n\t\t\t\t\t<p class=\"hero__pre-heading shiny-text\">\n\t\t\t\tATI\u30a4\u30f3\u30c0\u30b9\u30c8\u30ea\u30a2\u30eb\u30fb\u30aa\u30fc\u30c8\u30e1\u30fc\u30b7\u30e7\u30f3\t\t\t<\/p>\n\t\t\n\t\t<h1 class=\"hero__heading line-expanding has-display-font-size\">\n\t\t\t\u79c1\u305f\u3061\u306f<br>\u30b9\u30bf\u30f3\u30c0\u30fc\u30c9<br>\u30aa\u30fc\u30c8\u30e1\u30fc\u30b7\u30e7\u30f3\t\t<\/h1>\n\n\t\t<p>\u4e16\u754c\u3092\u30ea\u30fc\u30c9\u3059\u308b\u30ed\u30dc\u30c3\u30c8\u30a2\u30af\u30bb\u30b5\u30ea\u30fc\u30e1\u30fc\u30ab\u30fc<br>\u30ed\u30dc\u30c3\u30c8\u30a2\u30fc\u30e0\u30c4\u30fc\u30ea\u30f3\u30b0<\/p>\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-outline-dark is-style-outline has-arrow type-light is-style-outline--1\"><a class=\"wp-block-button__link has-white-background-color has-background wp-element-button\" href=\"https:\/\/ati.novanta.com\/ja\/products\/\">\u88fd\u54c1\u3092\u898b\u308b<\/a><\/div>\n\n\n\n<div class=\"wp-block-button is-style-fill-dark has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/ja\/talk-to-an-expert\/\">\u30a8\u30ad\u30b9\u30d1\u30fc\u30c8\u306b\u76f8\u8ac7\u3059\u308b<\/a><\/div>\n<\/div>\n\n\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"featured-content featured-content--media-align-left\" >\n\t\n<div class=\"featured-content__media\">\n\t\n<novanta-video class=\"novanta-video one-novanta-video-component\" thumbnail=\"static\" id=\"video_69edf8631f27a\">\n\t<figure class=\"novanta-video__thumbnail image-zoom-in\">\n\t\t\n<div class=\"media-lightbox\">\n\t<ati-media-lightbox>\n\t\t<rt-lightbox id=\"videolightbox_video_69edf8631f27a\" close-on-overlay-click=\"yes\" swipe=\"yes\" swipe-threshold=\"300\" class=\"media-lightbox__wrapper\">\n\t\t\t<dialog class=\"media-lightbox__dialog\">\n\t\t\t\t<div class=\"media-lightbox__content-wrapper\">\n\t\t\t\t\t<rt-lightbox-close class=\"media-lightbox__close\">\n\t\t\t\t\t\t<button class=\"media-lightbox__close-button\" aria-label=\"\u9589\u3058\u308b\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" fill=\"none\" stroke=\"currentColor\" width=\"24\" height=\"24\" viewBox=\"0 0 24 24\"><path stroke-linecap=\"round\" stroke-linejoin=\"round\" d=\"M6 18 18 6M6 6l12 12\" \/><\/svg>\n\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-close>\n\n\t\t\t\t\t<rt-lightbox-previous class=\"media-lightbox__navigation-previous\">\n\t\t\t\t\t\t<button class=\"media-lightbox__navigation-button\" aria-label=\"\u524d\u3078\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-previous>\n\t\t\t\t\t<rt-lightbox-content class=\"media-lightbox__content\"><\/rt-lightbox-content>\n\t\t\t\t\t<rt-lightbox-next class=\"media-lightbox__navigation-next\">\n\t\t\t\t\t\t<button class=\"media-lightbox__navigation-button\" aria-label=\"\u6b21\u306e\u30da\u30fc\u30b8\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-next>\n\t\t\t\t\t\t\t\t\t\t<div class=\"media-lightbox__nav\"><\/div>\n\t\t\t\t<\/div>\n\t\t\t<\/dialog>\n\t\t<\/rt-lightbox>\n\t<\/ati-media-lightbox>\n\t<rt-lightbox-trigger lightbox=\"videolightbox_video_69edf8631f27a\" group=\"video-gallery-video_69edf8631f27a\" class=\"media-lightbox__trigger\">\n\t\t<button class=\"media-lightbox__trigger-button\" aria-label=\"\u30aa\u30fc\u30d7\u30f3\u30e9\u30a4\u30c8\u30dc\u30c3\u30af\u30b9\">\n\t\t\t<figure class=\"media-lightbox__figure\">\n\t\t\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"460\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/automate-with-ati-video-thumbnail.webp?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image novanta-video__static-thumbnail\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/automate-with-ati-video-thumbnail.webp?quality=85&amp;strip=all 1680w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/automate-with-ati-video-thumbnail.webp?resize=320%2C175&amp;quality=85&amp;strip=all 320w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/automate-with-ati-video-thumbnail.webp?resize=400%2C219&amp;quality=85&amp;strip=all 400w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/automate-with-ati-video-thumbnail.webp?resize=840%2C460&amp;quality=85&amp;strip=all 840w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/automate-with-ati-video-thumbnail.webp?resize=1200%2C657&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t\t\t\t\n\t\t\t\t\t\t\t<\/figure>\n\t\t<\/button>\n\t\t<template>\n\t\t\t\t\t\t\t\t\t\t\t<wistia-player media-id=\"beq1ufy5gw\"><\/wistia-player>\n\t\t\t\t\t<\/template>\n\t<\/rt-lightbox-trigger>\n<\/div>\n\n\t\t\n\t\t<button class=\"novanta-video__play-button\" aria-label=\"\u30d3\u30c7\u30aa\u518d\u751f\u30dc\u30bf\u30f3\" type=\"button\">\n\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" fill=\"none\" viewBox=\"0 0 166 166\"><path stroke=\"currentColor\" stroke-width=\"2\" d=\"M66.75 115.719V49.281L117.183 82.5 66.75 115.719Z\" \/><circle cx=\"83\" cy=\"83\" r=\"82\" stroke=\"currentColor\" stroke-width=\"2\" \/><\/svg>\n\t\t<\/button>\n\t<\/figure>\n<\/novanta-video>\n<\/div>\n\n<div class=\"featured-content__content\">\n\t\n\n<h2 class=\"wp-block-heading has-xx-large-font-size\" id=\"h-leading-maker-of-robotic-arm-tools-and-accessories\">\u30ed\u30dc\u30c3\u30c8\u30a2\u30fc\u30e0\u30c4\u30fc\u30eb\u3068\u30a2\u30af\u30bb\u30b5\u30ea\u306e\u30c8\u30c3\u30d7\u30e1\u30fc\u30ab\u30fc<\/h2>\n\n\n\n<p>ATI\u30a4\u30f3\u30c0\u30b9\u30c8\u30ea\u30a2\u30eb\u30aa\u30fc\u30c8\u30e1\u30fc\u30b7\u30e7\u30f3\u306f\u3001\u30ed\u30dc\u30c3\u30c8\u30a2\u30af\u30bb\u30b5\u30ea\u30fc\u3068\u30ed\u30dc\u30c3\u30c8\u30a2\u30fc\u30e0\u30c4\u30fc\u30eb\u306e\u958b\u767a\u3067\u4e16\u754c\u3092\u30ea\u30fc\u30c9\u3059\u308b\u30a8\u30f3\u30b8\u30cb\u30a2\u30ea\u30f3\u30b0\u30d9\u30fc\u30b9\u306e\u4f01\u696d\u3067\u3059\u30021989\u5e74\u4ee5\u6765\u3001\u5f53\u793e\u306f\u30aa\u30fc\u30c8\u30e1\u30fc\u30b7\u30e7\u30f3\u306b\u304a\u3051\u308b\u6280\u8853\u9769\u65b0\u306e\u6700\u524d\u7dda\u306b\u7acb\u3061\u3001\u3042\u3089\u3086\u308b\u7523\u696d\u306b\u304a\u3044\u3066\u30ed\u30dc\u30c3\u30c8\u306e\u751f\u7523\u6027\u3068\u52b9\u7387\u3092\u9ad8\u3081\u308b\u9ad8\u6027\u80fd\u30bd\u30ea\u30e5\u30fc\u30b7\u30e7\u30f3\u3092\u63d0\u4f9b\u3057\u3066\u3044\u307e\u3059\u3002<\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-container-core-buttons-is-layout-da267d74 wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill has-arrow type-dark\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/ja\/about\/\">\u5f0a\u793e\u306b\u3064\u3044\u3066<\/a><\/div>\n\n\n\n<div class=\"wp-block-button is-style-outline has-arrow type-light is-style-outline--2\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/ja\/talk-to-an-expert\/\">\u30a8\u30ad\u30b9\u30d1\u30fc\u30c8\u306b\u76f8\u8ac7\u3059\u308b<\/a><\/div>\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--40);padding-bottom:var(--wp--preset--spacing--40)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-block-one-novanta-media-text-cover media-text-cover alignwide media-text-cover--content-align-left\" >\n\n\t<figure class=\"media-text-cover__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1680\" height=\"700\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/04\/schunk-website-banner.jpg?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/04\/schunk-website-banner.jpg?quality=85&amp;strip=all 1920w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/04\/schunk-website-banner.jpg?resize=320%2C133&amp;quality=85&amp;strip=all 320w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/04\/schunk-website-banner.jpg?resize=400%2C167&amp;quality=85&amp;strip=all 400w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/04\/schunk-website-banner.jpg?resize=840%2C350&amp;quality=85&amp;strip=all 840w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/04\/schunk-website-banner.jpg?resize=1200%2C500&amp;quality=85&amp;strip=all 1200w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/04\/schunk-website-banner.jpg?resize=1680%2C700&amp;quality=85&amp;strip=all 1680w\" sizes=\"auto, (max-width: 1680px) 100vw, 1680px\" \/>\t<\/figure>\n\n\t\t\t<div class=\"media-text-cover__content has-medium-font-size has-heading-font-family\">\n\t\t\t\n\t\t\t<h2 class=\"media-text-cover__heading has-xxx-large-font-size\">\n\t\t\t\t\u30b7\u30e5\u30f3\u30af\u306e\u4ea4\u63db\u304c\u5fc5\u8981\u3067\u3059\u304b\uff1fATI\u54c1\u756a\u3092\u691c\u7d22\u3057\u3066\u304f\u3060\u3055\u3044\u3002\t\t\t<\/h2>\n\n\t\t\t<p>ATI\u306f25\u5e74\u4ee5\u4e0a\u306b\u308f\u305f\u308a\u3001\u4fe1\u983c\u6027\u306e\u9ad8\u3044\u9ad8\u54c1\u8cea\u306e\u30c4\u30fc\u30eb\u30c1\u30a7\u30f3\u30b8\u30e3\u30fc\u6280\u8853\u3067\u540d\u58f0\u3092\u7bc9\u3044\u3066\u304d\u307e\u3057\u305f\u3002\u5f53\u793e\u306e\u30dd\u30fc\u30c8\u30d5\u30a9\u30ea\u30aa\u306b\u306f\u3001\u30b7\u30fc\u30e0\u30ec\u30b9\u306a\u6027\u80fd\u3068\u30b7\u30b9\u30c6\u30e0\u4e92\u63db\u6027\u3092\u4fdd\u8a3c\u3059\u308b\u3088\u3046\u306b\u8a2d\u8a08\u3055\u308c\u305f\u3001\u30b7\u30e5\u30f3\u30af\u306e\u30e2\u30c7\u30eb\u3068\u540c\u7b49\u306e\u88fd\u54c1\u304c\u542b\u307e\u308c\u3066\u3044\u307e\u3059\u3002<\/p>\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill-dark has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/automate.ati-ia.com\/automation\/parts\/\" target=\"_blank\" rel=\"noreferrer noopener\">\u4eca\u3059\u3050\u8a66\u3059<\/a><\/div>\n<\/div>\n\n\t\t<\/div>\n\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--40);padding-bottom:var(--wp--preset--spacing--40)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-block-one-novanta-media-text-cover media-text-cover alignwide media-text-cover--content-align-left\" >\n\n\t<figure class=\"media-text-cover__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1680\" height=\"700\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/01\/ati-standard-tool-changer-catalog-header.jpg?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/01\/ati-standard-tool-changer-catalog-header.jpg?quality=85&amp;strip=all 1920w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/01\/ati-standard-tool-changer-catalog-header.jpg?resize=320%2C133&amp;quality=85&amp;strip=all 320w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/01\/ati-standard-tool-changer-catalog-header.jpg?resize=400%2C167&amp;quality=85&amp;strip=all 400w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/01\/ati-standard-tool-changer-catalog-header.jpg?resize=840%2C350&amp;quality=85&amp;strip=all 840w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/01\/ati-standard-tool-changer-catalog-header.jpg?resize=1200%2C500&amp;quality=85&amp;strip=all 1200w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/01\/ati-standard-tool-changer-catalog-header.jpg?resize=1680%2C700&amp;quality=85&amp;strip=all 1680w\" sizes=\"auto, (max-width: 1680px) 100vw, 1680px\" \/>\t<\/figure>\n\n\t\t\t<div class=\"media-text-cover__content has-medium-font-size has-heading-font-family\">\n\t\t\t\t\t\t\t<p class=\"media-text-cover__pre_heading has-medium-font-size has-heading-font-family\">\u65b0\u7740\u30ab\u30bf\u30ed\u30b0<\/p>\n\t\t\t\n\t\t\t<h2 class=\"media-text-cover__heading has-xxx-large-font-size\">\n\t\t\t\t\u65b0\u3057\u3044ATI\u30c4\u30fc\u30eb\u30c1\u30a7\u30f3\u30b8\u30e3\u30fc\u30ab\u30bf\u30ed\u30b0\u3092\u898b\u308b\t\t\t<\/h2>\n\n\t\t\t<p>\u6027\u80fd\u3001\u67d4\u8edf\u6027\u3001\u30b7\u30fc\u30e0\u30ec\u30b9\u306a\u30ed\u30dc\u30c3\u30c8\u7d71\u5408\u306e\u305f\u3081\u306b\u8a2d\u8a08\u3055\u308c\u305fATI\u306e\u4e16\u754c\u30af\u30e9\u30b9\u306e\u30ed\u30dc\u30c3\u30c8\u30c4\u30fc\u30eb\u30c1\u30a7\u30f3\u30b8\u30e3\u30fc\u3092\u3054\u89a7\u304f\u3060\u3055\u3044\u3002<\/p>\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill-dark has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/novanta.paperturn-view.com\/ati-robot-tool-changers-catalog?pid=ODk8926840&amp;source=qr\">\u4eca\u3059\u3050\u898b\u308b<\/a><\/div>\n<\/div>\n\n\t\t<\/div>\n\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading has-text-align-center one-novanta-section__title has-xx-large-font-size\" id=\"h-our-leading-products\">\u4e3b\u8981\u88fd\u54c1<\/h2>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"one-novanta-tiles wp-block-one-novanta-tiles grid alignwide grid--cols-4\" >\n\t\n\n<div class=\"tile image-zoom-in has-background-background-color\">\n\t<figure class=\"tile__figure\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"400\" height=\"400\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-tool-changer.webp?quality=85&amp;strip=all&amp;w=400\" class=\"one-novanta-default-image tile__image\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-tool-changer.webp?quality=85&amp;strip=all 1080w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-tool-changer.webp?resize=320%2C320&amp;quality=85&amp;strip=all 320w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-tool-changer.webp?resize=400%2C400&amp;quality=85&amp;strip=all 400w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-tool-changer.webp?resize=840%2C840&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t<\/figure>\n\t<div class=\"tile__content-wrapper\">\n\t\t<div class=\"tile__content\">\n\t\t\t\t\t\t\t<p class=\"tile__subheading has-heading-font-family has-tiny-font-size\">\n\t\t\t\t\t\u81ea\u52d5\/\u624b\u52d5\t\t\t\t<\/p>\n\t\t\t\n\t\t\t\t\t\t\t<h3 class=\"tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t\t\t\t\t<a href=\"https:\/\/ati.novanta.com\/ja\/products\/tool-changers\/\" class=\"stretched-link tile__link\">\n\t\t\t\t\t\n\t\t\t\t\t\t\u30c4\u30fc\u30eb\u30c1\u30a7\u30f3\u30b8\u30e3\u30fc\n\t\t\t\t\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t<\/h3>\n\t\t\t\n\t\t\t\t\t<\/div>\n\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t<\/div>\n<\/div>\n\n\n\n<div class=\"tile image-zoom-in has-background-background-color\">\n\t<figure class=\"tile__figure\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"400\" height=\"400\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-tool-changer-utility-modules.webp?quality=85&amp;strip=all&amp;w=400\" class=\"one-novanta-default-image tile__image\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-tool-changer-utility-modules.webp?quality=85&amp;strip=all 1080w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-tool-changer-utility-modules.webp?resize=320%2C320&amp;quality=85&amp;strip=all 320w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-tool-changer-utility-modules.webp?resize=400%2C400&amp;quality=85&amp;strip=all 400w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-tool-changer-utility-modules.webp?resize=840%2C840&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t<\/figure>\n\t<div class=\"tile__content-wrapper\">\n\t\t<div class=\"tile__content\">\n\t\t\t\t\t\t\t<p class=\"tile__subheading has-heading-font-family has-tiny-font-size\">\n\t\t\t\t\t\u30c4\u30fc\u30eb\u30c1\u30a7\u30f3\u30b8\u30e3\u30fc\t\t\t\t<\/p>\n\t\t\t\n\t\t\t\t\t\t\t<h3 class=\"tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t\t\t\t\t<a href=\"https:\/\/ati.novanta.com\/ja\/products\/tool-changers\/tool-changer-modules\/\" class=\"stretched-link tile__link\">\n\t\t\t\t\t\n\t\t\t\t\t\t\u30e6\u30fc\u30c6\u30a3\u30ea\u30c6\u30a3\u30fb\u30e2\u30b8\u30e5\u30fc\u30eb\n\t\t\t\t\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t<\/h3>\n\t\t\t\n\t\t\t\t\t<\/div>\n\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t<\/div>\n<\/div>\n\n\n\n<div class=\"tile image-zoom-in has-background-background-color\">\n\t<figure class=\"tile__figure\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"400\" height=\"400\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-force-torque-sensors.webp?quality=85&amp;strip=all&amp;w=400\" class=\"one-novanta-default-image tile__image\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-force-torque-sensors.webp?quality=85&amp;strip=all 1080w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-force-torque-sensors.webp?resize=320%2C320&amp;quality=85&amp;strip=all 320w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-force-torque-sensors.webp?resize=400%2C400&amp;quality=85&amp;strip=all 400w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-force-torque-sensors.webp?resize=840%2C840&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t<\/figure>\n\t<div class=\"tile__content-wrapper\">\n\t\t<div class=\"tile__content\">\n\t\t\t\t\t\t\t<p class=\"tile__subheading has-heading-font-family has-tiny-font-size\">\n\t\t\t\t\t6\u8ef8\t\t\t\t<\/p>\n\t\t\t\n\t\t\t\t\t\t\t<h3 class=\"tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t\t\t\t\t<a href=\"https:\/\/ati.novanta.com\/ja\/products\/force-torque-sensors\/\" class=\"stretched-link tile__link\">\n\t\t\t\t\t\n\t\t\t\t\t\t\u30d5\u30a9\u30fc\u30b9\/\u30c8\u30eb\u30af\u30fb\u30bb\u30f3\u30b5\n\t\t\t\t\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t<\/h3>\n\t\t\t\n\t\t\t\t\t<\/div>\n\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t<\/div>\n<\/div>\n\n\n\n<div class=\"tile image-zoom-in has-background-background-color\">\n\t<figure class=\"tile__figure\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"400\" height=\"400\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-material-removal-tools.webp?quality=85&amp;strip=all&amp;w=400\" class=\"one-novanta-default-image tile__image\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-material-removal-tools.webp?quality=85&amp;strip=all 1080w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-material-removal-tools.webp?resize=320%2C320&amp;quality=85&amp;strip=all 320w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-material-removal-tools.webp?resize=400%2C400&amp;quality=85&amp;strip=all 400w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-material-removal-tools.webp?resize=840%2C840&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t<\/figure>\n\t<div class=\"tile__content-wrapper\">\n\t\t<div class=\"tile__content\">\n\t\t\t\t\t\t\t<p class=\"tile__subheading has-heading-font-family has-tiny-font-size\">\n\t\t\t\t\t\u4fe1\u983c\u3067\u304d\u308b\t\t\t\t<\/p>\n\t\t\t\n\t\t\t\t\t\t\t<h3 class=\"tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t\t\t\t\t<a href=\"https:\/\/ati.novanta.com\/ja\/products\/material-removal-tools\/\" class=\"stretched-link tile__link\">\n\t\t\t\t\t\n\t\t\t\t\t\t\u6750\u6599\u9664\u53bb\u30c4\u30fc\u30eb\n\t\t\t\t\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t<\/h3>\n\t\t\t\n\t\t\t\t\t<\/div>\n\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t<\/div>\n<\/div>\n\n\n\n<div class=\"tile image-zoom-in has-background-background-color\">\n\t<figure class=\"tile__figure\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"400\" height=\"400\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-collision-sensors.webp?quality=85&amp;strip=all&amp;w=400\" class=\"one-novanta-default-image tile__image\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-collision-sensors.webp?quality=85&amp;strip=all 1080w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-collision-sensors.webp?resize=320%2C320&amp;quality=85&amp;strip=all 320w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-collision-sensors.webp?resize=400%2C400&amp;quality=85&amp;strip=all 400w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-collision-sensors.webp?resize=840%2C840&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t<\/figure>\n\t<div class=\"tile__content-wrapper\">\n\t\t<div class=\"tile__content\">\n\t\t\t\n\t\t\t\t\t\t\t<h3 class=\"tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t\t\t\t\t<a href=\"https:\/\/ati.novanta.com\/ja\/products\/collision-sensors\/\" class=\"stretched-link tile__link\">\n\t\t\t\t\t\n\t\t\t\t\t\t\u885d\u7a81\u30bb\u30f3\u30b5\u30fc\n\t\t\t\t\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t<\/h3>\n\t\t\t\n\t\t\t\t\t<\/div>\n\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t<\/div>\n<\/div>\n\n\n\n<div class=\"tile image-zoom-in has-background-background-color\">\n\t<figure class=\"tile__figure\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"400\" height=\"400\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-utility-couplers.webp?quality=85&amp;strip=all&amp;w=400\" class=\"one-novanta-default-image tile__image\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-utility-couplers.webp?quality=85&amp;strip=all 1080w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-utility-couplers.webp?resize=320%2C320&amp;quality=85&amp;strip=all 320w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-utility-couplers.webp?resize=400%2C400&amp;quality=85&amp;strip=all 400w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-utility-couplers.webp?resize=840%2C840&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t<\/figure>\n\t<div class=\"tile__content-wrapper\">\n\t\t<div class=\"tile__content\">\n\t\t\t\n\t\t\t\t\t\t\t<h3 class=\"tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t\t\t\t\t<a href=\"https:\/\/ati.novanta.com\/ja\/products\/utility-couplers\/\" class=\"stretched-link tile__link\">\n\t\t\t\t\t\n\t\t\t\t\t\t\u30e6\u30fc\u30c6\u30a3\u30ea\u30c6\u30a3\u30fb\u30ab\u30d7\u30e9\u30fc\n\t\t\t\t\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t<\/h3>\n\t\t\t\n\t\t\t\t\t<\/div>\n\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t<\/div>\n<\/div>\n\n\n\n<div class=\"tile image-zoom-in has-background-background-color\">\n\t<figure class=\"tile__figure\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"400\" height=\"400\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-compliance-devices.webp?quality=85&amp;strip=all&amp;w=400\" class=\"one-novanta-default-image tile__image\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-compliance-devices.webp?quality=85&amp;strip=all 1080w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-compliance-devices.webp?resize=320%2C320&amp;quality=85&amp;strip=all 320w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-compliance-devices.webp?resize=400%2C400&amp;quality=85&amp;strip=all 400w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-compliance-devices.webp?resize=840%2C840&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t<\/figure>\n\t<div class=\"tile__content-wrapper\">\n\t\t<div class=\"tile__content\">\n\t\t\t\n\t\t\t\t\t\t\t<h3 class=\"tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t\t\t\t\t<a href=\"https:\/\/ati.novanta.com\/ja\/products\/compliance-devices\/\" class=\"stretched-link tile__link\">\n\t\t\t\t\t\n\t\t\t\t\t\t\u30b3\u30f3\u30d7\u30e9\u30a4\u30a2\u30f3\u30b9\u6a5f\u5668\n\t\t\t\t\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t<\/h3>\n\t\t\t\n\t\t\t\t\t<\/div>\n\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t<\/div>\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-media-cover one-novanta-media-cover alignfull is-layout-constrained one-novanta-media-cover--content-width-wide one-novanta-media-cover--content-align-left\">\n\n\t<figure class=\"one-novanta-media-cover__image-wrap alignfull\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1200\" height=\"575\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-next-generation-force-torque-sensors.webp?quality=85&amp;strip=all&amp;w=1200\" class=\"attachment-design-lg size-design-lg\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-next-generation-force-torque-sensors.webp?resize=320%2C153&amp;quality=85&amp;strip=all 320w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-next-generation-force-torque-sensors.webp?resize=400%2C192&amp;quality=85&amp;strip=all 400w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-next-generation-force-torque-sensors.webp?resize=840%2C403&amp;quality=85&amp;strip=all 840w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-next-generation-force-torque-sensors.webp?resize=1200%2C575&amp;quality=85&amp;strip=all 1200w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-next-generation-force-torque-sensors.webp?resize=1680%2C805&amp;quality=85&amp;strip=all 1680w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/homepage-next-generation-force-torque-sensors.webp?resize=1920%2C920&amp;quality=85&amp;strip=all 1920w\" sizes=\"auto, (max-width: 1200px) 100vw, 1200px\" \/>\t<\/figure>\n\n\t\t\t<div class=\"one-novanta-media-cover__content alignwide\">\n\t\t\t<div class=\"one-novanta-media-cover__content-wrap\">\n\t\t\t\t<h3 class=\"one-novanta-media-cover__heading\">\n\t\t\t\t\t\u6b21\u4e16\u4ee3\u306e\u529b\uff0f\u30c8\u30eb\u30af\u30bb\u30f3\u30b5\u304c\u767b\u5834\t\t\t\t<\/h3>\n\n\t\t\t\t<p>ATI\u30d5\u30a9\u30fc\u30b9\/\u30c8\u30eb\u30af\u30bb\u30f3\u30b5\u306f\u3001\u7d71\u5408\u3092\u5408\u7406\u5316\u3057\u3001\u30d7\u30ed\u30b0\u30e9\u30df\u30f3\u30b0\u306e\u8907\u96d1\u3055\u3092\u8efd\u6e1b\u3057\u3001\u3053\u308c\u307e\u3067\u4ee5\u4e0a\u306b\u591a\u304f\u306e\u30d7\u30ed\u30bb\u30b9\u3092\u81ea\u52d5\u5316\u3067\u304d\u308b\u6b21\u4e16\u4ee3\u306e\u6a5f\u80fd\u3092\u89e3\u304d\u653e\u3061\u307e\u3059\u3002<\/p>\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-outline-dark has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/ja\/products\/force-torque-sensors\/\">\u767a\u898b<\/a><\/div>\n<\/div>\n\n\t\t\t<\/div>\n\t\t<\/div>\n\t<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"alignwide two-columns two-columns--vertical-align-top\" >\n\t\n\n<div class=\"two-columns__column\">\n\t\n\n<h2 class=\"wp-block-heading has-xx-large-font-size\" id=\"h-latest-ati-articles\">ATI\u306e\u6700\u65b0\u8a18\u4e8b<\/h2>\n\n\n\n<p class=\"has-heading-font-family has-medium-font-size\">\u30aa\u30fc\u30c8\u30e1\u30fc\u30b7\u30e7\u30f3\u306e\u5c02\u9580\u5bb6\u30c1\u30fc\u30e0\u304b\u3089\u306e\u6700\u65b0\u306e\u6d1e\u5bdf\u3092\u3054\u89a7\u304f\u3060\u3055\u3044\u3002\u30a2\u30d7\u30ea\u30b1\u30fc\u30b7\u30e7\u30f3\u306e\u30d2\u30f3\u30c8\u304b\u3089\u88fd\u54c1\u306e\u30a4\u30ce\u30d9\u30fc\u30b7\u30e7\u30f3\u3001\u696d\u754c\u306e\u30c8\u30ec\u30f3\u30c9\u307e\u3067\u3001\u5f53\u793e\u306e\u8a18\u4e8b\u306f\u5e38\u306b\u60c5\u5831\u3092\u63d0\u4f9b\u3057\u3001\u30a4\u30f3\u30b9\u30d4\u30ec\u30fc\u30b7\u30e7\u30f3\u3092\u4e0e\u3048\u308b\u3088\u3046\u306b\u8a2d\u8a08\u3055\u308c\u3066\u3044\u307e\u3059\u3002<\/p>\n\n\n\n<p>ATI\u306e\u30c6\u30af\u30ce\u30ed\u30b8\u30fc\u304c\u30ed\u30dc\u30c3\u30c8\u5de5\u5b66\u3084\u88fd\u9020\u696d\u306b\u304a\u3051\u308b\u73fe\u5b9f\u306e\u8ab2\u984c\u3092\u3069\u306e\u3088\u3046\u306b\u89e3\u6c7a\u3057\u3066\u3044\u308b\u304b\u3092\u3054\u89a7\u304f\u3060\u3055\u3044\u3002<\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-outline has-arrow type-light is-style-outline--3\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/ja\/articles\/\">\u8a18\u4e8b\u3092\u898b\u308b<\/a><\/div>\n<\/div>\n\n<\/div>\n\n\n\n<div class=\"two-columns__column\">\n\t\n\n<div class=\"component-collage\">\n\t\n<div class=\"image-tile image-tile--three-two\">\n\t<figure class=\"image-tile__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"382\" height=\"253\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/EMPTC-1.jpg?quality=85&amp;strip=all&amp;w=382\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/EMPTC-1.jpg?quality=85&amp;strip=all 382w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/EMPTC-1.jpg?resize=320%2C212&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 382px) 100vw, 382px\" \/>\t<\/figure>\n\n\t<div class=\"image-tile__content\">\n\t\t<p class=\"image-tile__pre_heading has-tiny-font-size\">\u30ed\u30dc\u30c6\u30a3\u30af\u30b9\uff06\u30aa\u30fc\u30c8\u30e1\u30fc\u30b7\u30e7\u30f3<\/p>\n\n\t\t<h3 class=\"image-tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t<a\n\t\t\t\t\thref=\"https:\/\/ati.novanta.com\/ja\/michigan-manufacturing-success-story\/\"\n\t\t\t\t\tclass=\"image-tile__link stretched-link\"\n\t\t\t\t\taria-label=\"\u30df\u30b7\u30ac\u30f3\u88fd\u9020\u696d\u306e\u30b5\u30af\u30bb\u30b9\u30b9\u30c8\u30fc\u30ea\u30fc\"\n\t\t\t\t\ttabindex=\"0\"\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t>\n\t\t\t\t\t\t\t<span class=\"image-tile__heading-text\">\u30df\u30b7\u30ac\u30f3\u88fd\u9020\u696d\u306e\u30b5\u30af\u30bb\u30b9\u30b9\u30c8\u30fc\u30ea\u30fc<\/span>\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\"\/><\/svg>\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n\n<div class=\"image-tile image-tile--three-two\">\n\t<figure class=\"image-tile__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"400\" height=\"396\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ATI_FT_Sensor_and_UR_robot_440x436.jpg?quality=85&amp;strip=all&amp;w=400\" class=\"one-novanta-default-image attachment-design-sm size-design-sm\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ATI_FT_Sensor_and_UR_robot_440x436.jpg?quality=85&amp;strip=all 440w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ATI_FT_Sensor_and_UR_robot_440x436.jpg?resize=320%2C317&amp;quality=85&amp;strip=all 320w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ATI_FT_Sensor_and_UR_robot_440x436.jpg?resize=400%2C396&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t<\/figure>\n\n\t<div class=\"image-tile__content\">\n\t\t<p class=\"image-tile__pre_heading has-tiny-font-size\">\u30ed\u30dc\u30c6\u30a3\u30af\u30b9\uff06\u30aa\u30fc\u30c8\u30e1\u30fc\u30b7\u30e7\u30f3<\/p>\n\n\t\t<h3 class=\"image-tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t<a\n\t\t\t\t\thref=\"https:\/\/ati.novanta.com\/ja\/robotic-force-control-solutions-made-easier\/\"\n\t\t\t\t\tclass=\"image-tile__link stretched-link\"\n\t\t\t\t\taria-label=\"\u30ed\u30dc\u30c3\u30c8\u30d5\u30a9\u30fc\u30b9\u30b3\u30f3\u30c8\u30ed\u30fc\u30eb\u30bd\u30ea\u30e5\u30fc\u30b7\u30e7\u30f3\"\n\t\t\t\t\ttabindex=\"0\"\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t>\n\t\t\t\t\t\t\t<span class=\"image-tile__heading-text\">\u30ed\u30dc\u30c3\u30c8\u30d5\u30a9\u30fc\u30b9\u30b3\u30f3\u30c8\u30ed\u30fc\u30eb\u30bd\u30ea\u30e5\u30fc\u30b7\u30e7\u30f3<\/span>\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\"\/><\/svg>\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n\n<div class=\"image-tile image-tile--three-two\">\n\t<figure class=\"image-tile__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"400\" height=\"466\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ATI_Gamma_Sensor_mounted_on_a_UR5_Robot_for_Electronic_Assembly_440x513.jpg?quality=85&amp;strip=all&amp;w=400\" class=\"one-novanta-default-image attachment-design-sm size-design-sm\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ATI_Gamma_Sensor_mounted_on_a_UR5_Robot_for_Electronic_Assembly_440x513.jpg?quality=85&amp;strip=all 440w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ATI_Gamma_Sensor_mounted_on_a_UR5_Robot_for_Electronic_Assembly_440x513.jpg?resize=320%2C373&amp;quality=85&amp;strip=all 320w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ATI_Gamma_Sensor_mounted_on_a_UR5_Robot_for_Electronic_Assembly_440x513.jpg?resize=400%2C466&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t<\/figure>\n\n\t<div class=\"image-tile__content\">\n\t\t<p class=\"image-tile__pre_heading has-tiny-font-size\">\u30ed\u30dc\u30c6\u30a3\u30af\u30b9\uff06\u30aa\u30fc\u30c8\u30e1\u30fc\u30b7\u30e7\u30f3<\/p>\n\n\t\t<h3 class=\"image-tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t<a\n\t\t\t\t\thref=\"https:\/\/ati.novanta.com\/ja\/a-solution-to-challenging-assembly-tasks\/\"\n\t\t\t\t\tclass=\"image-tile__link stretched-link\"\n\t\t\t\t\taria-label=\"\u56f0\u96e3\u306a\u7d44\u7acb\u4f5c\u696d\u3078\u306e\u30bd\u30ea\u30e5\u30fc\u30b7\u30e7\u30f3\"\n\t\t\t\t\ttabindex=\"0\"\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t>\n\t\t\t\t\t\t\t<span class=\"image-tile__heading-text\">\u56f0\u96e3\u306a\u7d44\u7acb\u4f5c\u696d\u3078\u306e\u30bd\u30ea\u30e5\u30fc\u30b7\u30e7\u30f3<\/span>\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\"\/><\/svg>\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n<\/div>\n\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--40);padding-bottom:var(--wp--preset--spacing--40)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-block-one-novanta-media-text-cover media-text-cover alignwide media-text-cover--content-align-left\" >\n\n\t<figure class=\"media-text-cover__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1680\" height=\"805\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/talk-to-the-team-featured-banner.webp?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/talk-to-the-team-featured-banner.webp?resize=320%2C153&amp;quality=85&amp;strip=all 320w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/talk-to-the-team-featured-banner.webp?resize=400%2C192&amp;quality=85&amp;strip=all 400w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/talk-to-the-team-featured-banner.webp?resize=840%2C403&amp;quality=85&amp;strip=all 840w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/talk-to-the-team-featured-banner.webp?resize=1200%2C575&amp;quality=85&amp;strip=all 1200w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/talk-to-the-team-featured-banner.webp?resize=1680%2C805&amp;quality=85&amp;strip=all 1680w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/talk-to-the-team-featured-banner.webp?resize=1920%2C920&amp;quality=85&amp;strip=all 1920w\" sizes=\"auto, (max-width: 1680px) 100vw, 1680px\" \/>\t<\/figure>\n\n\t\t\t<div class=\"media-text-cover__content has-medium-font-size has-heading-font-family\">\n\t\t\t\n\t\t\t<h2 class=\"media-text-cover__heading has-xxx-large-font-size\">\n\t\t\t\t\u30a2\u30d7\u30ea\u30b1\u30fc\u30b7\u30e7\u30f3\u30fb\u30a8\u30f3\u30b8\u30cb\u30a2\u306b\u3054\u76f8\u8ac7\u304f\u3060\u3055\u3044\u3002\t\t\t<\/h2>\n\n\t\t\t<p>\u9069\u5207\u306a\u30bd\u30ea\u30e5\u30fc\u30b7\u30e7\u30f3\u3092\u898b\u3064\u3051\u308b\u306e\u306b\u304a\u56f0\u308a\u3067\u3059\u304b\uff1f\u5f53\u793e\u306e\u7d4c\u9a13\u8c4a\u5bcc\u306a\u30c1\u30fc\u30e0\u304c\u304a\u624b\u4f1d\u3044\u3057\u307e\u3059\u3002\u65b0\u3057\u3044\u30ed\u30dc\u30c3\u30c8\u30b7\u30b9\u30c6\u30e0\u3092\u7d71\u5408\u3059\u308b\u5834\u5408\u3067\u3082\u3001\u65e2\u5b58\u306e\u30d7\u30ed\u30bb\u30b9\u3092\u6700\u9069\u5316\u3059\u308b\u5834\u5408\u3067\u3082\u3001\u304a\u5ba2\u69d8\u306e\u30cb\u30fc\u30ba\u3092\u7406\u89e3\u3057\u3001\u30a2\u30d7\u30ea\u30b1\u30fc\u30b7\u30e7\u30f3\u306b\u6700\u9069\u306aATI\u30c4\u30fc\u30eb\u3092\u3054\u63d0\u6848\u3057\u307e\u3059\u3002<\/p>\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill-dark has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/ja\/talk-to-an-expert\/\">\u30c1\u30fc\u30e0\u3078\u306e\u304a\u554f\u3044\u5408\u308f\u305b<\/a><\/div>\n<\/div>\n\n\t\t<\/div>\n\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--20);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading has-text-align-center one-novanta-section__title has-xx-large-font-size\" id=\"h-memberships\">\u30e1\u30f3\u30d0\u30fc\u30b7\u30c3\u30d7<\/h2>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<figure class=\"wp-block-gallery alignwide has-nested-images columns-5 novanta-logo-plate-wrapper wp-block-gallery-4 is-layout-flex wp-block-gallery-is-layout-flex\">\n<figure class=\"wp-block-image size-novanta-logo-plate\"><a href=\"https:\/\/www.automate.org\/companies\/ati-industrial-automation\"><img loading=\"lazy\" decoding=\"async\" width=\"360\" height=\"220\" data-id=\"21087\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/a3-membership.png?w=213\" alt=\"\" class=\"wp-image-21087\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/a3-membership.png?quality=85&amp;strip=all 360w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/a3-membership.png?resize=320%2C196&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 360px) 100vw, 360px\" \/><\/a><\/figure>\n\n\n\n<figure class=\"wp-block-image size-novanta-logo-plate\"><img loading=\"lazy\" decoding=\"async\" width=\"360\" height=\"220\" data-id=\"21127\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ifr-membership.png?w=213\" alt=\"\" class=\"wp-image-21127\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ifr-membership.png?quality=85&amp;strip=all 360w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ifr-membership.png?resize=320%2C196&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 360px) 100vw, 360px\" \/><\/figure>\n\n\n\n<figure class=\"wp-block-image size-novanta-logo-plate\"><img loading=\"lazy\" decoding=\"async\" width=\"360\" height=\"220\" data-id=\"21111\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/arm-membership.png?w=213\" alt=\"\" class=\"wp-image-21111\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/arm-membership.png?quality=85&amp;strip=all 360w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/arm-membership.png?resize=320%2C196&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 360px) 100vw, 360px\" \/><\/figure>\n\n\n\n<figure class=\"wp-block-image size-novanta-logo-plate\"><img loading=\"lazy\" decoding=\"async\" width=\"360\" height=\"220\" data-id=\"21103\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/amt-membership.png?w=213\" alt=\"\" class=\"wp-image-21103\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/amt-membership.png?quality=85&amp;strip=all 360w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/amt-membership.png?resize=320%2C196&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 360px) 100vw, 360px\" \/><\/figure>\n\n\n\n<figure class=\"wp-block-image size-novanta-logo-plate\"><img loading=\"lazy\" decoding=\"async\" width=\"360\" height=\"220\" data-id=\"21119\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/aws-membership.png?w=213\" alt=\"\" class=\"wp-image-21119\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/aws-membership.png?quality=85&amp;strip=all 360w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/aws-membership.png?resize=320%2C196&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 360px) 100vw, 360px\" \/><\/figure>\n\n\n\n<figure class=\"wp-block-image size-novanta-logo-plate\"><img loading=\"lazy\" decoding=\"async\" width=\"360\" height=\"220\" data-id=\"21095\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/aer-membership.png?w=213\" alt=\"\" class=\"wp-image-21095\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/aer-membership.png?quality=85&amp;strip=all 360w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/aer-membership.png?resize=320%2C196&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 360px) 100vw, 360px\" \/><\/figure>\n<\/figure>\n<\/div>\n<\/div>\n\n\n\n<p><\/p>\n","protected":false},"excerpt":{"rendered":"","protected":false},"author":29,"featured_media":21194,"parent":0,"menu_order":0,"comment_status":"closed","ping_status":"closed","template":"","meta":{"_acf_changed":false,"footnotes":""},"class_list":["post-28019","page","type-page","status-publish","has-post-thumbnail","hentry"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v27.0 (Yoast SEO v27.3) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>\u30db\u30fc\u30e0 - ATI Industrial Automation<\/title>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/ati.novanta.com\/ja\/home\/\" \/>\n<meta property=\"og:locale\" content=\"ja_JP\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"\u30db\u30fc\u30e0\" \/>\n<meta property=\"og:url\" content=\"https:\/\/ati.novanta.com\/ja\/home\/\" \/>\n<meta property=\"og:site_name\" content=\"ATI Industrial Automation\" \/>\n<meta property=\"article:modified_time\" content=\"2026-04-03T16:02:30+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ati-about-page-featured-image.webp?resize=1200,675\" \/>\n\t<meta property=\"og:image:width\" content=\"1200\" \/>\n\t<meta property=\"og:image:height\" content=\"675\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/webp\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"2\u5206\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/ja\\\/home\\\/\",\"url\":\"https:\\\/\\\/ati.novanta.com\\\/ja\\\/home\\\/\",\"name\":\"\u30db\u30fc\u30e0 - ATI Industrial Automation\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/ja\\\/home\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/ja\\\/home\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/ati.novanta.com\\\/wp-content\\\/uploads\\\/sites\\\/2\\\/2025\\\/06\\\/ati-about-page-featured-image.webp?quality=85&strip=all\",\"datePublished\":\"2025-05-05T17:48:00+00:00\",\"dateModified\":\"2026-04-03T16:02:30+00:00\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/ja\\\/home\\\/#breadcrumb\"},\"inLanguage\":\"ja\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/ati.novanta.com\\\/ja\\\/home\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"ja\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/ja\\\/home\\\/#primaryimage\",\"url\":\"https:\\\/\\\/ati.novanta.com\\\/wp-content\\\/uploads\\\/sites\\\/2\\\/2025\\\/06\\\/ati-about-page-featured-image.webp?quality=85&strip=all\",\"contentUrl\":\"https:\\\/\\\/ati.novanta.com\\\/wp-content\\\/uploads\\\/sites\\\/2\\\/2025\\\/06\\\/ati-about-page-featured-image.webp?quality=85&strip=all\",\"width\":1680,\"height\":920},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/ja\\\/home\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/ati.novanta.com\\\/ja\\\/home\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"\u30db\u30fc\u30e0\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#website\",\"url\":\"https:\\\/\\\/ati.novanta.com\\\/\",\"name\":\"ATI Industrial Automation\",\"description\":\"\",\"publisher\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#organization\"},\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/ati.novanta.com\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"ja\"},{\"@type\":\"Organization\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#organization\",\"name\":\"ATI Industrial Automation\",\"url\":\"https:\\\/\\\/ati.novanta.com\\\/\",\"logo\":{\"@type\":\"ImageObject\",\"inLanguage\":\"ja\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#\\\/schema\\\/logo\\\/image\\\/\",\"url\":\"\",\"contentUrl\":\"\",\"caption\":\"ATI Industrial Automation\"},\"image\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#\\\/schema\\\/logo\\\/image\\\/\"}}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"\u30db\u30fc\u30e0 - ATI Industrial Automation","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/ati.novanta.com\/ja\/home\/","og_locale":"ja_JP","og_type":"article","og_title":"\u30db\u30fc\u30e0","og_url":"https:\/\/ati.novanta.com\/ja\/home\/","og_site_name":"ATI Industrial Automation","article_modified_time":"2026-04-03T16:02:30+00:00","og_image":[{"width":1200,"height":675,"url":"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ati-about-page-featured-image.webp?resize=1200,675","type":"image\/webp"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"2\u5206"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/ati.novanta.com\/ja\/home\/","url":"https:\/\/ati.novanta.com\/ja\/home\/","name":"\u30db\u30fc\u30e0 - ATI Industrial Automation","isPartOf":{"@id":"https:\/\/ati.novanta.com\/#website"},"primaryImageOfPage":{"@id":"https:\/\/ati.novanta.com\/ja\/home\/#primaryimage"},"image":{"@id":"https:\/\/ati.novanta.com\/ja\/home\/#primaryimage"},"thumbnailUrl":"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ati-about-page-featured-image.webp?quality=85&strip=all","datePublished":"2025-05-05T17:48:00+00:00","dateModified":"2026-04-03T16:02:30+00:00","breadcrumb":{"@id":"https:\/\/ati.novanta.com\/ja\/home\/#breadcrumb"},"inLanguage":"ja","potentialAction":[{"@type":"ReadAction","target":["https:\/\/ati.novanta.com\/ja\/home\/"]}]},{"@type":"ImageObject","inLanguage":"ja","@id":"https:\/\/ati.novanta.com\/ja\/home\/#primaryimage","url":"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ati-about-page-featured-image.webp?quality=85&strip=all","contentUrl":"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ati-about-page-featured-image.webp?quality=85&strip=all","width":1680,"height":920},{"@type":"BreadcrumbList","@id":"https:\/\/ati.novanta.com\/ja\/home\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/ati.novanta.com\/ja\/home\/"},{"@type":"ListItem","position":2,"name":"\u30db\u30fc\u30e0"}]},{"@type":"WebSite","@id":"https:\/\/ati.novanta.com\/#website","url":"https:\/\/ati.novanta.com\/","name":"ATI Industrial Automation","description":"","publisher":{"@id":"https:\/\/ati.novanta.com\/#organization"},"potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/ati.novanta.com\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"ja"},{"@type":"Organization","@id":"https:\/\/ati.novanta.com\/#organization","name":"ATI Industrial Automation","url":"https:\/\/ati.novanta.com\/","logo":{"@type":"ImageObject","inLanguage":"ja","@id":"https:\/\/ati.novanta.com\/#\/schema\/logo\/image\/","url":"","contentUrl":"","caption":"ATI Industrial Automation"},"image":{"@id":"https:\/\/ati.novanta.com\/#\/schema\/logo\/image\/"}}]}},"parsely":{"version":"1.1.0","canonical_url":"https:\/\/novanta.com\/ja\/","smart_links":{"inbound":0,"outbound":0},"traffic_boost_suggestions_count":0,"meta":{"@context":"https:\/\/schema.org","@type":"WebPage","headline":"\u30db\u30fc\u30e0","url":"http:\/\/ati.novanta.com\/ja\/","mainEntityOfPage":{"@type":"WebPage","@id":"http:\/\/ati.novanta.com\/ja\/"},"thumbnailUrl":"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ati-about-page-featured-image.webp?quality=85&strip=all&w=150&h=150&crop=1","image":{"@type":"ImageObject","url":"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/06\/ati-about-page-featured-image.webp?quality=85&strip=all"},"articleSection":"\u672a\u5206\u985e","author":[{"@type":"Person","name":"sagar"}],"creator":["sagar"],"publisher":{"@type":"Organization","name":"ATI Industrial Automation","logo":""},"keywords":[],"dateCreated":"2025-05-05T17:48:00Z","datePublished":"2025-05-05T17:48:00Z","dateModified":"2026-04-03T16:02:30Z"},"rendered":"<script type=\"application\/ld+json\" class=\"wp-parsely-metadata\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@type\":\"WebPage\",\"headline\":\"\\u30db\\u30fc\\u30e0\",\"url\":\"http:\\\/\\\/ati.novanta.com\\\/ja\\\/\",\"mainEntityOfPage\":{\"@type\":\"WebPage\",\"@id\":\"http:\\\/\\\/ati.novanta.com\\\/ja\\\/\"},\"thumbnailUrl\":\"https:\\\/\\\/ati.novanta.com\\\/wp-content\\\/uploads\\\/sites\\\/2\\\/2025\\\/06\\\/ati-about-page-featured-image.webp?quality=85&strip=all&w=150&h=150&crop=1\",\"image\":{\"@type\":\"ImageObject\",\"url\":\"https:\\\/\\\/ati.novanta.com\\\/wp-content\\\/uploads\\\/sites\\\/2\\\/2025\\\/06\\\/ati-about-page-featured-image.webp?quality=85&strip=all\"},\"articleSection\":\"\\u672a\\u5206\\u985e\",\"author\":[{\"@type\":\"Person\",\"name\":\"sagar\"}],\"creator\":[\"sagar\"],\"publisher\":{\"@type\":\"Organization\",\"name\":\"ATI Industrial Automation\",\"logo\":\"\"},\"keywords\":[],\"dateCreated\":\"2025-05-05T17:48:00Z\",\"datePublished\":\"2025-05-05T17:48:00Z\",\"dateModified\":\"2026-04-03T16:02:30Z\"}<\/script>","tracker_url":"https:\/\/cdn.parsely.com\/keys\/novanta.com\/p.js"},"_links":{"self":[{"href":"https:\/\/ati.novanta.com\/ja\/wp-json\/wp\/v2\/pages\/28019","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/ati.novanta.com\/ja\/wp-json\/wp\/v2\/pages"}],"about":[{"href":"https:\/\/ati.novanta.com\/ja\/wp-json\/wp\/v2\/types\/page"}],"author":[{"embeddable":true,"href":"https:\/\/ati.novanta.com\/ja\/wp-json\/wp\/v2\/users\/29"}],"replies":[{"embeddable":true,"href":"https:\/\/ati.novanta.com\/ja\/wp-json\/wp\/v2\/comments?post=28019"}],"version-history":[{"count":9,"href":"https:\/\/ati.novanta.com\/ja\/wp-json\/wp\/v2\/pages\/28019\/revisions"}],"predecessor-version":[{"id":52948,"href":"https:\/\/ati.novanta.com\/ja\/wp-json\/wp\/v2\/pages\/28019\/revisions\/52948"}],"wp:featuredmedia":[{"embeddable":true,"href":"https:\/\/ati.novanta.com\/ja\/wp-json\/wp\/v2\/media\/21194"}],"wp:attachment":[{"href":"https:\/\/ati.novanta.com\/ja\/wp-json\/wp\/v2\/media?parent=28019"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}