{"id":29583,"date":"2025-05-06T10:49:04","date_gmt":"2025-05-06T10:49:04","guid":{"rendered":"https:\/\/ati.novanta.com\/product\/universal-compliance-compensators-u1-050\/"},"modified":"2025-05-06T10:49:04","modified_gmt":"2025-05-06T10:49:04","slug":"universal-compliance-compensators-u1-050","status":"publish","type":"product","link":"https:\/\/ati.novanta.com\/ja\/product\/universal-compliance-compensators-u1-050\/","title":{"rendered":"\u30e6\u30cb\u30d0\u30fc\u30b5\u30eb\u30fb\u30b3\u30f3\u30d7\u30e9\u30a4\u30a2\u30f3\u30b9\u30fb\u30b3\u30f3\u30da\u30f3\u30bb\u30fc\u30bfU1-050"},"content":{"rendered":"\n<div class=\"alignfull has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--20);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<rt-tabs class=\"novanta-tabs-wrapper\" current-tab=\"tab-%e8%a3%bd%e5%93%81%e3%81%ae%e7%89%b9%e5%be%b4-1\" >\n\n\t<rt-tabs-nav class=\"novanta-tabs-nav\">\n\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\"  active=\"yes\">\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-%e8%a3%bd%e5%93%81%e3%81%ae%e7%89%b9%e5%be%b4-1\">\u88fd\u54c1\u306e\u7279\u5fb4<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-%e4%bb%95%e6%a7%98-2\">\u4ed5\u69d8<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-%e3%83%89%e3%82%ad%e3%83%a5%e3%83%a1%e3%83%b3%e3%83%88%ef%bc%86%e3%83%80%e3%82%a6%e3%83%b3%e3%83%ad%e3%83%bc%e3%83%89-3\">\u30c9\u30ad\u30e5\u30e1\u30f3\u30c8\uff06\u30c0\u30a6\u30f3\u30ed\u30fc\u30c9<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-3d-cad%e3%83%a2%e3%83%87%e3%83%ab-4\">3D CAD\u30e2\u30c7\u30eb<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t<\/rt-tabs-nav>\n\n\t\t\t\t\t<rt-tabs-tab id=\"tab-%e8%a3%bd%e5%93%81%e3%81%ae%e7%89%b9%e5%be%b4-1\"  open=\"yes\">\n\t\t\t\t\t\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:0;padding-bottom:0\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"two-columns--media-align-left wp-block-one-novanta-fifty-fifty-wrapper two-columns two-columns--vertical-align-top\">\n\t\n<div class=\"two-columns__column\">\n\t<h2 class=\"one-novanta-50-50-wrapper__heading has-xx-large-font-size\">\u88fd\u54c1\u306e\u7279\u5fb4<\/h2><\/div>\n\n<div class=\"two-columns__column\">\n\t\n<div class=\"wp-block-one-novanta-fifty-fifty-wrapper alignfull\">\n<ul class=\"wp-block-list\">\n<li><strong>\u30e6\u30cb\u30d0\u30fc\u30b5\u30eb\u30b3\u30f3\u30d7\u30e9\u30a4\u30a2\u30f3\u30b9\uff1a<\/strong>\u7279\u8a31\u53d6\u5f97\u306e\u6a5f\u69cb\u306f\u3001X-Y\u6a2a\u65b9\u5411\u3001X-Y-Z\u56de\u8ee2\u3001Z\u5727\u7e2e\u306e\u30b3\u30f3\u30d7\u30e9\u30a4\u30a2\u30f3\u30b9\u3092\u540c\u6642\u306b\u63d0\u4f9b\u3057\u3001\u30ed\u30dc\u30c3\u30c8\u304c\u30c4\u30fc\u30eb\u3068\u30ef\u30fc\u30af\u9593\u306e\u53b3\u3057\u3044\u30df\u30b9\u30a2\u30e9\u30a4\u30e1\u30f3\u30c8\u3092\u514b\u670d\u3059\u308b\u3053\u3068\u3092\u53ef\u80fd\u306b\u3057\u307e\u3059\u3002<\/li>\n\n\n\n<li><strong>\u7a7a\u6c17\u5727\u30ea\u30bb\u30c3\u30c8\uff1a <\/strong>\u30b9\u30d7\u30ea\u30f3\u30b0\u304c\u6700\u5c0f\u9650\u306e\u30d7\u30ea\u30ed\u30fc\u30c9\u3092\u63d0\u4f9b\u3059\u308b\u4e00\u65b9\u3067\u3001\u7a7a\u6c17\u5727\u3067\u4f5c\u52d5\u3059\u308b\u30d4\u30b9\u30c8\u30f3\u304c\u30e6\u30cb\u30c3\u30c8\u3092\u7e70\u308a\u8fd4\u3057\u53ef\u80fd\u306a\u4e2d\u5fc3\u4f4d\u7f6e\u306b\u623b\u3057\u307e\u3059\u3002<\/li>\n\n\n\n<li><strong>\u8abf\u6574\u53ef\u80fd\u306a\u525b\u6027\uff1a <\/strong>\u30ea\u30bb\u30c3\u30c8\u30d4\u30b9\u30c8\u30f3\u3078\u306e\u7a7a\u6c17\u5727\u3092\u5909\u5316\u3055\u305b\u308b\u3053\u3068\u3067\u3001\u30b3\u30f3\u30d7\u30e9\u30a4\u30a2\u30f3\u30b9\u525b\u6027\u3092\u5404\u30a2\u30d7\u30ea\u30b1\u30fc\u30b7\u30e7\u30f3\u3084\u53ef\u642c\u91cd\u91cf\u306b\u5408\u308f\u305b\u3066\u8abf\u6574\u3067\u304d\u307e\u3059\u3002<\/li>\n\n\n\n<li><strong>\u7d71\u5408\u30bb\u30f3\u30b7\u30f3\u30b0\uff1a <\/strong>\u30aa\u30d7\u30b7\u30e7\u30f3\u306e\u30b3\u30f3\u30d7\u30e9\u30a4\u30a2\u30f3\u30b9\u30bb\u30f3\u30b5\u306f\u3001\u5185\u90e8\u306e\u30d4\u30b9\u30c8\u30f3\u8fd1\u63a5\u3092\u76e3\u8996\u3057\u307e\u3059\u3002<\/li>\n\n\n\n<li><strong>ISO\u53d6\u308a\u4ed8\u3051\u30d1\u30bf\u30fc\u30f3\uff1a<\/strong>\u30a2\u30c0\u30d7\u30bf\u3092\u5fc5\u8981\u3068\u305b\u305a\u3001\u591a\u304f\u306e\u30ed\u30dc\u30c3\u30c8\u306b\u76f4\u63a5\u53d6\u308a\u4ed8\u3051\u308b\u3053\u3068\u304c\u3067\u304d\u307e\u3059\u3002<\/li>\n\n\n\n<li><strong>\u67d4\u8edf\u306a\u69cb\u6210\uff1a <\/strong>\u30aa\u30d7\u30b7\u30e7\u30f3\u306b\u306f\u3001PNP\u307e\u305f\u306fNPN\u30b3\u30f3\u30d7\u30e9\u30a4\u30a2\u30f3\u30b9\u30bb\u30f3\u30b5\u3001\u74b0\u5883\u4fdd\u8b77\u306e\u305f\u3081\u306e\u30e9\u30d0\u30fc\u30d6\u30fc\u30c4\u3001\u30ab\u30b9\u30bf\u30e0\u30c4\u30fc\u30eb\u30d7\u30ec\u30fc\u30c8\u306e\u30dc\u30eb\u30c8\u30d1\u30bf\u30fc\u30f3\u306a\u3069\u304c\u3042\u308a\u307e\u3059\u3002<\/li>\n<\/ul>\n\n\n\n<ul class=\"wp-block-list\">\n<li><\/li>\n<\/ul>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-%e4%bb%95%e6%a7%98-2\" >\n\t\t\t\t\t\n<div class=\"wp-one-novanta-table wp-one-novanta-table--has-background--secondary\">\n\n\t<div class=\"wp-one-novanta-table__header\">\n\t\t\n\t\t<\/div>\n\n\t<figure data-is-loading=\"false\">\n\n\t\t<table class=\"wp-one-novanta-table__wrapper\">\n\n\t\t\t<thead class=\"wp-one-novanta-table__head\">\n\t\t\t\t<tr class=\"wp-one-novanta-table__head-row\">\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Specification<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Value<\/th>\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t<\/thead>\n\n\t\t\t<tbody class=\"wp-one-novanta-table__body\">\n\t\t\t\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u30b3\u30f3\u30d7\u30e9\u30a4\u30a2\u30f3\u30b9\u30fb\u30e2\u30fc\u30b7\u30e7\u30f3\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u30e6\u30cb\u30d0\u30fc\u30b5\u30eb\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u5468\u56f2\u6e29\u5ea6\u7bc4\u56f2\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t-28.9 \u00b0C \uff5e 65.6 \u00b0C\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u6700\u5927\u7a4d\u8f09\u91cf\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t4.99\u30ad\u30ed\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u30b3\u30f3\u30d7\u30e9\u30a4\u30a2\u30f3\u30b9\u525b\u6027\u30c1\u30e5\u30fc\u30cb\u30f3\u30b0\u306e\u305f\u3081\u306e\u6700\u5927\u5727\u529b\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t2.1\u30d0\u30fc\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u516c\u79f0\u4f7f\u7528\u5727\u529b\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t5.5\u30d0\u30fc\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u4f4d\u7f6e\u7e70\u308a\u8fd4\u3057\u7cbe\u5ea6 X-Y\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u00b10.15 mm\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u5b9a\u683c\u5bff\u547d\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t100\u4e07\u30b5\u30a4\u30af\u30eb\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u30bb\u30f3\u30b7\u30f3\u30b0\u30fb\u30aa\u30d7\u30b7\u30e7\u30f3\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tPNP\u307e\u305f\u306fNPN\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u91cd\u91cf\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t0.635\u30ad\u30ed\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tX\/Y\u8ef8\u56de\u8ee2\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u00b13\u00b0\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tX\/Y\u30e9\u30c6\u30e9\u30eb\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t2.8 mm\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tX\/Y \u6700\u5927\u9759\u7684\u30e2\u30fc\u30e1\u30f3\u30c8\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t2.3 Nm\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tZ\u8ef8\u56de\u8ee2\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u00b18\u00b0\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tZ\u30b3\u30f3\u30d7\u30ec\u30c3\u30b7\u30e7\u30f3\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t6.1 mm\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tZ \u6700\u5927\u9759\u7684\u30e2\u30fc\u30e1\u30f3\u30c8\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t1.1 Nm\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\t\t\t<\/tbody>\n\n\t\t<\/table>\n\n\t\t\n\t<div class=\"\n\t\twp-one-novanta-table__is-loading hidden\t\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"32\" height=\"32\" viewBox=\"0 0 24 24\"><!-- Icon from SVG Spinners by Utkarsh Verma - https:\/\/github.com\/n3r4zzurr0\/svg-spinners\/blob\/main\/LICENSE --><path fill=\"currentColor\" d=\"M12,1A11,11,0,1,0,23,12,11,11,0,0,0,12,1Zm0,19a8,8,0,1,1,8-8A8,8,0,0,1,12,20Z\" opacity=\".25\" \/><path fill=\"currentColor\" d=\"M12,4a8,8,0,0,1,7.89,6.7A1.53,1.53,0,0,0,21.38,12h0a1.5,1.5,0,0,0,1.48-1.75,11,11,0,0,0-21.72,0A1.5,1.5,0,0,0,2.62,12h0a1.53,1.53,0,0,0,1.49-1.3A8,8,0,0,1,12,4Z\"><animateTransform attributeName=\"transform\" dur=\"0.75s\" repeatCount=\"indefinite\" type=\"rotate\" values=\"0 12 12;360 12 12\" \/><\/path><\/svg>\n\t<\/div>\n\n\t<\/figure>\n\n\t\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-%e3%83%89%e3%82%ad%e3%83%a5%e3%83%a1%e3%83%b3%e3%83%88%ef%bc%86%e3%83%80%e3%82%a6%e3%83%b3%e3%83%ad%e3%83%bc%e3%83%89-3\" >\n\t\t\t\t\t\n<div class=\"align wp-block-one-novanta-documents wp-one-novanta-table wp-one-novanta-table--has-background--secondary\">\n\n\t<div class=\"wp-one-novanta-table__header\">\n\t\t\n\t\n<div class=\"wp-one-novanta-table__filter one-novanta-filter-dropdown\" data-filter-column=\"2\">\n\n\t\t<button class=\"one-novanta-filter-dropdown__button wp-one-novanta-button wp-one-novanta-button--secondary\" aria-expanded=\"false\" type=\"button\">\n\t\t<span class=\"text\"><span class=\"one-novanta-filter-dropdown__selected\"><span class=\"has-medium-font-size one-novanta-filter-dropdown__selected-value-prefix\"><\/span><span class=\"has-medium-font-size one-novanta-filter-dropdown__selected-value\">\u30d5\u30a3\u30eb\u30bf\u30fc \u30bf\u30a4\u30d7<\/span><\/span><\/span>\n\t\t\t\t\t<span class=\"wp-one-novanta-button__icon\">\n\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"12\" height=\"8\" viewBox=\"0 0 12 8\" fill=\"none\"><path fill=\"currentColor\" d=\"M1.41.297 6 4.877l4.59-4.58L12 1.707l-6 6-6-6L1.41.297Z\" \/><\/svg>\t\t\t<\/span>\n\t\t\t<\/button>\n\t\n\t<ul class=\"one-novanta-filter-dropdown__dropdown-list is-hidden one-novanta-filter-dropdown__dropdown-list--left\" role=\"listbox\">\n\t\t<!-- Default option -->\n\t\t<li id=\"filter-option-0\" role=\"option\" class=\"selected wp-one-novanta-table__filter__option--default\">\u30d5\u30a3\u30eb\u30bf\u30fc \u30bf\u30a4\u30d7<\/li>\n\n\t\t<!-- Options from column. -->\n\t\t\t\t\t<li id=\"filter-option-1\" role=\"option\">\u56f3\u9762<\/li>\n\t\t\t\t\t\t<li id=\"filter-option-2\" role=\"option\">\u30de\u30cb\u30e5\u30a2\u30eb<\/li>\n\t\t\t\t<\/ul>\n<\/div>\n\t<\/div>\n\n\t<figure data-is-loading=\"false\">\n\n\t\t<table class=\"wp-one-novanta-table__wrapper\">\n\n\t\t\t<thead class=\"wp-one-novanta-table__head\">\n\t\t\t\t<tr class=\"wp-one-novanta-table__head-row\">\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\u30c0\u30a6\u30f3\u30ed\u30fc\u30c9<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\u30c0\u30a6\u30f3\u30ed\u30fc\u30c9\u30bf\u30a4\u30d7<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\u8a00\u8a9e<\/th>\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t<\/thead>\n\n\t\t\t<tbody class=\"wp-one-novanta-table__body\">\n\t\t\t\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u30e6\u30cb\u30d0\u30fc\u30b5\u30eb\u30b3\u30f3\u30d7\u30e9\u30a4\u30a2\u30f3\u30b9\u30b3\u30f3\u30da\u30f3\u30bb\u30fc\u30bf\u300131.5\u30dc\u30b9\u300150mm BC\u3001NPN\u30bb\u30f3\u30b5\u3001\u30cf\u30fc\u30c9\u30ef\u30a4\u30e45m\u30b1\u30fc\u30d6\u30eb\u3001M5\u30dd\u30fc\u30c8\u30012131\u30c4\u30fc\u30ebIP\u3001\u30ed\u30c3\u30af\u5f0f\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u56f3\u9762\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/9630-15-U1K-050-SA-M-2131-L.auto.pdf\" target=\"_blank\">\u82f1\u8a9e<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u30e6\u30cb\u30d0\u30fc\u30b5\u30eb\u30b3\u30f3\u30d7\u30e9\u30a4\u30a2\u30f3\u30b9\u30b3\u30f3\u30da\u30f3\u30bb\u30fc\u30bf\u300131.5\u30dc\u30b9\u300150mm BC\u3001PNP\u30bb\u30f3\u30b5\u3001\u30cf\u30fc\u30c9\u30ef\u30a4\u30e40.25m\u30b1\u30fc\u30d6\u30eb\uff0690\u5ea6LED\u30d4\u30b3\u3001M5\u30dd\u30fc\u30c8\u3001\u30ed\u30c3\u30af\u4ed8\u304d\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u56f3\u9762\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/9630-15-U1K-050-SB2-M-0000-L.auto.pdf\" target=\"_blank\">\u82f1\u8a9e<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u30e6\u30cb\u30d0\u30fc\u30b5\u30eb\u30b3\u30f3\u30d7\u30e9\u30a4\u30a2\u30f3\u30b9\u30b3\u30f3\u30da\u30f3\u30bb\u30fc\u30bf\u300131.5\u30dc\u30b9\u300150mm BC\u3001PNP\u30ed\u30c3\u30af\u30bb\u30f3\u30b5\u3001\u30cf\u30fc\u30c9\u30ef\u30a4\u30e40.25m\u30b1\u30fc\u30d6\u30eb\uff0690\u5ea6LED M8\u30d7\u30e9\u30b0\u3001M5\u30dd\u30fc\u30c8\u30012131\u30c4\u30fc\u30ebIP\u3001\u30ed\u30c3\u30af\u4ed8\u304d\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u56f3\u9762\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/9630-15-U1K-050-SB2-M-2131-L.auto.pdf\" target=\"_blank\">\u82f1\u8a9e<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u30e6\u30cb\u30d0\u30fc\u30b5\u30eb\u30b3\u30f3\u30d7\u30e9\u30a4\u30a2\u30f3\u30b9\u30b3\u30f3\u30da\u30f3\u30bb\u30fc\u30bf\u300131.5\u30dc\u30b9\u300150mm BC\u3001PNP\u30ed\u30c3\u30af\u30bb\u30f3\u30b5\u3001\u30cf\u30fc\u30c9\u30ef\u30a4\u30e40.25m\u30b1\u30fc\u30d6\u30eb\uff0690\u5ea6LED M8\u30d7\u30e9\u30b0\u3001M5\u30dd\u30fc\u30c8\u30012131\u30c4\u30fc\u30ebIP\u3001\u30ed\u30c3\u30af\u4ed8\u304d\u3001C1\u30d6\u30fc\u30c4\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u56f3\u9762\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/9630-15-U1K-050-SB2-M-2131-L-C1.auto.pdf\" target=\"_blank\">\u82f1\u8a9e<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u30e6\u30cb\u30d0\u30fc\u30b5\u30eb\u30fb\u30b3\u30f3\u30d7\u30e9\u30a4\u30a2\u30f3\u30b9\u88dc\u511f\u88c5\u7f6e\u30de\u30cb\u30e5\u30a2\u30eb\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u30de\u30cb\u30e5\u30a2\u30eb\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/9610-15-1003.pdf\" target=\"_blank\">\u82f1\u8a9e<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\t\t\t<\/tbody>\n\n\t\t<\/table>\n\n\t\t\n\t<div class=\"\n\t\twp-one-novanta-table__is-loading hidden\t\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"32\" height=\"32\" viewBox=\"0 0 24 24\"><!-- Icon from SVG Spinners by Utkarsh Verma - https:\/\/github.com\/n3r4zzurr0\/svg-spinners\/blob\/main\/LICENSE --><path fill=\"currentColor\" d=\"M12,1A11,11,0,1,0,23,12,11,11,0,0,0,12,1Zm0,19a8,8,0,1,1,8-8A8,8,0,0,1,12,20Z\" opacity=\".25\" \/><path fill=\"currentColor\" d=\"M12,4a8,8,0,0,1,7.89,6.7A1.53,1.53,0,0,0,21.38,12h0a1.5,1.5,0,0,0,1.48-1.75,11,11,0,0,0-21.72,0A1.5,1.5,0,0,0,2.62,12h0a1.53,1.53,0,0,0,1.49-1.3A8,8,0,0,1,12,4Z\"><animateTransform attributeName=\"transform\" dur=\"0.75s\" repeatCount=\"indefinite\" type=\"rotate\" values=\"0 12 12;360 12 12\" \/><\/path><\/svg>\n\t<\/div>\n\n\t<\/figure>\n\n\t\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-3d-cad%e3%83%a2%e3%83%87%e3%83%ab-4\" >\n\t\t\t\t\t\n<div class=\"wp-one-novanta-table wp-one-novanta-table--has-background--secondary\">\n\n\t<div class=\"wp-one-novanta-table__header\">\n\t\t\n\t\t<\/div>\n\n\t<figure data-is-loading=\"false\">\n\n\t\t<table class=\"wp-one-novanta-table__wrapper\">\n\n\t\t\t<thead class=\"wp-one-novanta-table__head\">\n\t\t\t\t<tr class=\"wp-one-novanta-table__head-row\">\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\u30c0\u30a6\u30f3\u30ed\u30fc\u30c9<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\u8aac\u660e<\/th>\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t<\/thead>\n\n\t\t\t<tbody class=\"wp-one-novanta-table__body\">\n\t\t\t\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href='https:\/\/www.3dcontentcentral.com\/Model-Preview-Resp.aspx?catalogId=201&amp;name=UCC%2050mm%20Mounting%20Pattern' target='_blank'>UCC 50mm \u53d6\u4ed8\u30d1\u30bf\u30fc\u30f3<\/a>\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u30e6\u30cb\u30d0\u30fc\u30b5\u30eb\u30b3\u30f3\u30d7\u30e9\u30a4\u30a2\u30f3\u30b9\u30b3\u30f3\u30da\u30f3\u30bb\u30fc\u30bf\u300131.5\u30dc\u30b9\u300150mm BC\u3001PNP\u30bb\u30f3\u30b5\u3001\u30cf\u30fc\u30c9\u30ef\u30a4\u30e40.25m\u30b1\u30fc\u30d6\u30eb\uff0690\u00b0LED\u30d4\u30b3\u3001M5\u30dd\u30fc\u30c8\u30012131\u30c4\u30fc\u30ebIP\u3001\u30ed\u30c3\u30af\u4ed8\u304d\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\t\t\t<\/tbody>\n\n\t\t<\/table>\n\n\t\t\n\t<div class=\"\n\t\twp-one-novanta-table__is-loading hidden\t\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"32\" height=\"32\" viewBox=\"0 0 24 24\"><!-- Icon from SVG Spinners by Utkarsh Verma - https:\/\/github.com\/n3r4zzurr0\/svg-spinners\/blob\/main\/LICENSE --><path fill=\"currentColor\" d=\"M12,1A11,11,0,1,0,23,12,11,11,0,0,0,12,1Zm0,19a8,8,0,1,1,8-8A8,8,0,0,1,12,20Z\" opacity=\".25\" \/><path fill=\"currentColor\" d=\"M12,4a8,8,0,0,1,7.89,6.7A1.53,1.53,0,0,0,21.38,12h0a1.5,1.5,0,0,0,1.48-1.75,11,11,0,0,0-21.72,0A1.5,1.5,0,0,0,2.62,12h0a1.53,1.53,0,0,0,1.49-1.3A8,8,0,0,1,12,4Z\"><animateTransform attributeName=\"transform\" dur=\"0.75s\" repeatCount=\"indefinite\" type=\"rotate\" values=\"0 12 12;360 12 12\" \/><\/path><\/svg>\n\t<\/div>\n\n\t<\/figure>\n\n\t\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\n<\/rt-tabs>\n<\/div>\n<\/div>\n\n\n\n<p><\/p>\n","protected":false},"excerpt":{"rendered":"<p><!-- wp:list --><\/p>\n<ul class=\"wp-block-list\"><!-- wp:list-item --><\/p>\n<li><strong>\u30e6\u30cb\u30d0\u30fc\u30b5\u30eb\u30b3\u30f3\u30d7\u30e9\u30a4\u30a2\u30f3\u30b9\uff1a<\/strong>\u7279\u8a31\u53d6\u5f97\u306e\u6a5f\u69cb\u306f\u3001X-Y\u6a2a\u65b9\u5411\u3001X-Y-Z\u56de\u8ee2\u3001Z\u5727\u7e2e\u306e\u30b3\u30f3\u30d7\u30e9\u30a4\u30a2\u30f3\u30b9\u3092\u540c\u6642\u306b\u63d0\u4f9b\u3057\u3001\u30ed\u30dc\u30c3\u30c8\u304c\u30c4\u30fc\u30eb\u3068\u30ef\u30fc\u30af\u9593\u306e\u53b3\u3057\u3044\u30df\u30b9\u30a2\u30e9\u30a4\u30e1\u30f3\u30c8\u3092\u514b\u670d\u3059\u308b\u3053\u3068\u3092\u53ef\u80fd\u306b\u3057\u307e\u3059\u3002<\/li>\n<p><!-- \/wp:list-item --><\/p>\n<p><!-- wp:list-item --><\/p>\n<li><strong>\u7a7a\u6c17\u5727\u30ea\u30bb\u30c3\u30c8\uff1a<\/strong>\u30b9\u30d7\u30ea\u30f3\u30b0\u304c\u6700\u5c0f\u9650\u306e\u30d7\u30ea\u30ed\u30fc\u30c9\u3092\u63d0\u4f9b\u3059\u308b\u4e00\u65b9\u3067\u3001\u7a7a\u6c17\u5727\u3067\u4f5c\u52d5\u3059\u308b\u30d4\u30b9\u30c8\u30f3\u304c\u30e6\u30cb\u30c3\u30c8\u3092\u7e70\u308a\u8fd4\u3057\u53ef\u80fd\u306a\u4e2d\u5fc3\u4f4d\u7f6e\u306b\u623b\u3057\u307e\u3059\u3002<\/li>\n<p><!-- \/wp:list-item --><\/p>\n<p><!-- wp:list-item --><\/p>\n<li><strong>\u8abf\u6574\u53ef\u80fd\u306a\u525b\u6027\uff1a<\/strong>\u30ea\u30bb\u30c3\u30c8\u30d4\u30b9\u30c8\u30f3\u3078\u306e\u7a7a\u6c17\u5727\u3092\u5909\u5316\u3055\u305b\u308b\u3053\u3068\u3067\u3001\u30b3\u30f3\u30d7\u30e9\u30a4\u30a2\u30f3\u30b9\u525b\u6027\u3092\u5404\u30a2\u30d7\u30ea\u30b1\u30fc\u30b7\u30e7\u30f3\u3084\u53ef\u642c\u91cd\u91cf\u306b\u5408\u308f\u305b\u3066\u8abf\u6574\u3059\u308b\u3053\u3068\u304c\u3067\u304d\u307e\u3059\u3002<\/li>\n<p><!-- \/wp:list-item --><\/p>\n<p><!-- wp:list-item --><\/p>\n<li><strong>\u7d71\u5408\u30bb\u30f3\u30b7\u30f3\u30b0\uff1a<\/strong>\u30aa\u30d7\u30b7\u30e7\u30f3\u306e\u30b3\u30f3\u30d7\u30e9\u30a4\u30a2\u30f3\u30b9\u30bb\u30f3\u30b5\u306f\u3001\u5185\u90e8\u306e\u30d4\u30b9\u30c8\u30f3\u8fd1\u63a5\u3092\u76e3\u8996\u3057\u307e\u3059\u3002<\/li>\n<p><!-- \/wp:list-item --><\/p>\n<p><!-- wp:list-item --><\/p>\n<li><strong>ISO\u53d6\u308a\u4ed8\u3051\u30d1\u30bf\u30fc\u30f3\uff1a<\/strong>\u30a2\u30c0\u30d7\u30bf\u3092\u5fc5\u8981\u3068\u305b\u305a\u3001\u591a\u304f\u306e\u30ed\u30dc\u30c3\u30c8\u306b\u76f4\u63a5\u53d6\u308a\u4ed8\u3051\u308b\u3053\u3068\u304c\u3067\u304d\u307e\u3059\u3002<\/li>\n<p><!-- \/wp:list-item --><\/p>\n<p><!-- wp:list-item --><\/p>\n<li><strong>\u67d4\u8edf\u306a\u69cb\u6210\uff1a<\/strong>\u30aa\u30d7\u30b7\u30e7\u30f3\u306b\u306f\u3001PNP\u307e\u305f\u306fNPN\u30b3\u30f3\u30d7\u30e9\u30a4\u30a2\u30f3\u30b9\u30bb\u30f3\u30b5\u3001\u74b0\u5883\u4fdd\u8b77\u306e\u305f\u3081\u306e\u30e9\u30d0\u30fc\u30d6\u30fc\u30c4\u3001\u30ab\u30b9\u30bf\u30e0\u30c4\u30fc\u30eb\u30d7\u30ec\u30fc\u30c8\u306e\u30dc\u30eb\u30c8\u30d1\u30bf\u30fc\u30f3\u306a\u3069\u304c\u3042\u308a\u307e\u3059\u3002<\/li>\n<p><!-- \/wp:list-item --><\/ul>\n<p><!-- \/wp:list --><\/p>\n","protected":false},"featured_media":18389,"template":"","meta":{"_acf_changed":false,"is_product_deprecated":false,"new_product_name":"","new_product_url":""},"product_cat":[135],"product_tag":[],"class_list":{"0":"post-29583","1":"product","2":"type-product","3":"status-publish","4":"has-post-thumbnail","6":"product_cat-compliance-device","8":"first","9":"instock","10":"shipping-taxable","11":"purchasable","12":"product-type-simple"},"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v27.0 (Yoast SEO v27.3) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>\u30e6\u30cb\u30d0\u30fc\u30b5\u30eb\u30fb\u30b3\u30f3\u30d7\u30e9\u30a4\u30a2\u30f3\u30b9\u30fb\u30b3\u30f3\u30da\u30f3\u30bb\u30fc\u30bfU1-050 - ATI Industrial Automation<\/title>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/ati.novanta.com\/product\/universal-compliance-compensators-u1-050\/\" \/>\n<meta property=\"og:locale\" content=\"ja_JP\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"\u30e6\u30cb\u30d0\u30fc\u30b5\u30eb\u30fb\u30b3\u30f3\u30d7\u30e9\u30a4\u30a2\u30f3\u30b9\u30fb\u30b3\u30f3\u30da\u30f3\u30bb\u30fc\u30bfU1-050\" \/>\n<meta property=\"og:description\" content=\"\u30e6\u30cb\u30d0\u30fc\u30b5\u30eb\u30b3\u30f3\u30d7\u30e9\u30a4\u30a2\u30f3\u30b9\uff1a\u7279\u8a31\u53d6\u5f97\u306e\u6a5f\u69cb\u306f\u3001X-Y\u6a2a\u65b9\u5411\u3001X-Y-Z\u56de\u8ee2\u3001Z\u5727\u7e2e\u306e\u30b3\u30f3\u30d7\u30e9\u30a4\u30a2\u30f3\u30b9\u3092\u540c\u6642\u306b\u63d0\u4f9b\u3057\u3001\u30ed\u30dc\u30c3\u30c8\u304c\u30c4\u30fc\u30eb\u3068\u30ef\u30fc\u30af\u9593\u306e\u53b3\u3057\u3044\u30df\u30b9\u30a2\u30e9\u30a4\u30e1\u30f3\u30c8\u3092\u514b\u670d\u3059\u308b\u3053\u3068\u3092\u53ef\u80fd\u306b\u3057\u307e\u3059\u3002    \u7a7a\u6c17\u5727\u30ea\u30bb\u30c3\u30c8\uff1a\u30b9\u30d7\u30ea\u30f3\u30b0\u304c\u6700\u5c0f\u9650\u306e\u30d7\u30ea\u30ed\u30fc\u30c9\u3092\u63d0\u4f9b\u3059\u308b\u4e00\u65b9\u3067\u3001\u7a7a\u6c17\u5727\u3067\u4f5c\u52d5\u3059\u308b\u30d4\u30b9\u30c8\u30f3\u304c\u30e6\u30cb\u30c3\u30c8\u3092\u7e70\u308a\u8fd4\u3057\u53ef\u80fd\u306a\u4e2d\u5fc3\u4f4d\u7f6e\u306b\u623b\u3057\u307e\u3059\u3002    \u8abf\u6574\u53ef\u80fd\u306a\u525b\u6027\uff1a\u30ea\u30bb\u30c3\u30c8\u30d4\u30b9\u30c8\u30f3\u3078\u306e\u7a7a\u6c17\u5727\u3092\u5909\u5316\u3055\u305b\u308b\u3053\u3068\u3067\u3001\u30b3\u30f3\u30d7\u30e9\u30a4\u30a2\u30f3\u30b9\u525b\u6027\u3092\u5404\u30a2\u30d7\u30ea\u30b1\u30fc\u30b7\u30e7\u30f3\u3084\u53ef\u642c\u91cd\u91cf\u306b\u5408\u308f\u305b\u3066\u8abf\u6574\u3059\u308b\u3053\u3068\u304c\u3067\u304d\u307e\u3059\u3002    \u7d71\u5408\u30bb\u30f3\u30b7\u30f3\u30b0\uff1a\u30aa\u30d7\u30b7\u30e7\u30f3\u306e\u30b3\u30f3\u30d7\u30e9\u30a4\u30a2\u30f3\u30b9\u30bb\u30f3\u30b5\u306f\u3001\u5185\u90e8\u306e\u30d4\u30b9\u30c8\u30f3\u8fd1\u63a5\u3092\u76e3\u8996\u3057\u307e\u3059\u3002    ISO\u53d6\u308a\u4ed8\u3051\u30d1\u30bf\u30fc\u30f3\uff1a\u30a2\u30c0\u30d7\u30bf\u3092\u5fc5\u8981\u3068\u305b\u305a\u3001\u591a\u304f\u306e\u30ed\u30dc\u30c3\u30c8\u306b\u76f4\u63a5\u53d6\u308a\u4ed8\u3051\u308b\u3053\u3068\u304c\u3067\u304d\u307e\u3059\u3002    \u67d4\u8edf\u306a\u69cb\u6210\uff1a\u30aa\u30d7\u30b7\u30e7\u30f3\u306b\u306f\u3001PNP\u307e\u305f\u306fNPN\u30b3\u30f3\u30d7\u30e9\u30a4\u30a2\u30f3\u30b9\u30bb\u30f3\u30b5\u3001\u74b0\u5883\u4fdd\u8b77\u306e\u305f\u3081\u306e\u30e9\u30d0\u30fc\u30d6\u30fc\u30c4\u3001\u30ab\u30b9\u30bf\u30e0\u30c4\u30fc\u30eb\u30d7\u30ec\u30fc\u30c8\u306e\u30dc\u30eb\u30c8\u30d1\u30bf\u30fc\u30f3\u306a\u3069\u304c\u3042\u308a\u307e\u3059\u3002\" \/>\n<meta property=\"og:url\" content=\"https:\/\/ati.novanta.com\/product\/universal-compliance-compensators-u1-050\/\" \/>\n<meta property=\"og:site_name\" content=\"ATI Industrial Automation\" \/>\n<meta property=\"og:image\" content=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/U1-050.jpg?quality=85&strip=all&w=1200&h=675&crop=1\" \/>\n\t<meta property=\"og:image:width\" content=\"1920\" \/>\n\t<meta property=\"og:image:height\" content=\"640\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/jpeg\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"1\u5206\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/product\\\/universal-compliance-compensators-u1-050\\\/\",\"url\":\"https:\\\/\\\/ati.novanta.com\\\/product\\\/universal-compliance-compensators-u1-050\\\/\",\"name\":\"\u30e6\u30cb\u30d0\u30fc\u30b5\u30eb\u30fb\u30b3\u30f3\u30d7\u30e9\u30a4\u30a2\u30f3\u30b9\u30fb\u30b3\u30f3\u30da\u30f3\u30bb\u30fc\u30bfU1-050 - ATI Industrial Automation\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/product\\\/universal-compliance-compensators-u1-050\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/product\\\/universal-compliance-compensators-u1-050\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/ati.novanta.com\\\/wp-content\\\/uploads\\\/sites\\\/2\\\/2025\\\/05\\\/ati-header-image.jpg?quality=85&strip=all\",\"datePublished\":\"2025-05-06T10:49:04+00:00\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/product\\\/universal-compliance-compensators-u1-050\\\/#breadcrumb\"},\"inLanguage\":\"ja\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/ati.novanta.com\\\/product\\\/universal-compliance-compensators-u1-050\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"ja\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/product\\\/universal-compliance-compensators-u1-050\\\/#primaryimage\",\"url\":\"https:\\\/\\\/ati.novanta.com\\\/wp-content\\\/uploads\\\/sites\\\/2\\\/2025\\\/05\\\/ati-header-image.jpg?quality=85&strip=all\",\"contentUrl\":\"https:\\\/\\\/ati.novanta.com\\\/wp-content\\\/uploads\\\/sites\\\/2\\\/2025\\\/05\\\/ati-header-image.jpg?quality=85&strip=all\",\"width\":1920,\"height\":640},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/product\\\/universal-compliance-compensators-u1-050\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/ati.novanta.com\\\/ja\\\/home\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"Products\",\"item\":\"https:\\\/\\\/ati.novanta.com\\\/products\\\/\"},{\"@type\":\"ListItem\",\"position\":3,\"name\":\"\u30e6\u30cb\u30d0\u30fc\u30b5\u30eb\u30fb\u30b3\u30f3\u30d7\u30e9\u30a4\u30a2\u30f3\u30b9\u30fb\u30b3\u30f3\u30da\u30f3\u30bb\u30fc\u30bfU1-050\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#website\",\"url\":\"https:\\\/\\\/ati.novanta.com\\\/\",\"name\":\"ATI Industrial Automation\",\"description\":\"\",\"publisher\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#organization\"},\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/ati.novanta.com\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"ja\"},{\"@type\":\"Organization\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#organization\",\"name\":\"ATI Industrial Automation\",\"url\":\"https:\\\/\\\/ati.novanta.com\\\/\",\"logo\":{\"@type\":\"ImageObject\",\"inLanguage\":\"ja\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#\\\/schema\\\/logo\\\/image\\\/\",\"url\":\"\",\"contentUrl\":\"\",\"caption\":\"ATI Industrial Automation\"},\"image\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#\\\/schema\\\/logo\\\/image\\\/\"}}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"\u30e6\u30cb\u30d0\u30fc\u30b5\u30eb\u30fb\u30b3\u30f3\u30d7\u30e9\u30a4\u30a2\u30f3\u30b9\u30fb\u30b3\u30f3\u30da\u30f3\u30bb\u30fc\u30bfU1-050 - ATI Industrial Automation","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/ati.novanta.com\/product\/universal-compliance-compensators-u1-050\/","og_locale":"ja_JP","og_type":"article","og_title":"\u30e6\u30cb\u30d0\u30fc\u30b5\u30eb\u30fb\u30b3\u30f3\u30d7\u30e9\u30a4\u30a2\u30f3\u30b9\u30fb\u30b3\u30f3\u30da\u30f3\u30bb\u30fc\u30bfU1-050","og_description":"\u30e6\u30cb\u30d0\u30fc\u30b5\u30eb\u30b3\u30f3\u30d7\u30e9\u30a4\u30a2\u30f3\u30b9\uff1a\u7279\u8a31\u53d6\u5f97\u306e\u6a5f\u69cb\u306f\u3001X-Y\u6a2a\u65b9\u5411\u3001X-Y-Z\u56de\u8ee2\u3001Z\u5727\u7e2e\u306e\u30b3\u30f3\u30d7\u30e9\u30a4\u30a2\u30f3\u30b9\u3092\u540c\u6642\u306b\u63d0\u4f9b\u3057\u3001\u30ed\u30dc\u30c3\u30c8\u304c\u30c4\u30fc\u30eb\u3068\u30ef\u30fc\u30af\u9593\u306e\u53b3\u3057\u3044\u30df\u30b9\u30a2\u30e9\u30a4\u30e1\u30f3\u30c8\u3092\u514b\u670d\u3059\u308b\u3053\u3068\u3092\u53ef\u80fd\u306b\u3057\u307e\u3059\u3002    \u7a7a\u6c17\u5727\u30ea\u30bb\u30c3\u30c8\uff1a\u30b9\u30d7\u30ea\u30f3\u30b0\u304c\u6700\u5c0f\u9650\u306e\u30d7\u30ea\u30ed\u30fc\u30c9\u3092\u63d0\u4f9b\u3059\u308b\u4e00\u65b9\u3067\u3001\u7a7a\u6c17\u5727\u3067\u4f5c\u52d5\u3059\u308b\u30d4\u30b9\u30c8\u30f3\u304c\u30e6\u30cb\u30c3\u30c8\u3092\u7e70\u308a\u8fd4\u3057\u53ef\u80fd\u306a\u4e2d\u5fc3\u4f4d\u7f6e\u306b\u623b\u3057\u307e\u3059\u3002    \u8abf\u6574\u53ef\u80fd\u306a\u525b\u6027\uff1a\u30ea\u30bb\u30c3\u30c8\u30d4\u30b9\u30c8\u30f3\u3078\u306e\u7a7a\u6c17\u5727\u3092\u5909\u5316\u3055\u305b\u308b\u3053\u3068\u3067\u3001\u30b3\u30f3\u30d7\u30e9\u30a4\u30a2\u30f3\u30b9\u525b\u6027\u3092\u5404\u30a2\u30d7\u30ea\u30b1\u30fc\u30b7\u30e7\u30f3\u3084\u53ef\u642c\u91cd\u91cf\u306b\u5408\u308f\u305b\u3066\u8abf\u6574\u3059\u308b\u3053\u3068\u304c\u3067\u304d\u307e\u3059\u3002    \u7d71\u5408\u30bb\u30f3\u30b7\u30f3\u30b0\uff1a\u30aa\u30d7\u30b7\u30e7\u30f3\u306e\u30b3\u30f3\u30d7\u30e9\u30a4\u30a2\u30f3\u30b9\u30bb\u30f3\u30b5\u306f\u3001\u5185\u90e8\u306e\u30d4\u30b9\u30c8\u30f3\u8fd1\u63a5\u3092\u76e3\u8996\u3057\u307e\u3059\u3002    ISO\u53d6\u308a\u4ed8\u3051\u30d1\u30bf\u30fc\u30f3\uff1a\u30a2\u30c0\u30d7\u30bf\u3092\u5fc5\u8981\u3068\u305b\u305a\u3001\u591a\u304f\u306e\u30ed\u30dc\u30c3\u30c8\u306b\u76f4\u63a5\u53d6\u308a\u4ed8\u3051\u308b\u3053\u3068\u304c\u3067\u304d\u307e\u3059\u3002    \u67d4\u8edf\u306a\u69cb\u6210\uff1a\u30aa\u30d7\u30b7\u30e7\u30f3\u306b\u306f\u3001PNP\u307e\u305f\u306fNPN\u30b3\u30f3\u30d7\u30e9\u30a4\u30a2\u30f3\u30b9\u30bb\u30f3\u30b5\u3001\u74b0\u5883\u4fdd\u8b77\u306e\u305f\u3081\u306e\u30e9\u30d0\u30fc\u30d6\u30fc\u30c4\u3001\u30ab\u30b9\u30bf\u30e0\u30c4\u30fc\u30eb\u30d7\u30ec\u30fc\u30c8\u306e\u30dc\u30eb\u30c8\u30d1\u30bf\u30fc\u30f3\u306a\u3069\u304c\u3042\u308a\u307e\u3059\u3002","og_url":"https:\/\/ati.novanta.com\/product\/universal-compliance-compensators-u1-050\/","og_site_name":"ATI Industrial Automation","og_image":[{"width":1920,"height":640,"url":"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/U1-050.jpg?quality=85&strip=all&w=1200&h=675&crop=1","type":"image\/jpeg"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"1\u5206"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/ati.novanta.com\/product\/universal-compliance-compensators-u1-050\/","url":"https:\/\/ati.novanta.com\/product\/universal-compliance-compensators-u1-050\/","name":"\u30e6\u30cb\u30d0\u30fc\u30b5\u30eb\u30fb\u30b3\u30f3\u30d7\u30e9\u30a4\u30a2\u30f3\u30b9\u30fb\u30b3\u30f3\u30da\u30f3\u30bb\u30fc\u30bfU1-050 - ATI Industrial Automation","isPartOf":{"@id":"https:\/\/ati.novanta.com\/#website"},"primaryImageOfPage":{"@id":"https:\/\/ati.novanta.com\/product\/universal-compliance-compensators-u1-050\/#primaryimage"},"image":{"@id":"https:\/\/ati.novanta.com\/product\/universal-compliance-compensators-u1-050\/#primaryimage"},"thumbnailUrl":"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/ati-header-image.jpg?quality=85&strip=all","datePublished":"2025-05-06T10:49:04+00:00","breadcrumb":{"@id":"https:\/\/ati.novanta.com\/product\/universal-compliance-compensators-u1-050\/#breadcrumb"},"inLanguage":"ja","potentialAction":[{"@type":"ReadAction","target":["https:\/\/ati.novanta.com\/product\/universal-compliance-compensators-u1-050\/"]}]},{"@type":"ImageObject","inLanguage":"ja","@id":"https:\/\/ati.novanta.com\/product\/universal-compliance-compensators-u1-050\/#primaryimage","url":"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/ati-header-image.jpg?quality=85&strip=all","contentUrl":"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/ati-header-image.jpg?quality=85&strip=all","width":1920,"height":640},{"@type":"BreadcrumbList","@id":"https:\/\/ati.novanta.com\/product\/universal-compliance-compensators-u1-050\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/ati.novanta.com\/ja\/home\/"},{"@type":"ListItem","position":2,"name":"Products","item":"https:\/\/ati.novanta.com\/products\/"},{"@type":"ListItem","position":3,"name":"\u30e6\u30cb\u30d0\u30fc\u30b5\u30eb\u30fb\u30b3\u30f3\u30d7\u30e9\u30a4\u30a2\u30f3\u30b9\u30fb\u30b3\u30f3\u30da\u30f3\u30bb\u30fc\u30bfU1-050"}]},{"@type":"WebSite","@id":"https:\/\/ati.novanta.com\/#website","url":"https:\/\/ati.novanta.com\/","name":"ATI Industrial Automation","description":"","publisher":{"@id":"https:\/\/ati.novanta.com\/#organization"},"potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/ati.novanta.com\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"ja"},{"@type":"Organization","@id":"https:\/\/ati.novanta.com\/#organization","name":"ATI Industrial Automation","url":"https:\/\/ati.novanta.com\/","logo":{"@type":"ImageObject","inLanguage":"ja","@id":"https:\/\/ati.novanta.com\/#\/schema\/logo\/image\/","url":"","contentUrl":"","caption":"ATI Industrial Automation"},"image":{"@id":"https:\/\/ati.novanta.com\/#\/schema\/logo\/image\/"}}]}},"_links":{"self":[{"href":"https:\/\/ati.novanta.com\/ja\/wp-json\/wp\/v2\/product\/29583","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/ati.novanta.com\/ja\/wp-json\/wp\/v2\/product"}],"about":[{"href":"https:\/\/ati.novanta.com\/ja\/wp-json\/wp\/v2\/types\/product"}],"wp:featuredmedia":[{"embeddable":true,"href":"https:\/\/ati.novanta.com\/ja\/wp-json\/wp\/v2\/media\/18389"}],"wp:attachment":[{"href":"https:\/\/ati.novanta.com\/ja\/wp-json\/wp\/v2\/media?parent=29583"}],"wp:term":[{"taxonomy":"product_cat","embeddable":true,"href":"https:\/\/ati.novanta.com\/ja\/wp-json\/wp\/v2\/product_cat?post=29583"},{"taxonomy":"product_tag","embeddable":true,"href":"https:\/\/ati.novanta.com\/ja\/wp-json\/wp\/v2\/product_tag?post=29583"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}