{"id":29596,"date":"2025-05-06T10:49:07","date_gmt":"2025-05-06T10:49:07","guid":{"rendered":"https:\/\/ati.novanta.com\/product\/tool-changers-qc-850\/"},"modified":"2026-10-13T21:30:41","modified_gmt":"2026-10-13T21:30:41","slug":"tool-changers-qc-850","status":"publish","type":"product","link":"https:\/\/ati.novanta.com\/ja\/product\/tool-changers-qc-850\/","title":{"rendered":"QC-850 \u30c4\u30fc\u30eb\u30c1\u30a7\u30f3\u30b8\u30e3\u30fc"},"content":{"rendered":"\n<div class=\"alignfull has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--20);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<rt-tabs class=\"novanta-tabs-wrapper\" current-tab=\"tab-%e8%a3%bd%e5%93%81%e3%81%ae%e7%89%b9%e5%be%b4-1\" >\n\n\t<rt-tabs-nav class=\"novanta-tabs-nav\">\n\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\"  active=\"yes\">\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-%e8%a3%bd%e5%93%81%e3%81%ae%e7%89%b9%e5%be%b4-1\">\u88fd\u54c1\u306e\u7279\u5fb4<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-%e4%bb%95%e6%a7%98-2\">\u4ed5\u69d8<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-%e8%b3%87%e6%96%99%e3%83%bb%e3%83%80%e3%82%a6%e3%83%b3%e3%83%ad%e3%83%bc%e3%83%89-3\">\u8cc7\u6599\u30fb\u30c0\u30a6\u30f3\u30ed\u30fc\u30c9<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-%e3%83%9a%e3%82%a4%e3%83%ad%e3%83%bc%e3%83%89%e8%a1%a8-5\">\u30da\u30a4\u30ed\u30fc\u30c9\u8868<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t<\/rt-tabs-nav>\n\n\t\t\t\t\t<rt-tabs-tab id=\"tab-%e8%a3%bd%e5%93%81%e3%81%ae%e7%89%b9%e5%be%b4-1\"  open=\"yes\">\n\t\t\t\t\t\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:0;padding-bottom:0\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"two-columns--media-align-left wp-block-one-novanta-fifty-fifty-wrapper two-columns two-columns--vertical-align-top\">\n\t\n<div class=\"two-columns__column\">\n\t<h2 class=\"one-novanta-50-50-wrapper__heading has-xx-large-font-size\">\u88fd\u54c1\u306e\u7279\u5fb4<\/h2><\/div>\n\n<div class=\"two-columns__column\">\n\t\n<div class=\"wp-block-one-novanta-fifty-fifty-wrapper alignfull\">\n<ul class=\"wp-block-list\">\n<li><strong>\u67d4\u8edf\u6027\uff1aQC850\u306f <\/strong>\u3001\u81ea\u52d5\u8eca\u696d\u754c\u306b\u304a\u3051\u308b\u6750\u6599\u642c\u9001\u3084\u63a5\u5408\u7528\u9014\u306b\u6700\u9069\u306a\u3001\u30e2\u30b8\u30e5\u30fc\u30eb\u5f0f\u3067\u30b3\u30b9\u30c8\u30d1\u30d5\u30a9\u30fc\u30de\u30f3\u30b9\u306b\u512a\u308c\u305f\u81ea\u52d5\u5de5\u5177\u4ea4\u63db\u30bd\u30ea\u30e5\u30fc\u30b7\u30e7\u30f3\u3067\u3059\u3002<\/li>\n\n\n\n<li><strong>\u7d71\u5408\u3068\u30e1\u30f3\u30c6\u30ca\u30f3\u30b9\u306e\u5bb9\u6613\u3055\uff1a<\/strong>\u30b7\u30f3\u30d7\u30eb\u3055\u3092\u8ffd\u6c42\u3057\u3066\u8a2d\u8a08\u3055\u308c\u305f\u30b7\u30ea\u30fc\u30ba8\u306f\u3001\u7d71\u5408\u3001\u64cd\u4f5c\u3001\u30e1\u30f3\u30c6\u30ca\u30f3\u30b9\u304c\u5bb9\u6613\u3067\u3042\u308a\u3001\u65e2\u5b58\u306e\u30b7\u30b9\u30c6\u30e0\u306b\u30b7\u30fc\u30e0\u30ec\u30b9\u306b\u7d44\u307f\u8fbc\u3080\u3053\u3068\u304c\u3067\u304d\u307e\u3059\u3002<\/li>\n\n\n\n<li>ISO 9409-1-200-10-M12\/M16 \u30ed\u30dc\u30c3\u30c8\u30ea\u30b9\u30c8\u3078\u306e\u76f4\u63a5\u53d6\u308a\u4ed8\u3051\u304c\u53ef\u80fd\u3067\u3059\u3002<\/li>\n\n\n\n<li><strong>\u7a4d\u5c64\u9ad8\u3055\uff1a <\/strong>QC-850<strong>\u306f <\/strong>\u3001100mm \u306e\u5168\u4f53\u7684\u306a\u7a4d\u5c64\u9ad8\u3055\uff08\u30de\u30b9\u30bf\u30fc\u304a\u3088\u3073\u30c4\u30fc\u30eb\uff09\u3092\u7dad\u6301\u3057\u307e\u3059\u3002<\/li>\n\n\n\n<li>\u30b9\u30c6\u30fc\u30bf\u30b9\u3092\u4f1d\u9054\u3059\u308b\u305f\u3081\u306e\u30ed\u30c3\u30af\/\u30ed\u30c3\u30af\u89e3\u9664\u691c\u77e5\u6a5f\u80fd\u3092\u5185\u8535\u3002SIP \u306f\u4e0d\u8981\u3067\u3059\u3002<\/li>\n\n\n\n<li>\u4e0b\u6d41\u306e\u30c4\u30fc\u30ea\u30f3\u30b0\u3078\u306e\u78ba\u5b9f\u306a\u4f9b\u7d66\u3068\u3001\u30c4\u30fc\u30eb\u30c1\u30a7\u30f3\u30b8\u30e3\u30fc\u306e\u30ed\u30c3\u30af\u6a5f\u69cb\u306e\u5236\u5fa1\u3092\u884c\u3046\u3001\u4e00\u4f53\u578b\u306e\u7a7a\u6c17\u5727\u30d1\u30b9\u30b9\u30eb\u30fc\u3002<\/li>\n\n\n\n<li>No-Touch Locking\u2122 \u306b\u3088\u308a\u30010.06 \u30a4\u30f3\u30c1\uff081.5 mm\uff09\u306e\u30d4\u30c3\u30af\u30a2\u30c3\u30d7\u30ae\u30e3\u30c3\u30d7\u3092\u514b\u670d\u3057\u3001\u30ed\u30dc\u30c3\u30c8\u306e\u30c6\u30a3\u30fc\u30c1\u30f3\u30b0\u3092\u5bb9\u6613\u306b\u3057\u307e\u3059\u3002<\/li>\n\n\n\n<li>\u30aa\u30d7\u30b7\u30e7\u30f3\u306e\u30e6\u30fc\u30c6\u30a3\u30ea\u30c6\u30a3\u30e2\u30b8\u30e5\u30fc\u30eb\u7528\u53d6\u308a\u4ed8\u3051\u90e8\u30023\u3064\u306e\u53d6\u308a\u4ed8\u3051\u9762\u304c\u3042\u308a\u3001\u305d\u306e\u3046\u30611\u3064\u306f\u30b7\u30ea\u30fc\u30ba8\u304a\u3088\u30739121\u30e2\u30b8\u30e5\u30fc\u30eb\u306b\u5bfe\u5fdc\u3057\u3066\u3044\u307e\u3059\u3002\u3082\u30461\u3064\u306e\u53d6\u308a\u4ed8\u3051\u9762\u306f\u3001\u5236\u5fa1\u30e2\u30b8\u30e5\u30fc\u30eb\u3068\u30d0\u30eb\u30d6\u306e\u53d6\u308a\u4ed8\u3051\u5c02\u7528\u3067\u3059\u3002<\/li>\n\n\n\n<li>\u30c4\u30fc\u30eb\u30b9\u30bf\u30f3\u30c9\u53d6\u308a\u4ed8\u3051\u7528\u30d5\u30e9\u30c3\u30c8\u3002QC\u3092\u30c4\u30fc\u30eb\u30b9\u30bf\u30f3\u30c9\u306b\u53d6\u308a\u4ed8\u3051\u308b\u305f\u3081\u306e\u5c02\u7528\u30d5\u30e9\u30c3\u30c8\u304c\u5225\u9014\u7528\u610f\u3055\u308c\u3066\u3044\u307e\u3059\u3002<\/li>\n<\/ul>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-outline has-arrow type-light is-style-outline--2\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/ja\/products\/tool-changers\/\">\u30c4\u30fc\u30eb\u30c1\u30a7\u30f3\u30b8\u30e3\u30fc\u306e\u8a73\u7d30\u306f\u3053\u3061\u3089<\/a><\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-%e4%bb%95%e6%a7%98-2\" >\n\t\t\t\t\t\n<div class=\"wp-one-novanta-table wp-one-novanta-table--has-background--secondary\">\n\n\t<div class=\"wp-one-novanta-table__header\">\n\t\t\n\t\t<\/div>\n\n\t<figure data-is-loading=\"false\">\n\n\t\t<table class=\"wp-one-novanta-table__wrapper\">\n\n\t\t\t<thead class=\"wp-one-novanta-table__head\">\n\t\t\t\t<tr class=\"wp-one-novanta-table__head-row\">\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Specification<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Value<\/th>\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t<\/thead>\n\n\t\t\t<tbody class=\"wp-one-novanta-table__body\">\n\t\t\t\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u8aac\u660e\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u30af\u30a4\u30c3\u30af\u30c1\u30a7\u30f3\u30b8\u30fb\u30de\u30b9\u30bf\u30fc\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u30ed\u30c3\u30af\u691c\u77e5\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u7d71\u5408\u3055\u308c\u305f\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u63a8\u5968\u30da\u30a4\u30ed\u30fc\u30c9\u4e0a\u9650\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t700 kg\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u30ed\u30c3\u30af\u529b\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t48000 N\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u518d\u73fe\u6027\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t0.015 mm\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u91cd\u91cf\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t11.5 kg\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u30ed\u30dc\u30c3\u30c8\uff0f\u5de5\u5177\u306e\u53d6\u4ed8\u30d1\u30bf\u30fc\u30f3\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tISO 9409-1-200-10-M12\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u7a7a\u5727\u5f0f\u30d5\u30a3\u30fc\u30c9\u30b9\u30eb\u30fc\u3001\u30bf\u30a4\u30d7I\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tG1\/2\u30a4\u30f3\u30c1\u30011,600 l\/min\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u7a7a\u5727\u7528\u30d5\u30a3\u30fc\u30c9\u30b9\u30eb\u30fc\u3001\u30bf\u30a4\u30d7II\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t&#8211;\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u7a7a\u5727\u63a5\u7d9a\u306e\u30ed\u30c3\u30af\uff0f\u30ed\u30c3\u30af\u89e3\u9664\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u30d0\u30eb\u30d6\u30a2\u30c0\u30d7\u30bf\u30fc\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u30b9\u30bf\u30c6\u30a3\u30c3\u30af\u30fb\u30e2\u30fc\u30e1\u30f3\u30c8 Mxy\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t3510 Nm\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u9759\u7684\u30e2\u30fc\u30e1\u30f3\u30c8 Mz\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t2110 Nm\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u30c0\u30a4\u30ca\u30df\u30c3\u30af\u30fb\u30e2\u30fc\u30e1\u30f3\u30c8 Mxy\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t7000 Nm\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u52d5\u7684\u30e2\u30fc\u30e1\u30f3\u30c8 Mz\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t6300 Nm\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u30de\u30c3\u30af\u30b9\u30fb\u30e2\u30fc\u30e1\u30f3\u30c8 Mxy\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t15,000 Nm\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u6700\u5927\u30e2\u30fc\u30e1\u30f3\u30c8 Mz\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t13500 Nm\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u6700\u5927\u30ed\u30c3\u30af\u30aa\u30d5\u30bb\u30c3\u30c8\uff08Z\u8ef8\uff09\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t1.5 mm\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u6700\u5927\u30ed\u30c3\u30af\u30aa\u30d5\u30bb\u30c3\u30c8\uff08XY\uff09\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u00b12 mm\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u6700\u5927\u30ed\u30c3\u30af\u30aa\u30d5\u30bb\u30c3\u30c8\u3001XY\u65b9\u5411\u306e\u89d2\u5ea6\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u00b10.7\u00b0\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u6700\u5927\u30ed\u30c3\u30af\u30aa\u30d5\u30bb\u30c3\u30c8\u3001Z\u8ef8\u89d2\u5ea6\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u00b11\u00b0\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u5468\u56f2\u6e29\u5ea6\uff08\u6700\u4f4e\uff0f\u6700\u9ad8\uff09\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t5\/60\u00b0C\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u6700\u5c0f\uff0f\u6700\u5927\u4f7f\u7528\u5727\u529b\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t4.2\/8.3 bar\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u55b6\u696d\u6642\u9593\u30fb\u9589\u5e97\u6642\u9593\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t0.5\/0.5\u79d2\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t1\u5f80\u5fa9\u3042\u305f\u308a\u306e\u30b7\u30ea\u30f3\u30c0\u30fc\u5bb9\u7a4d\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t550 cm\u00b3\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u5236\u5fa1\u30e2\u30b8\u30e5\u30fc\u30eb\u7528\u53d6\u4ed8\u91d1\u5177\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tA\u53f7\u5ba4\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u7279\u6b8a\u306a\u7279\u6027\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tMaster\u3067\u306f\u3001\u30ed\u30dc\u30c3\u30c8\u53d6\u308a\u4ed8\u3051\u30d1\u30bf\u30fc\u30f3ISO 9409-1-200-10-M16\u306b\u3082\u5bfe\u5fdc\u3057\u3066\u3044\u307e\u3059\u3002\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\t\t\t<\/tbody>\n\n\t\t<\/table>\n\n\t\t\n\t<div class=\"\n\t\twp-one-novanta-table__is-loading hidden\t\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"32\" height=\"32\" viewbox=\"0 0 24 24\"><!-- Icon from SVG Spinners by Utkarsh Verma - https:\/\/github.com\/n3r4zzurr0\/svg-spinners\/blob\/main\/LICENSE --><path fill=\"currentColor\" d=\"M12,1A11,11,0,1,0,23,12,11,11,0,0,0,12,1Zm0,19a8,8,0,1,1,8-8A8,8,0,0,1,12,20Z\" opacity=\".25\" \/><path fill=\"currentColor\" d=\"M12,4a8,8,0,0,1,7.89,6.7A1.53,1.53,0,0,0,21.38,12h0a1.5,1.5,0,0,0,1.48-1.75,11,11,0,0,0-21.72,0A1.5,1.5,0,0,0,2.62,12h0a1.53,1.53,0,0,0,1.49-1.3A8,8,0,0,1,12,4Z\"><animateTransform attributename=\"transform\" dur=\"0.75s\" repeatcount=\"indefinite\" type=\"rotate\" values=\"0 12 12;360 12 12\" \/><\/path><\/svg>\n\t<\/div>\n\n\t<\/figure>\n\n\t\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-%e8%b3%87%e6%96%99%e3%83%bb%e3%83%80%e3%82%a6%e3%83%b3%e3%83%ad%e3%83%bc%e3%83%89-3\" >\n\t\t\t\t\t\n<div class=\"align wp-block-one-novanta-documents wp-one-novanta-table wp-one-novanta-table--has-background--secondary\">\n\n\t<div class=\"wp-one-novanta-table__header\">\n\t\t\n\t\n<div class=\"wp-one-novanta-table__filter one-novanta-filter-dropdown\" data-filter-column=\"2\">\n\n\t\t<button class=\"one-novanta-filter-dropdown__button wp-one-novanta-button wp-one-novanta-button--secondary\" aria-expanded=\"false\" type=\"button\">\n\t\t<span class=\"text\"><span class=\"one-novanta-filter-dropdown__selected\"><span class=\"has-medium-font-size one-novanta-filter-dropdown__selected-value-prefix\"><\/span><span class=\"has-medium-font-size one-novanta-filter-dropdown__selected-value\">\u30d5\u30a3\u30eb\u30bf\u30fc \u30bf\u30a4\u30d7<\/span><\/span><\/span>\n\t\t\t\t\t<span class=\"wp-one-novanta-button__icon\">\n\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"12\" height=\"8\" viewbox=\"0 0 12 8\" fill=\"none\"><path fill=\"currentColor\" d=\"M1.41.297 6 4.877l4.59-4.58L12 1.707l-6 6-6-6L1.41.297Z\" \/><\/svg>\t\t\t<\/span>\n\t\t\t<\/button>\n\t\n\t<ul class=\"one-novanta-filter-dropdown__dropdown-list is-hidden one-novanta-filter-dropdown__dropdown-list--left\" role=\"listbox\">\n\t\t<!-- Default option -->\n\t\t<li id=\"filter-option-0\" role=\"option\" class=\"selected wp-one-novanta-table__filter__option--default\">\u30d5\u30a3\u30eb\u30bf\u30fc \u30bf\u30a4\u30d7<\/li>\n\n\t\t<!-- Options from column. -->\n\t\t\t\t\t<li id=\"filter-option-1\" role=\"option\">\u56f3\u9762<\/li>\n\t\t\t\t\t\t<li id=\"filter-option-2\" role=\"option\">\u30de\u30cb\u30e5\u30a2\u30eb<\/li>\n\t\t\t\t<\/ul>\n<\/div>\n\t<\/div>\n\n\t<figure data-is-loading=\"false\">\n\n\t\t<table class=\"wp-one-novanta-table__wrapper\">\n\n\t\t\t<thead class=\"wp-one-novanta-table__head\">\n\t\t\t\t<tr class=\"wp-one-novanta-table__head-row\">\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\u30c0\u30a6\u30f3\u30ed\u30fc\u30c9<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\u30c0\u30a6\u30f3\u30ed\u30fc\u30c9\u30bf\u30a4\u30d7<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\u8a00\u8a9e<\/th>\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t<\/thead>\n\n\t\t\t<tbody class=\"wp-one-novanta-table__body\">\n\t\t\t\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tQC-850\u30c4\u30fc\u30eb\u30c1\u30a7\u30f3\u30b8\u30e3\u30fc\u56f3\u9762\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u56f3\u9762\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/9630-20-850.auto.pdf\" target=\"_blank\">\u82f1\u8a9e<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tQC-850 \u30c4\u30fc\u30eb\u30c1\u30a7\u30f3\u30b8\u30e3\u30fc\u53d6\u6271\u8aac\u660e\u66f8\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u30de\u30cb\u30e5\u30a2\u30eb\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/9620-20-B-850.pdf\" target=\"_blank\">\u82f1\u8a9e<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\t\t\t<\/tbody>\n\n\t\t<\/table>\n\n\t\t\n\t<div class=\"\n\t\twp-one-novanta-table__is-loading hidden\t\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"32\" height=\"32\" viewbox=\"0 0 24 24\"><!-- Icon from SVG Spinners by Utkarsh Verma - https:\/\/github.com\/n3r4zzurr0\/svg-spinners\/blob\/main\/LICENSE --><path fill=\"currentColor\" d=\"M12,1A11,11,0,1,0,23,12,11,11,0,0,0,12,1Zm0,19a8,8,0,1,1,8-8A8,8,0,0,1,12,20Z\" opacity=\".25\" \/><path fill=\"currentColor\" d=\"M12,4a8,8,0,0,1,7.89,6.7A1.53,1.53,0,0,0,21.38,12h0a1.5,1.5,0,0,0,1.48-1.75,11,11,0,0,0-21.72,0A1.5,1.5,0,0,0,2.62,12h0a1.53,1.53,0,0,0,1.49-1.3A8,8,0,0,1,12,4Z\"><animateTransform attributename=\"transform\" dur=\"0.75s\" repeatcount=\"indefinite\" type=\"rotate\" values=\"0 12 12;360 12 12\" \/><\/path><\/svg>\n\t<\/div>\n\n\t<\/figure>\n\n\t\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-%e3%83%9a%e3%82%a4%e3%83%ad%e3%83%bc%e3%83%89%e8%a1%a8-5\" >\n\t\t\t\t\t\n<figure class=\"wp-block-image size-full has-custom-border\"><img loading=\"lazy\" decoding=\"async\" width=\"718\" height=\"547\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/10\/QC-850-Payload-Chart_Rev-B.png\" alt=\"\" class=\"wp-image-55049\" style=\"border-width:1px\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/10\/QC-850-Payload-Chart_Rev-B.png?quality=85&amp;strip=all 718w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/10\/QC-850-Payload-Chart_Rev-B.png?resize=320%2C244&amp;quality=85&amp;strip=all 320w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/10\/QC-850-Payload-Chart_Rev-B.png?resize=400%2C305&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 718px) 100vw, 718px\" \/><\/figure>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\n<\/rt-tabs>\n<\/div>\n<\/div>\n","protected":false},"excerpt":{"rendered":"<p>ATI\u306e\u30ed\u30dc\u30c3\u30c8\u7528\u30c4\u30fc\u30eb\u30c1\u30a7\u30f3\u30b8\u30e3\u30fc\u306f\u3001\u78ba\u5b9f\u306a\u30ed\u30c3\u30af\u6a5f\u80fd\u3001\u30e6\u30fc\u30c6\u30a3\u30ea\u30c6\u30a3\u30d1\u30b9\u30b9\u30eb\u30fc\u3001\u9ad8\u3044\u518d\u73fe\u6027\u3092\u5099\u3048\u3001\u30a8\u30f3\u30c9\u30a8\u30d5\u30a7\u30af\u30bf\u306e\u5b8c\u5168\u81ea\u52d5\u4ea4\u63db\u3092\u5b9f\u73fe\u3057\u307e\u3059\u3002\u904e\u9177\u306a\u74b0\u5883\u3084\u9ad8\u30b5\u30a4\u30af\u30eb\u3067\u306e\u4f7f\u7528\u306b\u8010\u3048\u308b\u3088\u3046\u8a2d\u8a08\u3055\u308c\u3066\u304a\u308a\u3001\u30ed\u30dc\u30c3\u30c8\u81ea\u52d5\u5316\u306b\u304a\u3051\u308b\u7a3c\u50cd\u6642\u9593\u3001\u67d4\u8edf\u6027\u3001\u751f\u7523\u6027\u3092\u5411\u4e0a\u3055\u305b\u307e\u3059\u3002<\/p>\n<ul>\n<li><strong>\u67d4\u8edf\u6027\uff1a<\/strong>QC850\u306f\u3001\u81ea\u52d5\u8eca\u696d\u754c\u306b\u304a\u3051\u308b\u30de\u30c6\u30ea\u30a2\u30eb\u30cf\u30f3\u30c9\u30ea\u30f3\u30b0\u3084\u63a5\u5408\u7528\u9014\u306b\u6700\u9069\u306a\u3001\u81ea\u52d5\u5316\u3055\u308c\u305f\u30c4\u30fc\u30eb\u4ea4\u63db\u306e\u305f\u3081\u306e\u30e2\u30b8\u30e5\u30fc\u30eb\u5f0f\u3067\u30b3\u30b9\u30c8\u30d1\u30d5\u30a9\u30fc\u30de\u30f3\u30b9\u306b\u512a\u308c\u305f\u30bd\u30ea\u30e5\u30fc\u30b7\u30e7\u30f3\u3067\u3059\u3002<\/li>\n<li><strong>\u7d71\u5408\u3068\u30e1\u30f3\u30c6\u30ca\u30f3\u30b9\u306e\u5bb9\u6613\u3055\uff1a<\/strong>\u30b7\u30f3\u30d7\u30eb\u3055\u3092\u8ffd\u6c42\u3057\u3066\u8a2d\u8a08\u3055\u308c\u305f\u30b7\u30ea\u30fc\u30ba8\u306f\u3001\u7d71\u5408\u3001\u64cd\u4f5c\u3001\u30e1\u30f3\u30c6\u30ca\u30f3\u30b9\u304c\u5bb9\u6613\u3067\u3042\u308a\u3001\u65e2\u5b58\u306e\u30b7\u30b9\u30c6\u30e0\u306b\u30b7\u30fc\u30e0\u30ec\u30b9\u306b\u7d44\u307f\u8fbc\u3080\u3053\u3068\u304c\u3067\u304d\u307e\u3059\u3002<\/li>\n<li>ISO 9409-1-200-10-M12\/M16 \u30ed\u30dc\u30c3\u30c8\u30ea\u30b9\u30c8\u3078\u306e\u76f4\u63a5\u53d6\u308a\u4ed8\u3051\u304c\u53ef\u80fd\u3067\u3059\u3002<\/li>\n<li><strong>\u30b9\u30bf\u30c3\u30af\u9ad8\u3055\uff1a<\/strong>QC-850 \u306f\u3001100mm \u306e\u5168\u4f53\u30b9\u30bf\u30c3\u30af\u9ad8\u3055\uff08\u30de\u30b9\u30bf\u30fc\u304a\u3088\u3073\u30c4\u30fc\u30eb\uff09\u3092\u7dad\u6301\u3057\u307e\u3059\u3002<\/li>\n<li>\u30b9\u30c6\u30fc\u30bf\u30b9\u3092\u901a\u77e5\u3059\u308b\u305f\u3081\u306e\u30ed\u30c3\u30af\/\u30ed\u30c3\u30af\u89e3\u9664\u691c\u77e5\u6a5f\u80fd\u3092\u5185\u8535\u3002SIP\u306f\u4e0d\u8981\u3067\u3059\u3002<\/li>\n<\/ul>\n","protected":false},"featured_media":18389,"template":"","meta":{"_acf_changed":false,"is_product_deprecated":false,"new_product_name":"","new_product_url":"","override_cta_button":false,"cta_button_text":"","cta_target":"","cta_button_link_type":"anchor","cta_button_url":""},"product_cat":[714,715],"product_tag":[736],"class_list":["post-29596","product","type-product","status-publish","has-post-thumbnail","product_cat-tool-changers","product_cat-robotic-tool-changers","first","instock","shipping-taxable","purchasable","product-type-simple"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v28.1 (Yoast SEO v28.1) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>QC-850 \u30c4\u30fc\u30eb\u30c1\u30a7\u30f3\u30b8\u30e3\u30fc - ATI Industrial Automation<\/title>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/ati.novanta.com\/ja\/product\/tool-changers-qc-850\/\" \/>\n<meta property=\"og:locale\" content=\"ja_JP\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"QC-850 \u30c4\u30fc\u30eb\u30c1\u30a7\u30f3\u30b8\u30e3\u30fc\" \/>\n<meta property=\"og:description\" content=\"ATI\u306e\u30ed\u30dc\u30c3\u30c8\u7528\u30c4\u30fc\u30eb\u30c1\u30a7\u30f3\u30b8\u30e3\u30fc\u306f\u3001\u78ba\u5b9f\u306a\u30ed\u30c3\u30af\u6a5f\u80fd\u3001\u30e6\u30fc\u30c6\u30a3\u30ea\u30c6\u30a3\u30d1\u30b9\u30b9\u30eb\u30fc\u3001\u9ad8\u3044\u518d\u73fe\u6027\u3092\u5099\u3048\u3001\u30a8\u30f3\u30c9\u30a8\u30d5\u30a7\u30af\u30bf\u306e\u5b8c\u5168\u81ea\u52d5\u4ea4\u63db\u3092\u5b9f\u73fe\u3057\u307e\u3059\u3002\u904e\u9177\u306a\u74b0\u5883\u3084\u9ad8\u30b5\u30a4\u30af\u30eb\u3067\u306e\u4f7f\u7528\u306b\u8010\u3048\u308b\u3088\u3046\u8a2d\u8a08\u3055\u308c\u3066\u304a\u308a\u3001\u30ed\u30dc\u30c3\u30c8\u81ea\u52d5\u5316\u306b\u304a\u3051\u308b\u7a3c\u50cd\u6642\u9593\u3001\u67d4\u8edf\u6027\u3001\u751f\u7523\u6027\u3092\u5411\u4e0a\u3055\u305b\u307e\u3059\u3002  \u67d4\u8edf\u6027\uff1aQC850\u306f\u3001\u81ea\u52d5\u8eca\u696d\u754c\u306b\u304a\u3051\u308b\u30de\u30c6\u30ea\u30a2\u30eb\u30cf\u30f3\u30c9\u30ea\u30f3\u30b0\u3084\u63a5\u5408\u7528\u9014\u306b\u6700\u9069\u306a\u3001\u81ea\u52d5\u5316\u3055\u308c\u305f\u30c4\u30fc\u30eb\u4ea4\u63db\u306e\u305f\u3081\u306e\u30e2\u30b8\u30e5\u30fc\u30eb\u5f0f\u3067\u30b3\u30b9\u30c8\u30d1\u30d5\u30a9\u30fc\u30de\u30f3\u30b9\u306b\u512a\u308c\u305f\u30bd\u30ea\u30e5\u30fc\u30b7\u30e7\u30f3\u3067\u3059\u3002 \u7d71\u5408\u3068\u30e1\u30f3\u30c6\u30ca\u30f3\u30b9\u306e\u5bb9\u6613\u3055\uff1a\u30b7\u30f3\u30d7\u30eb\u3055\u3092\u8ffd\u6c42\u3057\u3066\u8a2d\u8a08\u3055\u308c\u305f\u30b7\u30ea\u30fc\u30ba8\u306f\u3001\u7d71\u5408\u3001\u64cd\u4f5c\u3001\u30e1\u30f3\u30c6\u30ca\u30f3\u30b9\u304c\u5bb9\u6613\u3067\u3042\u308a\u3001\u65e2\u5b58\u306e\u30b7\u30b9\u30c6\u30e0\u306b\u30b7\u30fc\u30e0\u30ec\u30b9\u306b\u7d44\u307f\u8fbc\u3080\u3053\u3068\u304c\u3067\u304d\u307e\u3059\u3002 ISO 9409-1-200-10-M12\/M16 \u30ed\u30dc\u30c3\u30c8\u30ea\u30b9\u30c8\u3078\u306e\u76f4\u63a5\u53d6\u308a\u4ed8\u3051\u304c\u53ef\u80fd\u3067\u3059\u3002 \u30b9\u30bf\u30c3\u30af\u9ad8\u3055\uff1aQC-850 \u306f\u3001100mm \u306e\u5168\u4f53\u30b9\u30bf\u30c3\u30af\u9ad8\u3055\uff08\u30de\u30b9\u30bf\u30fc\u304a\u3088\u3073\u30c4\u30fc\u30eb\uff09\u3092\u7dad\u6301\u3057\u307e\u3059\u3002 \u30b9\u30c6\u30fc\u30bf\u30b9\u3092\u901a\u77e5\u3059\u308b\u305f\u3081\u306e\u30ed\u30c3\u30af\/\u30ed\u30c3\u30af\u89e3\u9664\u691c\u77e5\u6a5f\u80fd\u3092\u5185\u8535\u3002SIP\u306f\u4e0d\u8981\u3067\u3059\u3002\" \/>\n<meta property=\"og:url\" content=\"https:\/\/ati.novanta.com\/ja\/product\/tool-changers-qc-850\/\" \/>\n<meta property=\"og:site_name\" content=\"ATI Industrial Automation\" \/>\n<meta property=\"article:modified_time\" content=\"2026-10-13T21:30:41+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/QC-850.jpg?quality=85&strip=all&w=1200&h=675&crop=1\" \/>\n\t<meta property=\"og:image:width\" content=\"1200\" \/>\n\t<meta property=\"og:image:height\" content=\"640\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/jpeg\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"2\u5206\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/ja\\\/product\\\/tool-changers-qc-850\\\/\",\"url\":\"https:\\\/\\\/ati.novanta.com\\\/ja\\\/product\\\/tool-changers-qc-850\\\/\",\"name\":\"QC-850 \u30c4\u30fc\u30eb\u30c1\u30a7\u30f3\u30b8\u30e3\u30fc - ATI Industrial Automation\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/ja\\\/product\\\/tool-changers-qc-850\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/ja\\\/product\\\/tool-changers-qc-850\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/ati.novanta.com\\\/wp-content\\\/uploads\\\/sites\\\/2\\\/2025\\\/05\\\/ati-header-image.jpg\",\"datePublished\":\"2025-05-06T10:49:07+00:00\",\"dateModified\":\"2026-10-13T21:30:41+00:00\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/ja\\\/product\\\/tool-changers-qc-850\\\/#breadcrumb\"},\"inLanguage\":\"ja\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/ati.novanta.com\\\/ja\\\/product\\\/tool-changers-qc-850\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"ja\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/ja\\\/product\\\/tool-changers-qc-850\\\/#primaryimage\",\"url\":\"https:\\\/\\\/ati.novanta.com\\\/wp-content\\\/uploads\\\/sites\\\/2\\\/2025\\\/05\\\/ati-header-image.jpg\",\"contentUrl\":\"https:\\\/\\\/ati.novanta.com\\\/wp-content\\\/uploads\\\/sites\\\/2\\\/2025\\\/05\\\/ati-header-image.jpg\",\"width\":1920,\"height\":640},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/ja\\\/product\\\/tool-changers-qc-850\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/ati.novanta.com\\\/ja\\\/home\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"Products\",\"item\":\"https:\\\/\\\/ati.novanta.com\\\/products\\\/\"},{\"@type\":\"ListItem\",\"position\":3,\"name\":\"QC-850 \u30c4\u30fc\u30eb\u30c1\u30a7\u30f3\u30b8\u30e3\u30fc\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#website\",\"url\":\"https:\\\/\\\/ati.novanta.com\\\/\",\"name\":\"ATI Industrial Automation\",\"description\":\"\",\"publisher\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#organization\"},\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/ati.novanta.com\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"ja\"},{\"@type\":\"Organization\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#organization\",\"name\":\"ATI Industrial Automation\",\"url\":\"https:\\\/\\\/ati.novanta.com\\\/\",\"logo\":{\"@type\":\"ImageObject\",\"inLanguage\":\"ja\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#\\\/schema\\\/logo\\\/image\\\/\",\"url\":\"\",\"contentUrl\":\"\",\"caption\":\"ATI Industrial Automation\"},\"image\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#\\\/schema\\\/logo\\\/image\\\/\"}}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"QC-850 \u30c4\u30fc\u30eb\u30c1\u30a7\u30f3\u30b8\u30e3\u30fc - ATI Industrial Automation","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/ati.novanta.com\/ja\/product\/tool-changers-qc-850\/","og_locale":"ja_JP","og_type":"article","og_title":"QC-850 \u30c4\u30fc\u30eb\u30c1\u30a7\u30f3\u30b8\u30e3\u30fc","og_description":"ATI\u306e\u30ed\u30dc\u30c3\u30c8\u7528\u30c4\u30fc\u30eb\u30c1\u30a7\u30f3\u30b8\u30e3\u30fc\u306f\u3001\u78ba\u5b9f\u306a\u30ed\u30c3\u30af\u6a5f\u80fd\u3001\u30e6\u30fc\u30c6\u30a3\u30ea\u30c6\u30a3\u30d1\u30b9\u30b9\u30eb\u30fc\u3001\u9ad8\u3044\u518d\u73fe\u6027\u3092\u5099\u3048\u3001\u30a8\u30f3\u30c9\u30a8\u30d5\u30a7\u30af\u30bf\u306e\u5b8c\u5168\u81ea\u52d5\u4ea4\u63db\u3092\u5b9f\u73fe\u3057\u307e\u3059\u3002\u904e\u9177\u306a\u74b0\u5883\u3084\u9ad8\u30b5\u30a4\u30af\u30eb\u3067\u306e\u4f7f\u7528\u306b\u8010\u3048\u308b\u3088\u3046\u8a2d\u8a08\u3055\u308c\u3066\u304a\u308a\u3001\u30ed\u30dc\u30c3\u30c8\u81ea\u52d5\u5316\u306b\u304a\u3051\u308b\u7a3c\u50cd\u6642\u9593\u3001\u67d4\u8edf\u6027\u3001\u751f\u7523\u6027\u3092\u5411\u4e0a\u3055\u305b\u307e\u3059\u3002  \u67d4\u8edf\u6027\uff1aQC850\u306f\u3001\u81ea\u52d5\u8eca\u696d\u754c\u306b\u304a\u3051\u308b\u30de\u30c6\u30ea\u30a2\u30eb\u30cf\u30f3\u30c9\u30ea\u30f3\u30b0\u3084\u63a5\u5408\u7528\u9014\u306b\u6700\u9069\u306a\u3001\u81ea\u52d5\u5316\u3055\u308c\u305f\u30c4\u30fc\u30eb\u4ea4\u63db\u306e\u305f\u3081\u306e\u30e2\u30b8\u30e5\u30fc\u30eb\u5f0f\u3067\u30b3\u30b9\u30c8\u30d1\u30d5\u30a9\u30fc\u30de\u30f3\u30b9\u306b\u512a\u308c\u305f\u30bd\u30ea\u30e5\u30fc\u30b7\u30e7\u30f3\u3067\u3059\u3002 \u7d71\u5408\u3068\u30e1\u30f3\u30c6\u30ca\u30f3\u30b9\u306e\u5bb9\u6613\u3055\uff1a\u30b7\u30f3\u30d7\u30eb\u3055\u3092\u8ffd\u6c42\u3057\u3066\u8a2d\u8a08\u3055\u308c\u305f\u30b7\u30ea\u30fc\u30ba8\u306f\u3001\u7d71\u5408\u3001\u64cd\u4f5c\u3001\u30e1\u30f3\u30c6\u30ca\u30f3\u30b9\u304c\u5bb9\u6613\u3067\u3042\u308a\u3001\u65e2\u5b58\u306e\u30b7\u30b9\u30c6\u30e0\u306b\u30b7\u30fc\u30e0\u30ec\u30b9\u306b\u7d44\u307f\u8fbc\u3080\u3053\u3068\u304c\u3067\u304d\u307e\u3059\u3002 ISO 9409-1-200-10-M12\/M16 \u30ed\u30dc\u30c3\u30c8\u30ea\u30b9\u30c8\u3078\u306e\u76f4\u63a5\u53d6\u308a\u4ed8\u3051\u304c\u53ef\u80fd\u3067\u3059\u3002 \u30b9\u30bf\u30c3\u30af\u9ad8\u3055\uff1aQC-850 \u306f\u3001100mm \u306e\u5168\u4f53\u30b9\u30bf\u30c3\u30af\u9ad8\u3055\uff08\u30de\u30b9\u30bf\u30fc\u304a\u3088\u3073\u30c4\u30fc\u30eb\uff09\u3092\u7dad\u6301\u3057\u307e\u3059\u3002 \u30b9\u30c6\u30fc\u30bf\u30b9\u3092\u901a\u77e5\u3059\u308b\u305f\u3081\u306e\u30ed\u30c3\u30af\/\u30ed\u30c3\u30af\u89e3\u9664\u691c\u77e5\u6a5f\u80fd\u3092\u5185\u8535\u3002SIP\u306f\u4e0d\u8981\u3067\u3059\u3002","og_url":"https:\/\/ati.novanta.com\/ja\/product\/tool-changers-qc-850\/","og_site_name":"ATI Industrial Automation","article_modified_time":"2026-10-13T21:30:41+00:00","og_image":[{"width":1200,"height":640,"url":"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/QC-850.jpg?quality=85&strip=all&w=1200&h=675&crop=1","type":"image\/jpeg"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"2\u5206"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/ati.novanta.com\/ja\/product\/tool-changers-qc-850\/","url":"https:\/\/ati.novanta.com\/ja\/product\/tool-changers-qc-850\/","name":"QC-850 \u30c4\u30fc\u30eb\u30c1\u30a7\u30f3\u30b8\u30e3\u30fc - ATI Industrial Automation","isPartOf":{"@id":"https:\/\/ati.novanta.com\/#website"},"primaryImageOfPage":{"@id":"https:\/\/ati.novanta.com\/ja\/product\/tool-changers-qc-850\/#primaryimage"},"image":{"@id":"https:\/\/ati.novanta.com\/ja\/product\/tool-changers-qc-850\/#primaryimage"},"thumbnailUrl":"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/ati-header-image.jpg","datePublished":"2025-05-06T10:49:07+00:00","dateModified":"2026-10-13T21:30:41+00:00","breadcrumb":{"@id":"https:\/\/ati.novanta.com\/ja\/product\/tool-changers-qc-850\/#breadcrumb"},"inLanguage":"ja","potentialAction":[{"@type":"ReadAction","target":["https:\/\/ati.novanta.com\/ja\/product\/tool-changers-qc-850\/"]}]},{"@type":"ImageObject","inLanguage":"ja","@id":"https:\/\/ati.novanta.com\/ja\/product\/tool-changers-qc-850\/#primaryimage","url":"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/ati-header-image.jpg","contentUrl":"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/ati-header-image.jpg","width":1920,"height":640},{"@type":"BreadcrumbList","@id":"https:\/\/ati.novanta.com\/ja\/product\/tool-changers-qc-850\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/ati.novanta.com\/ja\/home\/"},{"@type":"ListItem","position":2,"name":"Products","item":"https:\/\/ati.novanta.com\/products\/"},{"@type":"ListItem","position":3,"name":"QC-850 \u30c4\u30fc\u30eb\u30c1\u30a7\u30f3\u30b8\u30e3\u30fc"}]},{"@type":"WebSite","@id":"https:\/\/ati.novanta.com\/#website","url":"https:\/\/ati.novanta.com\/","name":"ATI Industrial Automation","description":"","publisher":{"@id":"https:\/\/ati.novanta.com\/#organization"},"potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/ati.novanta.com\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"ja"},{"@type":"Organization","@id":"https:\/\/ati.novanta.com\/#organization","name":"ATI Industrial Automation","url":"https:\/\/ati.novanta.com\/","logo":{"@type":"ImageObject","inLanguage":"ja","@id":"https:\/\/ati.novanta.com\/#\/schema\/logo\/image\/","url":"","contentUrl":"","caption":"ATI Industrial Automation"},"image":{"@id":"https:\/\/ati.novanta.com\/#\/schema\/logo\/image\/"}}]}},"_links":{"self":[{"href":"https:\/\/ati.novanta.com\/ja\/wp-json\/wp\/v2\/product\/29596","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/ati.novanta.com\/ja\/wp-json\/wp\/v2\/product"}],"about":[{"href":"https:\/\/ati.novanta.com\/ja\/wp-json\/wp\/v2\/types\/product"}],"wp:featuredmedia":[{"embeddable":true,"href":"https:\/\/ati.novanta.com\/ja\/wp-json\/wp\/v2\/media\/18389"}],"wp:attachment":[{"href":"https:\/\/ati.novanta.com\/ja\/wp-json\/wp\/v2\/media?parent=29596"}],"wp:term":[{"taxonomy":"product_cat","embeddable":true,"href":"https:\/\/ati.novanta.com\/ja\/wp-json\/wp\/v2\/product_cat?post=29596"},{"taxonomy":"product_tag","embeddable":true,"href":"https:\/\/ati.novanta.com\/ja\/wp-json\/wp\/v2\/product_tag?post=29596"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}