Product Features
Features
- Provides air service from the Master to the Tool plates.
- 1/2 NPT ports.
- (2) self-sealing ports (Master side).
- (2) self-sealing ports OR (2) pass-through ports (Tool side).
- 100 psi (6.9 bar) maximum.
- Not for vacuum service.
Materials
- Anodized aluminum housings
- Stainless steel valve components
- Nitrile seals
- PVC Tool side port plug
| Specification | Value |
|---|---|
| Flow Rating | 1.6 |
| Master Side Weight | 0.54 kg |
| Tool Side Weight | 0.41 kg |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Utility Type | Air |
| Download | Description |
|---|---|
| 9121-AA2-T | Pneumatic tool module with (2) u00bdu201d NPT self-sealing ports |
| 9121-AA2-M | Pneumatic master module with (2) u00bdu201d NPT self-sealing ports |
- Filter by Part Number
- 9121-AA2-M
- 9121-AA2-T
- 9121-AA3-T
| Part Number | Description | ||
|---|---|---|---|
|
9121-AA2-M | (2) 1/2 NPT self-sealing ports |
|
|
9121-AA2-T | (2) 1/2 NPT self-sealing ports |
|
|
9121-AA3-T | (2) 1/2 NPT pass-through ports |
|
