Product Features
Features
- Provides air service from the Master to the Tool plates.
- 3/8 NPT ports.
- (8) pass-through ports (Master and Tool side).
- 100 psi (6.9 bar) maximum.
- Supports positive pressure and vacuum flow conditions.
Materials
- Aluminum housings
- Brass seal collar
- Nitrile seals
Specification | Value |
---|---|
Flow Rating | 2.45 |
Master Side Weight | 1.16 kg |
Tool Side Weight | 1.04 kg |
Operational Temperature Range | -28.9 °C to 65.6 °C |
Utility Type | Air |
Download | Description |
---|---|
9121-AE2-M | Pneumatic master module with (8) 3/8u201d NPT pass-thru ports |
9121-AE2-T | Pneumatic tool module with (8) 3/8u201d NPT pass-thru ports |
- Filter by Part Number
- 9121-AE2-M
- 9121-AE2-T
Part Number | Description | ||
---|---|---|---|
![]() |
9121-AE2-M | (8) 3/8 NPT pass-through ports – Air Only Module (Master and Tool side) |
|
![]() |
9121-AE2-T | (8) 3/8 NPT pass-through ports – Air Only Module (Master and Tool side) |
|