Product Features
Features
- Provides air service from the Master to the Tool plates.
- G 3/8 (BSPP) ports.
- (8) pass-through ports (Master and Tool side).
- 100 psi (6.9 bar) maximum.
- Supports positive pressure and vacuum flow conditions.
Materials
- Aluminum housings
- Brass seal collar
- Nitrile seals
| Specification | Value |
|---|---|
| Flow Rating | 2.45 |
| Master Side Weight | 1.18 kg |
| Tool Side Weight | 1.04 kg |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Utility Type | Air |
| Download | Description |
|---|---|
| 9121-AF2-T | Pneumatic tool module with (8) 3/8 G pass-thru ports |
| 9121-AF2-M | Pneumatic master module with (8) 3/8 G pass-thru ports |
- Filter by Part Number
- 9121-AF2-M
- 9121-AF2-T
| Part Number | Description | ||
|---|---|---|---|
|
9121-AF2-M | (8) G 3/8 (BSPP) pass-through ports |
|
|
9121-AF2-T | (8) G 3/8 (BSPP) pass-through ports |
|
