Product Features
Features
- Provides air service from the Master to the Tool plates.
- G 3/8 (BSPP) ports.
- (8) self-sealing ports (Master side).
- (4) self-sealing and (4) pass-through ports OR (8) pass-through ports (Tool side)
- 100 psi (6.9 bar) maximum.
- Not for vacuum service.
Materials
- Aluminum housings
- Stainless steel valve components
- Nitrile seals
| Specification | Value |
|---|---|
| Flow Rating | 1.6 |
| Master Side Weight | 2.21 kg |
| Tool Side Weight | |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Utility Type | Air |
| Download | Description |
|---|---|
| 9121-AH2-M | Pneumatic master module with (8) 3/8 G self-sealing ports |
- Filter by Part Number
- 9121-AH2-M
- 9121-AH4-T
| Part Number | Description | ||
|---|---|---|---|
|
9121-AH2-M | Air Module with G 3/8 (BSPP) Ports – (8) self-sealing ports |
|
|
9121-AH4-T | Air Module with G 3/8 (BSPP) Ports – (8) self-sealing ports |
|
