Tool Changer Modules

Air Modules: AK2

Air Modules: AK2

(10) G 1/4 (BSPP) self-sealing ports – Air Only Module (Master and Tool Sides)

View all features
Model Number: AK2

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Provides air service from the Master to the Tool plates.
  • G 1/4 (BSPP) ports.
  • (10) self-sealing ports (Master and Tool side).
  • 100 psi (6.9 bar) maximum.
  • Not for vacuum service.

Materials

  • Aluminum housings
  • Stainless steel valve components
  • Nitrile seals
Specification Value
Flow Rating 1.4
Master Side Weight 1.18 kg
Tool Side Weight 0.93 kg
Operational Temperature Range -28.9 °C to 65.6 °C
Utility Type Air
Download Download Type Language
AK2 Module Drawing Drawings English
AK2, AR2 Air Module Manual Manuals English
Download Description
9121-AK2-T Pneumatic tool module with (10) u00bc G self-sealing ports
9121-AK2-M Pneumatic master module with (10) u00bc G self-sealing ports
Part Number Description
Tool stand 9121-AK2-M (10) G 1/4 (BSPP) self-sealing ports
Tool stand 9121-AK2-T (10) G 1/4 (BSPP) self-sealing ports

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..